Drawer Slides
semi-telescopic, 17kg.
Units | Price/unit after discount | Applied Discount |
1-19 | £ 9.72 | 0% |
20-49 | £ 8.75 | 10% |
50-99 | £ 7.78 | 20% |
100+ | £ 6.80 | 30% |
Cold rolled steel, zinc plated.
Positive stop.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.