Drawer Slides
semi-telescopic, 17kg.
Units | Price/unit after discount | Applied Discount |
1-2 | £ 21.73 | 0% |
3-4 | £ 20.64 | 5% |
5-9 | £ 19.56 | 10% |
10+ | £ 17.38 | 20% |
Steel, zinc-plated. Hardened steel balls with steel and plastic ball cage.
With separable inner rail.
C0rad is the load rating for a single drawer slide and based on 50,000 cycles, uniform load distribution and use of all fixing holes to mount the slide.
Friction locked in closed position.
Fix with M4 countersunk screws (head height 2,2 mm).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk