Drawer Slides
semi-telescopic, 17kg.
Units | Price/unit after discount | Applied Discount |
1-2 | £ 13.03 | 0% |
3-4 | £ 12.38 | 5% |
5-9 | £ 11.73 | 10% |
10+ | £ 10.42 | 20% |
Galvanized steel. Hardened steel balls with plastic ball cage.
C0rad is the load rating for a single drawer slide and based on 100,000 cycles, uniform load distribution and use of all fixing holes to mount the slide.
Fix with M5 countersunk screws (head height 2,5 mm).