Units | Price/unit after discount | Applied Discount |
1-4 | £ 52.06 | 0% |
5-19 | £ 46.85 | 10% |
20-39 | £ 41.65 | 20% |
40-99 | £ 36.44 | 30% |
100+ | £ 31.24 | 40% |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel, self-aligning bearing units with double seals, lubricated for life.
Self-aligning bearings, relubricatable.
Temperature range: -20°C to +120°C.
The max. axial load is 0.5 x radial static load.
The housings are rated to take the maximum bearing loads.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seals) for through shafts.
-CC for one open and one closed protective caps for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk