This site works better with javascript enabled.

C-flex bearings - UK Agents

The flex bearing provide the ultimate cost effective design. Free from backlash, fritiction and wear. This makes the flex pivots ideal for applications that require accuracy, great for workhorse applications. Optical/magnetic read/write heads also benefit from this bearing.

R4002 - Flexure Pivot Bearings - double-ended

The body is made from stainlesss steel for this flex pviot. It has an operating temperature of -35°C to +190°C.

R4000 - Flexure Pivot Bearing - single-ended

The body of the flex pivot bearing is made from stainless steel, the spring is made from stainless steel with the core being made from bronze alloy

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message