Price & Availability | Article | d1 | l1 | l2 | l3 | ||||||||||||||||||
R3698.020-UN | 20 | 62 | 31 | 19 | |||||||||||||||||||
£ 93.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 20 l1 62 l2 31 l3 19 | |||||||||||||||||||||||
R3698.025-UN | 25 | 74 | 37 | 23 | |||||||||||||||||||
£ 106.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 25 l1 74 l2 37 l3 23 | |||||||||||||||||||||||
R3698.032-UN | 32 | 86 | 43 | 25 | |||||||||||||||||||
£ 137.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 32 l1 86 l2 43 l3 25 | |||||||||||||||||||||||
R3698.040-UN | 40 | 108 | 54 | 30 | |||||||||||||||||||
£ 259.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 40 l1 108 l2 54 l3 30 | |||||||||||||||||||||||
R3698.050-UN | 50 | 132 | 66 | 40 | |||||||||||||||||||
£ 362.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 50 l1 132 l2 66 l3 40 |
Stainless steel (AISI 316), bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of joints with journal bearings 100 rpm.
Single universal joints are used where shafts off-set towards each other.
Product variations available on request: square bores and hex bores.
Can be disassembled to aid machining of ends.
Assembly instructions:
Step 1: Spray with grease internal high load spray adhesive (type TG248) ball and holes in the forks.
Step 2: Place sphere inside fork 1 and insert long pin with planes oriented towards perpendicular hole in the sphere.
Step 3: Insert fork 2 on the ball and fit inside the short flared pin subsequently, on the opposite side, the short threaded pin.
Step 4: Place the countersunk screw tightening it adequately.
Step 5: Screw the locking dowel on the pin short threaded against the screw.