Miniature Dovetail Stages
X axis
Price & Availability | Order No. | w1 | h1 | Travel | Max. load Kg | w2 | w3 | w4 | w5 |
---|---|---|---|---|---|---|---|---|---|
L3300.025-X | 25 | 15 | ±3 | 3,0 | 10 | - | 15 | 20 | |
£ 152.48 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout. | |||||||||
L3300.040-X | 40 | 15 | ±7 | 3,0 | 20 | 20 | 28 | 20 | |
£ 152.48 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout. | |||||||||
L3300.060-X | 60 | 17 | ±9 | 4,0 | 25 | 32 | 40 | 20 | |
£ 175.94 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout. |
Order No. | w6 | w7 | d1 | d2 | d3 | d4 | d5 | h2 | h3 | l1 | l2 |
---|---|---|---|---|---|---|---|---|---|---|---|
L3300.025-X | 8 | 20 | M2 | - | 6 | 12 | 2,5 | 11,5 | 7,0 | 6,7 | 23 |
L3300.040-X | 8 | 32 | M3 | M2 | 6 | 12 | 3,5 | 11,5 | 7,0 | 6,7 | 23 |
L3300.060-X | 8 | 50 | M4 | M3 | 10 | 12 | 4,5 | 10,5 | 6,5 | 11,5 | 20 |
Brass, blackened body, aluminium knob.
Travel 0,5mm for one revolution.
Minimum vernier reading 0,1mm.
Straightness accuracy 30µ.