Plain Bearing Double Universal Joints
steel, solid
Price & Availability | Article | Bore dia. | d1 | l1 | l2 | l3 | Weight g | ||||||||||||||||||
R3687.013 | Unbored | 13 | 43 | 21 | 14 | 20 | |||||||||||||||||||
£ 20.65 per unit (click for quantity discounts) Ready to despatch 29 Need more? Please call us.
Bore dia. Unbored d1 13 l1 43 l2 21 l3 14 Weight
g 20 | |||||||||||||||||||||||||
R3687.017 | Unbored | 17 | 53 | 26 | 18 | 50 | |||||||||||||||||||
£ 20.65 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
Bore dia. Unbored d1 17 l1 53 l2 26 l3 18 Weight
g 50 | |||||||||||||||||||||||||
R3687.020 | Unbored | 20 | 63 | 31 | 21 | 70 | |||||||||||||||||||
£ 20.88 per unit (click for quantity discounts) Ready to despatch 171 Need more? Please call us.
Bore dia. Unbored d1 20 l1 63 l2 31 l3 21 Weight
g 70 | |||||||||||||||||||||||||
R3687.025 | Unbored | 25 | 57 | 28 | 16 | 150 | |||||||||||||||||||
£ 22.43 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Bore dia. Unbored d1 25 l1 57 l2 28 l3 16 Weight
g 150 | |||||||||||||||||||||||||
R3687.026 | Unbored | 25 | 75 | 37 | 25 | 150 | |||||||||||||||||||
£ 22.43 per unit (click for quantity discounts) Ready to despatch 138 Need more? Please call us.
Bore dia. Unbored d1 25 l1 75 l2 37 l3 25 Weight
g 150 | |||||||||||||||||||||||||
R3687.032 | Unbored | 32 | 87 | 43 | 26 | 290 | |||||||||||||||||||
£ 26.44 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Bore dia. Unbored d1 32 l1 87 l2 43 l3 26 Weight
g 290 | |||||||||||||||||||||||||
R3687.040 | Unbored | 40 | 109 | 54 | 34 | 600 | |||||||||||||||||||
£ 34.21 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Bore dia. Unbored d1 40 l1 109 l2 54 l3 34 Weight
g 600 | |||||||||||||||||||||||||
R3687.045 | Unbored | 45 | 109 | 54 | 34 | 1120 | |||||||||||||||||||
£ 34.21 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Bore dia. Unbored d1 45 l1 109 l2 54 l3 34 Weight
g 1120 | |||||||||||||||||||||||||
R3687.050 | Unbored | 50 | 133 | 66 | 42 | 1160 | |||||||||||||||||||
£ 50.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Unbored d1 50 l1 133 l2 66 l3 42 Weight
g 1160 |
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Single universal joints are used where shafts off-set towards each other.
Product variations available on request, for square bores change the suffic to SB or HB square bores and hex bores.