Plain Bearing Double Universal Joints
steel, solid
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 34.21 | 0% |
| 5-9 | £ 30.79 | 10% |
| 10-19 | £ 29.08 | 15% |
| 20-49 | £ 25.66 | 25% |
| 50+ | £ 22.24 | 35% |
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Single universal joints are used where shafts off-set towards each other.
Product variations available on request, for square bores change the suffic to SB or HB square bores and hex bores.