Plain Bearing Double Universal Joints
steel, solid
Price & Availability | Article | To suit joint of o.d | d1 | d2 | l1 | ||||||||||||||||||
R3692.016 | 16 | 16 | 35 | 55 | |||||||||||||||||||
£ 16.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit joint of o.d 16 d1 16 d2 35 l1 55 | |||||||||||||||||||||||
R3692.022 | 22 | 20 | 36 | 65 | |||||||||||||||||||
£ 16.77 per unit (click for quantity discounts) Ready to despatch 53 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit joint of o.d 22 d1 20 d2 36 l1 65 | |||||||||||||||||||||||
R3692.025 | 25 | 24 | 44 | 70 | |||||||||||||||||||
£ 17.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit joint of o.d 25 d1 24 d2 44 l1 70 | |||||||||||||||||||||||
R3692.028 | 28 | 28 | 51 | 80 | |||||||||||||||||||
£ 17.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit joint of o.d 28 d1 28 d2 51 l1 80 | |||||||||||||||||||||||
R3692.032 | 32 | 32 | 62 | 90 | |||||||||||||||||||
£ 19.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit joint of o.d 32 d1 32 d2 62 l1 90 | |||||||||||||||||||||||
R3692.042 | 42 | 40 | 73 | 120 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
To suit joint of o.d 42 d1 40 d2 73 l1 120 | |||||||||||||||||||||||
R3692.050 | 50 | 50 | 90 | 155 | |||||||||||||||||||
£ 20.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit joint of o.d 50 d1 50 d2 90 l1 155 |
Black elastomer plastic (smooth PVC)
Bellows give universal joints full protection against ingress of dirt.
They can be filled with grease which gives long term lubrication for friction bearings.
Bellows should be secured at each end with two cable ties (not supplied).