Plain Bearing Double Universal Joints
steel, solid
Units | Price/unit after discount | Applied Discount |
1-4 | £ 20.88 | 0% |
5-9 | £ 18.79 | 10% |
10-19 | £ 17.75 | 15% |
20-49 | £ 15.66 | 25% |
50+ | £ 13.57 | 35% |
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Single universal joints are used where shafts off-set towards each other.
Product variations available on request, for square bores change the suffic to SB or HB square bores and hex bores.