Price & Availability | Article | Bore dia. | d1 tol. H7 | d2 | l1 | l2 | l3 | l4 | w1 | w2 | Weight g | ||||||||||||||||||
R3696.006-RB | Round Bore | 6 | 16 | 56 | 17 | 22 | 8 | - | - | 80 | |||||||||||||||||||
£ 83.99 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 6 d2 16 l1 56 l2 17 l3 22 l4 8 w1 - w2 - Weight
g 80 | |||||||||||||||||||||||||||||
R3696.008-RB | Round Bore | 8 | 16 | 62 | 20 | 22 | 11 | - | - | 80 | |||||||||||||||||||
£ 83.99 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 8 d2 16 l1 62 l2 20 l3 22 l4 11 w1 - w2 - Weight
g 80 | |||||||||||||||||||||||||||||
R3696.010-RB | Round Bore | 10 | 22 | 74 | 24 | 26 | 12 | - | - | 150 | |||||||||||||||||||
£ 83.99 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 10 d2 22 l1 74 l2 24 l3 26 l4 12 w1 - w2 - Weight
g 150 | |||||||||||||||||||||||||||||
R3696.012-RB | Round Bore | 12 | 25 | 86 | 28 | 30 | 13 | - | - | 250 | |||||||||||||||||||
£ 88.72 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 12 d2 25 l1 86 l2 28 l3 30 l4 13 w1 - w2 - Weight
g 250 | |||||||||||||||||||||||||||||
R3696.016-RB | Round Bore | 16 | 32 | 104 | 34 | 36 | 16 | - | - | 450 | |||||||||||||||||||
£ 105.44 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 16 d2 32 l1 104 l2 34 l3 36 l4 16 w1 - w2 - Weight
g 450 | |||||||||||||||||||||||||||||
R3696.020-RB | Round Bore | 20 | 42 | 128 | 41 | 46 | 18 | - | - | 1000 | |||||||||||||||||||
£ 143.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 20 d2 42 l1 128 l2 41 l3 46 l4 18 w1 - w2 - Weight
g 1000 | |||||||||||||||||||||||||||||
R3696.025-RB | Round Bore | 25 | 50 | 163 | 54 | 55 | 26 | - | - | 2000 | |||||||||||||||||||
£ 236.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 25 d2 50 l1 163 l2 54 l3 55 l4 26 w1 - w2 - Weight
g 2000 | |||||||||||||||||||||||||||||
R3696.030-RB | Round Bore | 30 | 58 | 190 | 61 | 68 | 29 | - | - | 2900 | |||||||||||||||||||
£ 277.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 30 d2 58 l1 190 l2 61 l3 68 l4 29 w1 - w2 - Weight
g 2900 | |||||||||||||||||||||||||||||
R3696.006-KW | Keyway | 6 | 16 | 56 | 17 | 22 | 8 | 2 | 7.0 | 80 | |||||||||||||||||||
£ 105.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Keyway d1
tol. H7 6 d2 16 l1 56 l2 17 l3 22 l4 8 w1 2 w2 7.0 Weight
g 80 | |||||||||||||||||||||||||||||
R3696.008-KW | Keyway | 8 | 16 | 62 | 20 | 22 | 11 | 2 | 9.0 | 80 | |||||||||||||||||||
£ 105.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Keyway d1
tol. H7 8 d2 16 l1 62 l2 20 l3 22 l4 11 w1 2 w2 9.0 Weight
g 80 | |||||||||||||||||||||||||||||
R3696.010-KW | Keyway | 10 | 22 | 74 | 24 | 26 | 12 | 3 | 11.4 | 150 | |||||||||||||||||||
£ 105.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Keyway d1
tol. H7 10 d2 22 l1 74 l2 24 l3 26 l4 12 w1 3 w2 11.4 Weight
g 150 | |||||||||||||||||||||||||||||
R3696.012-KW | Keyway | 12 | 25 | 86 | 28 | 30 | 13 | 4 | 13.8 | 250 | |||||||||||||||||||
£ 109.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Keyway d1
tol. H7 12 d2 25 l1 86 l2 28 l3 30 l4 13 w1 4 w2 13.8 Weight
g 250 | |||||||||||||||||||||||||||||
R3696.016-KW | Keyway | 16 | 32 | 104 | 34 | 36 | 16 | 5 | 18.3 | 450 | |||||||||||||||||||
£ 126.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Keyway d1
tol. H7 16 d2 32 l1 104 l2 34 l3 36 l4 16 w1 5 w2 18.3 Weight
g 450 | |||||||||||||||||||||||||||||
R3696.020-KW | Keyway | 20 | 42 | 128 | 41 | 46 | 18 | 6 | 22.8 | 1000 | |||||||||||||||||||
£ 164.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Keyway d1
tol. H7 20 d2 42 l1 128 l2 41 l3 46 l4 18 w1 6 w2 22.8 Weight
g 1000 | |||||||||||||||||||||||||||||
R3696.025-KW | Keyway | 25 | 50 | 163 | 54 | 55 | 26 | 8 | 28.3 | 2000 | |||||||||||||||||||
£ 262.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Keyway d1
tol. H7 25 d2 50 l1 163 l2 54 l3 55 l4 26 w1 8 w2 28.3 Weight
g 2000 | |||||||||||||||||||||||||||||
R3696.030-KW | Keyway | 30 | 58 | 190 | 61 | 68 | 29 | 8 | 33.3 | 2900 | |||||||||||||||||||
£ 304.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Keyway d1
tol. H7 30 d2 58 l1 190 l2 61 l3 68 l4 29 w1 8 w2 33.3 Weight
g 2900 |
Stainless steel (AISI 304).
To DIN 808, maximum bending angle 45° per joint.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.