Hydraulic Rod Ends
weld-on base
Price & Availability | Article | d1 tol. H7 | l1 | d2 tol. 6H | d3 | d4 | d5 | Dyn. load C max. kN | l2 | l3 | ||||||||||||||||||
R3628.012 | 12 | 38 | M12x1,25 | 32 | 16.5 | 32 | 10.80 | 54 | 17 | |||||||||||||||||||
£ 22.96 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1
tol. H7 12 l1 38 d2
tol. 6H M12x1,25 d3 32 d4 16.5 d5 32 Dyn. load C
max.
kN 10.80 l2 54 l3 17 | ||||||||||||||||||||||||||||
R3628.016 | 16 | 44 | M14x1,5 | 40 | 21 | 40 | 17.60 | 64 | 19 | |||||||||||||||||||
£ 48.63 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. H7 16 l1 44 d2
tol. 6H M14x1,5 d3 40 d4 21 d5 40 Dyn. load C
max.
kN 17.60 l2 64 l3 19 | ||||||||||||||||||||||||||||
R3628.020 | 20 | 52 | M16x1,5 | 47 | 25 | 47 | 30.00 | 77 | 23 | |||||||||||||||||||
£ 27.68 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1
tol. H7 20 l1 52 d2
tol. 6H M16x1,5 d3 47 d4 25 d5 47 Dyn. load C
max.
kN 30.00 l2 77 l3 23 | ||||||||||||||||||||||||||||
R3628.025 | 25 | 65 | M20x1,5 | 58 | 30 | 54 | 48.00 | 96 | 29 | |||||||||||||||||||
£ 32.43 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1
tol. H7 25 l1 65 d2
tol. 6H M20x1,5 d3 58 d4 30 d5 54 Dyn. load C
max.
kN 48.00 l2 96 l3 29 | ||||||||||||||||||||||||||||
R3628.032 | 32 | 80 | M27x2,0 | 71 | 38 | 66 | 67.00 | 118.5 | 37 | |||||||||||||||||||
£ 35.32 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1
tol. H7 32 l1 80 d2
tol. 6H M27x2,0 d3 71 d4 38 d5 66 Dyn. load C
max.
kN 67.00 l2 118.5 l3 37 | ||||||||||||||||||||||||||||
R3628.040 | 40 | 97 | M33x2,0 | 90 | 47 | 80 | 100.00 | 146 | 46 | |||||||||||||||||||
£ 140.89 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. H7 40 l1 97 d2
tol. 6H M33x2,0 d3 90 d4 47 d5 80 Dyn. load C
max.
kN 100.00 l2 146 l3 46 | ||||||||||||||||||||||||||||
R3628.050 | 50 | 120 | M42x2,0 | 109 | 58 | 96 | 156.00 | 179.5 | 57 | |||||||||||||||||||
£ 119.83 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. H7 50 l1 120 d2
tol. 6H M42x2,0 d3 109 d4 58 d5 96 Dyn. load C
max.
kN 156.00 l2 179.5 l3 57 | ||||||||||||||||||||||||||||
R3628.063 | 63 | 140 | M48x2,0 | 136 | 70 | 114 | 255.00 | 213 | 64 | |||||||||||||||||||
£ 166.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7 63 l1 140 d2
tol. 6H M48x2,0 d3 136 d4 70 d5 114 Dyn. load C
max.
kN 255.00 l2 213 l3 64 | ||||||||||||||||||||||||||||
R3628.070 | 70 | 160 | M56x2,0 | 155 | 80 | 135 | 315.00 | 245 | 76 | |||||||||||||||||||
£ 350.32 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1
tol. H7 70 l1 160 d2
tol. 6H M56x2,0 d3 155 d4 80 d5 135 Dyn. load C
max.
kN 315.00 l2 245 l3 76 | ||||||||||||||||||||||||||||
R3628.080 | 80 | 180 | M64x3,0 | 168 | 90 | 148 | 400.00 | 270 | 86 | |||||||||||||||||||
£ 268.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7 80 l1 180 d2
tol. 6H M64x3,0 d3 168 d4 90 d5 148 Dyn. load C
max.
kN 400.00 l2 270 l3 86 | ||||||||||||||||||||||||||||
R3628.090 | 90 | 195 | M72x3,0 | 185 | 100 | 160 | 490.00 | 296 | 91 | |||||||||||||||||||
£ 560.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7 90 l1 195 d2
tol. 6H M72x3,0 d3 185 d4 100 d5 160 Dyn. load C
max.
kN 490.00 l2 296 l3 91 | ||||||||||||||||||||||||||||
R3628.100 | 100 | 210 | M80x3,0 | 210 | 110 | 178 | 610.00 | 322 | 96 | |||||||||||||||||||
£ 782.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7 100 l1 210 d2
tol. 6H M80x3,0 d3 210 d4 110 d5 178 Dyn. load C
max.
kN 610.00 l2 322 l3 96 | ||||||||||||||||||||||||||||
R3628.110 | 110 | 235 | M90x3,0 | 235 | 125 | 190 | 655.00 | 364 | 106 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7 110 l1 235 d2
tol. 6H M90x3,0 d3 235 d4 125 d5 190 Dyn. load C
max.
kN 655.00 l2 364 l3 106 | ||||||||||||||||||||||||||||
R3628.125 | 125 | 102 | M100x3,0 | 260 | 135 | 200 | 950.00 | 405 | 113 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7 125 l1 102 d2
tol. 6H M100x3,0 d3 260 d4 135 d5 200 Dyn. load C
max.
kN 950.00 l2 405 l3 113 |
Price & Availability | Article | Weight g | l4 | Static load C0 max. kN | w1 | w2 | w3 | a ° | ||||||||||||||||||
R3628.012 | 100 | 14 | 17.60 | 12 | 11 | 11 | 4 | |||||||||||||||||||
£ 22.96 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 100 l4 14 Static load C0
max.
kN 17.60 w1 12 w2 11 w3 11 a
° 4 | ||||||||||||||||||||||||||
R3628.016 | 200 | 18 | 36.50 | 16 | 14 | 14 | 4 | |||||||||||||||||||
£ 48.63 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 200 l4 18 Static load C0
max.
kN 36.50 w1 16 w2 14 w3 14 a
° 4 | ||||||||||||||||||||||||||
R3628.020 | 400 | 22 | 48.00 | 20 | 17 | 17 | 4 | |||||||||||||||||||
£ 27.68 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 400 l4 22 Static load C0
max.
kN 48.00 w1 20 w2 17 w3 17 a
° 4 | ||||||||||||||||||||||||||
R3628.025 | 660 | 27 | 78.00 | 25 | 22 | 19 | 4 | |||||||||||||||||||
£ 32.43 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 660 l4 27 Static load C0
max.
kN 78.00 w1 25 w2 22 w3 19 a
° 4 | ||||||||||||||||||||||||||
R3628.032 | 1200 | 32 | 114.00 | 32 | 28 | 22 | 4 | |||||||||||||||||||
£ 35.32 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 1200 l4 32 Static load C0
max.
kN 114.00 w1 32 w2 28 w3 22 a
° 4 | ||||||||||||||||||||||||||
R3628.040 | 2100 | 41 | 204.00 | 40 | 33 | 26 | 4 | |||||||||||||||||||
£ 140.89 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 2100 l4 41 Static load C0
max.
kN 204.00 w1 40 w2 33 w3 26 a
° 4 | ||||||||||||||||||||||||||
R3628.050 | 4400 | 50 | 310.00 | 50 | 41 | 32 | 4 | |||||||||||||||||||
£ 119.83 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 4400 l4 50 Static load C0
max.
kN 310.00 w1 50 w2 41 w3 32 a
° 4 | ||||||||||||||||||||||||||
R3628.063 | 7600 | 62 | 430.00 | 63 | 53 | 38 | 4 | |||||||||||||||||||
£ 166.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 7600 l4 62 Static load C0
max.
kN 430.00 w1 63 w2 53 w3 38 a
° 4 | ||||||||||||||||||||||||||
R3628.070 | 9500 | 70 | 540.00 | 70 | 57 | 42 | 4 | |||||||||||||||||||
£ 350.32 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 9500 l4 70 Static load C0
max.
kN 540.00 w1 70 w2 57 w3 42 a
° 4 | ||||||||||||||||||||||||||
R3628.080 | 14500 | 78 | 695.00 | 80 | 66 | 48 | 4 | |||||||||||||||||||
£ 268.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 14500 l4 78 Static load C0
max.
kN 695.00 w1 80 w2 66 w3 48 a
° 4 | ||||||||||||||||||||||||||
R3628.090 | 17000 | 85 | 750.00 | 90 | 72 | 52 | 4 | |||||||||||||||||||
£ 560.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 17000 l4 85 Static load C0
max.
kN 750.00 w1 90 w2 72 w3 52 a
° 4 | ||||||||||||||||||||||||||
R3628.100 | 28000 | 98 | 1060.00 | 100 | 84 | 62 | 4 | |||||||||||||||||||
£ 782.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 28000 l4 98 Static load C0
max.
kN 1060.00 w1 100 w2 84 w3 62 a
° 4 | ||||||||||||||||||||||||||
R3628.110 | 32000 | 105 | 1200.00 | 110 | 88 | 62 | 4 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 32000 l4 105 Static load C0
max.
kN 1200.00 w1 110 w2 88 w3 62 a
° 4 | ||||||||||||||||||||||||||
R3628.125 | 43000 | 120 | 1430.00 | 125 | 102 | 72 | 4 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 43000 l4 120 Static load C0
max.
kN 1430.00 w1 125 w2 102 w3 72 a
° 4 |
Housing: Up to size 60 - Heat-treated steel (C45).
From size 70 cast iron (GS400).
Bearing: steel on steel requiring lubrication.
DIN24338/ISO6982.
For standard hydraulic cylinders, fastened by hexagon socket cap screws to DIN912-12.9.
Spherical plain bearings, regreasable, fixed with snap rings, sizes up to 12 not regreasable.
Standard thread is right hand thread, left hand thread available on request.