Hydraulic Rod Ends
weld-on base
Price & Availability | Article | d1 | l1 | d2 | d3 | d4 | d5 | d6 | d7 | ||||||||||||||||||
R3620.010 | 10 | 24 | 13.2 | 16 | 29 | 3 | 15 | 19 | |||||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1 10 l1 24 d2 13.2 d3 16 d4 29 d5 3 d6 15 d7 19 | |||||||||||||||||||||||||||
R3620.012 | 12 | 27 | 15 | 18 | 34 | 3 | 17.5 | 22 | |||||||||||||||||||
£ 8.67 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 12 l1 27 d2 15 d3 18 d4 34 d5 3 d6 17.5 d7 22 | |||||||||||||||||||||||||||
R3620.015 | 15 | 31 | 18.4 | 22 | 40 | 4 | 21 | 26 | |||||||||||||||||||
£ 10.22 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 15 l1 31 d2 18.4 d3 22 d4 40 d5 4 d6 21 d7 26 | |||||||||||||||||||||||||||
R3620.017 | 17 | 35 | 20.7 | 25 | 46 | 4 | 24 | 30 | |||||||||||||||||||
£ 11.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 17 l1 35 d2 20.7 d3 25 d4 46 d5 4 d6 24 d7 30 | |||||||||||||||||||||||||||
R3620.020 | 20 | 38 | 24.2 | 29 | 53 | 4 | 27.5 | 35 | |||||||||||||||||||
£ 16.01 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1 20 l1 38 d2 24.2 d3 29 d4 53 d5 4 d6 27.5 d7 35 | |||||||||||||||||||||||||||
R3620.025 | 25 | 45 | 29.3 | 35.5 | 64 | 4 | 35.5 | 42 | |||||||||||||||||||
£ 17.61 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 25 l1 45 d2 29.3 d3 35.5 d4 64 d5 4 d6 35.5 d7 42 | |||||||||||||||||||||||||||
R3620.030 | 30 | 51 | 34.2 | 40.7 | 73 | 4 | 40 | 47 | |||||||||||||||||||
£ 24.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 30 l1 51 d2 34.2 d3 40.7 d4 73 d5 4 d6 40 d7 47 | |||||||||||||||||||||||||||
R3620.035 | 35 | 61 | 39.8 | 47 | 82 | 4 | 47 | 55 | |||||||||||||||||||
£ 25.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 35 l1 61 d2 39.8 d3 47 d4 82 d5 4 d6 47 d7 55 | |||||||||||||||||||||||||||
R3620.040 | 40 | 69 | 45.0 | 53 | 92 | 4 | 52 | 62 | |||||||||||||||||||
£ 54.68 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 40 l1 69 d2 45.0 d3 53 d4 92 d5 4 d6 52 d7 62 | |||||||||||||||||||||||||||
R3620.045 | 45 | 77 | 50.8 | 60 | 102 | 6 | 58 | 68 | |||||||||||||||||||
£ 43.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 45 l1 77 d2 50.8 d3 60 d4 102 d5 6 d6 58 d7 68 | |||||||||||||||||||||||||||
R3620.050 | 50 | 88 | 55.9 | 66 | 112 | 6 | 62 | 75 | |||||||||||||||||||
£ 53.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 50 l1 88 d2 55.9 d3 66 d4 112 d5 6 d6 62 d7 75 | |||||||||||||||||||||||||||
R3620.060 | 60 | 100 | 66.8 | 80 | 135 | 6 | 70 | 90 | |||||||||||||||||||
£ 95.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 60 l1 100 d2 66.8 d3 80 d4 135 d5 6 d6 70 d7 90 | |||||||||||||||||||||||||||
R3620.070 | 70 | 115 | 77.9 | 92 | 160 | 6 | 80 | 105 | |||||||||||||||||||
£ 128.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 70 l1 115 d2 77.9 d3 92 d4 160 d5 6 d6 80 d7 105 | |||||||||||||||||||||||||||
R3620.080 | 80 | 141 | 89.4 | 105 | 180 | 6 | 95 | 120 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 l1 141 d2 89.4 d3 105 d4 180 d5 6 d6 95 d7 120 |
Price & Availability | Article | Weight g | Dyn. load C0 max. N | l2 | l3 | l4 | l5 | Static load C0 max. kN | w1 | w2 | a ° | ||||||||||||||||||
R3620.010 | 41 | 8.15 | 38.5 | 6 | 15.0 | 2 | 12.48 | 9 | 7 | 12 | |||||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Weight
g 41 Dyn. load C0
max.
N 8.15 l2 38.5 l3 6 l4 15.0 l5 2 Static load C0
max.
kN 12.48 w1 9 w2 7 a
° 12 | |||||||||||||||||||||||||||||
R3620.012 | 66 | 10.8 | 44 | 6 | 18.0 | 2 | 17.28 | 10 | 8 | 11 | |||||||||||||||||||
£ 8.67 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 66 Dyn. load C0
max.
N 10.8 l2 44 l3 6 l4 18.0 l5 2 Static load C0
max.
kN 17.28 w1 10 w2 8 a
° 11 | |||||||||||||||||||||||||||||
R3620.015 | 120 | 17.00 | 51 | 6 | 20.0 | 2.5 | 25.60 | 12 | 10 | 8 | |||||||||||||||||||
£ 10.22 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 120 Dyn. load C0
max.
N 17.00 l2 51 l3 6 l4 20.0 l5 2.5 Static load C0
max.
kN 25.60 w1 12 w2 10 a
° 8 | |||||||||||||||||||||||||||||
R3620.017 | 190 | 21.20 | 58 | 6 | 23.0 | 3 | 32.00 | 14 | 11 | 10 | |||||||||||||||||||
£ 11.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 190 Dyn. load C0
max.
N 21.20 l2 58 l3 6 l4 23.0 l5 3 Static load C0
max.
kN 32.00 w1 14 w2 11 a
° 10 | |||||||||||||||||||||||||||||
R3620.020 | 230 | 30.00 | 64.5 | 6 | 27.5 | 3 | 43.20 | 16 | 13 | 9 | |||||||||||||||||||
£ 16.01 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Weight
g 230 Dyn. load C0
max.
N 30.00 l2 64.5 l3 6 l4 27.5 l5 3 Static load C0
max.
kN 43.20 w1 16 w2 13 a
° 9 | |||||||||||||||||||||||||||||
R3620.025 | 430 | 48.00 | 77 | 6 | 33 | 4 | 57.60 | 20 | 17 | 7 | |||||||||||||||||||
£ 17.61 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Weight
g 430 Dyn. load C0
max.
N 48.00 l2 77 l3 6 l4 33 l5 4 Static load C0
max.
kN 57.60 w1 20 w2 17 a
° 7 | |||||||||||||||||||||||||||||
R3620.030 | 640 | 62.00 | 87.5 | 6 | 37.5 | 4 | 76.00 | 22 | 19 | 6 | |||||||||||||||||||
£ 24.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 640 Dyn. load C0
max.
N 62.00 l2 87.5 l3 6 l4 37.5 l5 4 Static load C0
max.
kN 76.00 w1 22 w2 19 a
° 6 | |||||||||||||||||||||||||||||
R3620.035 | 960 | 80.00 | 102 | 6 | 43 | 4 | 100.00 | 25 | 21 | 6 | |||||||||||||||||||
£ 25.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 960 Dyn. load C0
max.
N 80.00 l2 102 l3 6 l4 43 l5 4 Static load C0
max.
kN 100.00 w1 25 w2 21 a
° 6 | |||||||||||||||||||||||||||||
R3620.040 | 1300 | 100.00 | 115 | 6 | 48 | 5 | 124.80 | 28 | 23 | 7 | |||||||||||||||||||
£ 54.68 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 1300 Dyn. load C0
max.
N 100.00 l2 115 l3 6 l4 48 l5 5 Static load C0
max.
kN 124.80 w1 28 w2 23 a
° 7 | |||||||||||||||||||||||||||||
R3620.045 | 1800 | 127.00 | 128 | 6 | 52.0 | 5 | 166.40 | 32 | 27 | 7 | |||||||||||||||||||
£ 43.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1800 Dyn. load C0
max.
N 127.00 l2 128 l3 6 l4 52.0 l5 5 Static load C0
max.
kN 166.40 w1 32 w2 27 a
° 7 | |||||||||||||||||||||||||||||
R3620.050 | 2500 | 156.00 | 144 | 6 | 59.0 | 6 | 200.00 | 35 | 30 | 6 | |||||||||||||||||||
£ 53.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2500 Dyn. load C0
max.
N 156.00 l2 144 l3 6 l4 59.0 l5 6 Static load C0
max.
kN 200.00 w1 35 w2 30 a
° 6 | |||||||||||||||||||||||||||||
R3620.060 | 3900 | 245.00 | 167.5 | 6 | 72.5 | 8 | 312.00 | 44 | 38 | 6 | |||||||||||||||||||
£ 95.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3900 Dyn. load C0
max.
N 245.00 l2 167.5 l3 6 l4 72.5 l5 8 Static load C0
max.
kN 312.00 w1 44 w2 38 a
° 6 | |||||||||||||||||||||||||||||
R3620.070 | 6600 | 315.00 | 195 | 6 | 86 | 10 | 408.00 | 49 | 42 | 6 | |||||||||||||||||||
£ 128.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 6600 Dyn. load C0
max.
N 315.00 l2 195 l3 6 l4 86 l5 10 Static load C0
max.
kN 408.00 w1 49 w2 42 a
° 6 | |||||||||||||||||||||||||||||
R3620.080 | 8700 | 400.00 | 231 | 6 | 98 | 10 | 496.00 | 55 | 47 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 8700 Dyn. load C0
max.
N 400.00 l2 231 l3 6 l4 98 l5 10 Static load C0
max.
kN 496.00 w1 55 w2 47 a
° 6 |
Housing: forged steel (st 52-3).
Steel on steel bearing requiring lubrication.
Spherical plain bearing.
Sizes up to 12 not regreasable, rod ends series E to DIN ISO 12240-4.
For weld-on piston rod ends.