Hydraulic Rod Ends
weld-on base
Units | Price/unit after discount | Applied Discount |
1-4 | £ 48.63 | 0% |
5-9 | £ 43.77 | 10% |
10-19 | £ 41.34 | 15% |
20-49 | £ 36.47 | 25% |
50+ | £ 31.61 | 35% |
Housing: Up to size 60 - Heat-treated steel (C45).
From size 70 cast iron (GS400).
Bearing: steel on steel requiring lubrication.
DIN24338/ISO6982.
For standard hydraulic cylinders, fastened by hexagon socket cap screws to DIN912-12.9.
Spherical plain bearings, regreasable, fixed with snap rings, sizes up to 12 not regreasable.
Standard thread is right hand thread, left hand thread available on request.