Hydraulic Rod Ends
weld-on base
Price & Availability | Article | d1 tol. M7 | l1 | d2 tol. 6H | d3 | d4 | d5 | d6 | d7 | Dyn. load C max. kN | ||||||||||||||||||
R3627.020 | 20 | 50 | M16x1,5 | 29 | 56 | 25 | 46 | 24.1 | 30.00 | |||||||||||||||||||
£ 175.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. M7 20 l1 50 d2
tol. 6H M16x1,5 d3 29 d4 56 d5 25 d6 46 d7 24.1 Dyn. load C
max.
kN 30.00 | ||||||||||||||||||||||||||||
R3627.025 | 25 | 50 | M16x1,5 | 35.5 | 56 | 25 | 46 | 29.3 | 48.00 | |||||||||||||||||||
£ 207.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. M7 25 l1 50 d2
tol. 6H M16x1,5 d3 35.5 d4 56 d5 25 d6 46 d7 29.3 Dyn. load C
max.
kN 48.00 | ||||||||||||||||||||||||||||
R3627.030 | 30 | 60 | M22x1,5 | 40.7 | 64 | 32 | 50 | 34.2 | 62.00 | |||||||||||||||||||
£ 269.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 30 l1 60 d2
tol. 6H M22x1,5 d3 40.7 d4 64 d5 32 d6 50 d7 34.2 Dyn. load C
max.
kN 62.00 | ||||||||||||||||||||||||||||
R3627.035 | 35 | 70 | M28x1,5 | 47 | 78 | 40 | 66 | 39.7 | 80.00 | |||||||||||||||||||
£ 323.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1
tol. M7 35 l1 70 d2
tol. 6H M28x1,5 d3 47 d4 78 d5 40 d6 66 d7 39.7 Dyn. load C
max.
kN 80.00 | ||||||||||||||||||||||||||||
R3627.040 | 40 | 85 | M35x1,5 | 53 | 94 | 49 | 76 | 45 | 100.00 | |||||||||||||||||||
£ 386.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 40 l1 85 d2
tol. 6H M35x1,5 d3 53 d4 94 d5 49 d6 76 d7 45 Dyn. load C
max.
kN 100.00 | ||||||||||||||||||||||||||||
R3627.050 | 50 | 105 | M45x1,5 | 66 | 116 | 61 | 90 | 56 | 156.00 | |||||||||||||||||||
£ 564.37 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. M7 50 l1 105 d2
tol. 6H M45x1,5 d3 66 d4 116 d5 61 d6 90 d7 56 Dyn. load C
max.
kN 156.00 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | Static load C0 max. kN | w1 | w2 | a ° | ||||||||||||||||||
R3627.020 | 400 | 80 | 17 | 25 | 72.00 | 19 | 16 | 9 | |||||||||||||||||||
£ 175.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 400 l2 80 l3 17 l4 25 Static load C0
max.
kN 72.00 w1 19 w2 16 a
° 9 | |||||||||||||||||||||||||||
R3627.025 | 475 | 80 | 17 | 28 | 72.00 | 23 | 20 | 7 | |||||||||||||||||||
£ 207.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 475 l2 80 l3 17 l4 28 Static load C0
max.
kN 72.00 w1 23 w2 20 a
° 7 | |||||||||||||||||||||||||||
R3627.030 | 700 | 94 | 23 | 30 | 106.00 | 28 | 22 | 6 | |||||||||||||||||||
£ 269.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 700 l2 94 l3 23 l4 30 Static load C0
max.
kN 106.00 w1 28 w2 22 a
° 6 | |||||||||||||||||||||||||||
R3627.035 | 1150 | 112 | 29 | 38 | 153.00 | 30 | 25 | 6 | |||||||||||||||||||
£ 323.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 1150 l2 112 l3 29 l4 38 Static load C0
max.
kN 153.00 w1 30 w2 25 a
° 6 | |||||||||||||||||||||||||||
R3627.040 | 2075 | 135 | 36 | 45 | 250.00 | 35 | 28 | 7 | |||||||||||||||||||
£ 386.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2075 l2 135 l3 36 l4 45 Static load C0
max.
kN 250.00 w1 35 w2 28 a
° 7 | |||||||||||||||||||||||||||
R3627.050 | 3575 | 168 | 46 | 55 | 365.00 | 40 | 35 | 6 | |||||||||||||||||||
£ 564.37 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3575 l2 168 l3 46 l4 55 Static load C0
max.
kN 365.00 w1 40 w2 35 a
° 6 |
Housing: stainless steel (AISI 316).
Bearing stainless steel (AISI 420C) and PTFE fabric.
Hex socket cap screw to DIN912-12.9.
Spherical plain bearings fixed with snap rings, maintanance free.
Standard thread is right hand thread.