Hydraulic Rod Ends
weld-on base
Price & Availability | Article | d1 tol. M7 | l1 | d2 tol. 6H | d3 | d4 | d5 | d6 | d7 | Dyn. load C max. kN | ||||||||||||||||||
R3624.020 | 20 | 50 | M16x1,5 | 29 | 56 | 25 | 46 | 24.2 | 30.00 | |||||||||||||||||||
£ 22.29 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1
tol. M7 20 l1 50 d2
tol. 6H M16x1,5 d3 29 d4 56 d5 25 d6 46 d7 24.2 Dyn. load C
max.
kN 30.00 | ||||||||||||||||||||||||||||
R3624.025 | 25 | 50 | M16x1,5 | 35.5 | 56 | 25 | 46 | 29.3 | 48.00 | |||||||||||||||||||
£ 23.98 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1
tol. M7 25 l1 50 d2
tol. 6H M16x1,5 d3 35.5 d4 56 d5 25 d6 46 d7 29.3 Dyn. load C
max.
kN 48.00 | ||||||||||||||||||||||||||||
R3624.030 | 30 | 60 | M22x1,5 | 40.7 | 64 | 32 | 50 | 34.2 | 62.00 | |||||||||||||||||||
£ 27.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. M7 30 l1 60 d2
tol. 6H M22x1,5 d3 40.7 d4 64 d5 32 d6 50 d7 34.2 Dyn. load C
max.
kN 62.00 | ||||||||||||||||||||||||||||
R3624.035 | 35 | 70 | M28x1,5 | 47 | 78 | 40 | 66 | 39.8 | 80.00 | |||||||||||||||||||
£ 39.76 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1
tol. M7 35 l1 70 d2
tol. 6H M28x1,5 d3 47 d4 78 d5 40 d6 66 d7 39.8 Dyn. load C
max.
kN 80.00 | ||||||||||||||||||||||||||||
R3624.040 | 40 | 85 | M35x1,5 | 53 | 94 | 49 | 76 | 45 | 100.00 | |||||||||||||||||||
£ 55.71 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1
tol. M7 40 l1 85 d2
tol. 6H M35x1,5 d3 53 d4 94 d5 49 d6 76 d7 45 Dyn. load C
max.
kN 100.00 | ||||||||||||||||||||||||||||
R3624.050 | 50 | 105 | M45x1,5 | 66 | 116 | 61 | 90 | 55.9 | 156.00 | |||||||||||||||||||
£ 85.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 50 l1 105 d2
tol. 6H M45x1,5 d3 66 d4 116 d5 61 d6 90 d7 55.9 Dyn. load C
max.
kN 156.00 | ||||||||||||||||||||||||||||
R3624.060 | 60 | 130 | M58x1,5 | 80 | 130 | 75 | 120 | 66.8 | 245.00 | |||||||||||||||||||
£ 136.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 60 l1 130 d2
tol. 6H M58x1,5 d3 80 d4 130 d5 75 d6 120 d7 66.8 Dyn. load C
max.
kN 245.00 | ||||||||||||||||||||||||||||
R3624.070 | 70 | 150 | M65x1,5 | 92 | 154 | 86 | 130 | 77.9 | 245.00 | |||||||||||||||||||
£ 208.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 70 l1 150 d2
tol. 6H M65x1,5 d3 92 d4 154 d5 86 d6 130 d7 77.9 Dyn. load C
max.
kN 245.00 | ||||||||||||||||||||||||||||
R3624.080 | 80 | 170 | M80x2,0 | 105 | 176 | 105 | 160 | 89.4 | 400.00 | |||||||||||||||||||
£ 290.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 80 l1 170 d2
tol. 6H M80x2,0 d3 105 d4 176 d5 105 d6 160 d7 89.4 Dyn. load C
max.
kN 400.00 | ||||||||||||||||||||||||||||
R3624.090 | 90 | 210 | M100x2,0 | 115 | 206 | 124 | 180 | 98.1 | 490.00 | |||||||||||||||||||
£ 549.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 90 l1 210 d2
tol. 6H M100x2,0 d3 115 d4 206 d5 124 d6 180 d7 98.1 Dyn. load C
max.
kN 490.00 | ||||||||||||||||||||||||||||
R3624.100 | 100 | 235 | M110x2,0 | 130 | 230 | 138 | 200 | 109.5 | 610.00 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. M7 100 l1 235 d2
tol. 6H M110x2,0 d3 130 d4 230 d5 138 d6 200 d7 109.5 Dyn. load C
max.
kN 610.00 | ||||||||||||||||||||||||||||
R3624.110 | 110 | 265 | M120x3,0 | 140 | 265 | 152 | 220 | 121.2 | 655.00 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. M7 110 l1 265 d2
tol. 6H M120x3,0 d3 140 d4 265 d5 152 d6 220 d7 121.2 Dyn. load C
max.
kN 655.00 | ||||||||||||||||||||||||||||
R3624.120 | 120 | 310 | M130x3,0 | 160 | 340 | 172 | 257 | 135.5 | 950.00 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. M7 120 l1 310 d2
tol. 6H M130x3,0 d3 160 d4 340 d5 172 d6 257 d7 135.5 Dyn. load C
max.
kN 950.00 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | Static load C0 max. kN | w1 | w2 | a ° | ||||||||||||||||||
R3624.020 | 430 | 80 | 17 | 25 | 72.00 | 19 | 16 | 9 | |||||||||||||||||||
£ 22.29 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 430 l2 80 l3 17 l4 25 Static load C0
max.
kN 72.00 w1 19 w2 16 a
° 9 | |||||||||||||||||||||||||||
R3624.025 | 480 | 80 | 17 | 28 | 72.00 | 23 | 20 | 7 | |||||||||||||||||||
£ 23.98 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 480 l2 80 l3 17 l4 28 Static load C0
max.
kN 72.00 w1 23 w2 20 a
° 7 | |||||||||||||||||||||||||||
R3624.030 | 740 | 94 | 23 | 30 | 106.00 | 28 | 22 | 6 | |||||||||||||||||||
£ 27.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 740 l2 94 l3 23 l4 30 Static load C0
max.
kN 106.00 w1 28 w2 22 a
° 6 | |||||||||||||||||||||||||||
R3624.035 | 1200 | 112 | 29 | 38 | 153.00 | 30 | 25 | 6 | |||||||||||||||||||
£ 39.76 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 1200 l2 112 l3 29 l4 38 Static load C0
max.
kN 153.00 w1 30 w2 25 a
° 6 | |||||||||||||||||||||||||||
R3624.040 | 2000 | 135 | 36 | 45 | 250.00 | 35 | 28 | 7 | |||||||||||||||||||
£ 55.71 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 2000 l2 135 l3 36 l4 45 Static load C0
max.
kN 250.00 w1 35 w2 28 a
° 7 | |||||||||||||||||||||||||||
R3624.050 | 3800 | 168 | 46 | 55 | 365.00 | 40 | 35 | 6 | |||||||||||||||||||
£ 85.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3800 l2 168 l3 46 l4 55 Static load C0
max.
kN 365.00 w1 40 w2 35 a
° 6 | |||||||||||||||||||||||||||
R3624.060 | 5400 | 200 | 59 | 65 | 400.00 | 50 | 44 | 6 | |||||||||||||||||||
£ 136.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 5400 l2 200 l3 59 l4 65 Static load C0
max.
kN 400.00 w1 50 w2 44 a
° 6 | |||||||||||||||||||||||||||
R3624.070 | 5400 | 237 | 66 | 75 | 400.00 | 55 | 49 | 6 | |||||||||||||||||||
£ 208.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 5400 l2 237 l3 66 l4 75 Static load C0
max.
kN 400.00 w1 55 w2 49 a
° 6 | |||||||||||||||||||||||||||
R3624.080 | 12000 | 265 | 81 | 80 | 670.00 | 60 | 55 | 6 | |||||||||||||||||||
£ 290.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 12000 l2 265 l3 81 l4 80 Static load C0
max.
kN 670.00 w1 60 w2 55 a
° 6 | |||||||||||||||||||||||||||
R3624.090 | 21500 | 323 | 101 | 90 | 980.00 | 65 | 60 | 5 | |||||||||||||||||||
£ 549.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 21500 l2 323 l3 101 l4 90 Static load C0
max.
kN 980.00 w1 65 w2 60 a
° 5 | |||||||||||||||||||||||||||
R3624.100 | 27500 | 360 | 111 | 105 | 1120.00 | 70 | 70 | 7 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 27500 l2 360 l3 111 l4 105 Static load C0
max.
kN 1120.00 w1 70 w2 70 a
° 7 | |||||||||||||||||||||||||||
R3624.110 | 40500 | 407.5 | 125 | 115 | 1700.00 | 80 | 80 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 40500 l2 407.5 l3 125 l4 115 Static load C0
max.
kN 1700.00 w1 80 w2 80 a
° 6 | |||||||||||||||||||||||||||
R3624.120 | 76000 | 490 | 135 | 140 | 2900.00 | 90 | 90 | 6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 76000 l2 490 l3 135 l4 140 Static load C0
max.
kN 2900.00 w1 90 w2 90 a
° 6 |
Housing: Up to size 60 - Heat-treated steel (C45).
From size 70 cast iron (GS400).
Steel on steel bearing requiring lubrication, spherical plain bearing.
Fitted with hydraulic grease nipples to DIN71412, rod ends with short thread, particularly suited to hydraulic cylinders.
Spherical plain bearing fixed with snap rings.
For use with shortest relay distances and maximum stroke utilization.