Hydraulic Rod Ends
weld-on base
| Units | Price/unit after discount | Applied Discount |
| 1-4 | - | 0% |
| 5-9 | - | 10% |
| 10-19 | - | 15% |
| 20-49 | - | 25% |
| 50+ | - | 35% |
Housing: Up to size 60 - Heat-treated steel (C45).
From size 70 cast iron (GS400).
Bearing: steel on steel requiring lubrication.
DIN24338/ISO6982.
For standard hydraulic cylinders, fastened by hexagon socket cap screws to DIN912-12.9.
Spherical plain bearings, regreasable, fixed with snap rings, sizes up to 12 not regreasable.
Standard thread is right hand thread, left hand thread available on request.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk


























































































