Hydraulic Rod Ends
weld-on base
Price & Availability | Article | d1 tol. M7 | l1 | d2 | d3 | d4 | d5 | ||||||||||||||||||
R3622.020 | 20 | 38 | 24.1 | 29.0 | 50 | 35 | |||||||||||||||||||
£ 16.95 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1
tol. M7 20 l1 38 d2 24.1 d3 29.0 d4 50 d5 35 | |||||||||||||||||||||||||
R3622.025 | 25 | 45 | 29.3 | 35.5 | 55 | 42 | |||||||||||||||||||
£ 18.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 25 l1 45 d2 29.3 d3 35.5 d4 55 d5 42 | |||||||||||||||||||||||||
R3622.030 | 30 | 51 | 34.2 | 40.7 | 65 | 47 | |||||||||||||||||||
£ 27.12 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. M7 30 l1 51 d2 34.2 d3 40.7 d4 65 d5 47 | |||||||||||||||||||||||||
R3622.035 | 35 | 61 | 39.7 | 47.0 | 83 | 55 | |||||||||||||||||||
£ 35.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 35 l1 61 d2 39.7 d3 47.0 d4 83 d5 55 | |||||||||||||||||||||||||
R3622.040 | 40 | 69 | 45 | 53.0 | 100 | 62 | |||||||||||||||||||
£ 47.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. M7 40 l1 69 d2 45 d3 53.0 d4 100 d5 62 | |||||||||||||||||||||||||
R3622.045 | 45 | 77 | 50.7 | 60.0 | 110 | 68 | |||||||||||||||||||
£ 56.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 45 l1 77 d2 50.7 d3 60.0 d4 110 d5 68 | |||||||||||||||||||||||||
R3622.050 | 50 | 88 | 56 | 66.0 | 123 | 75 | |||||||||||||||||||
£ 66.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 50 l1 88 d2 56 d3 66.0 d4 123 d5 75 | |||||||||||||||||||||||||
R3622.060 | 60 | 100 | 66.8 | 80.0 | 140 | 90 | |||||||||||||||||||
£ 107.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 60 l1 100 d2 66.8 d3 80.0 d4 140 d5 90 | |||||||||||||||||||||||||
R3622.070 | 70 | 115 | 77.8 | 92.0 | 164 | 105 | |||||||||||||||||||
£ 175.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 70 l1 115 d2 77.8 d3 92.0 d4 164 d5 105 | |||||||||||||||||||||||||
R3622.080 | 80 | 141 | 89.4 | 105 | 180 | 120 | |||||||||||||||||||
£ 245.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. M7 80 l1 141 d2 89.4 d3 105 d4 180 d5 120 | |||||||||||||||||||||||||
R3622.090 | 90 | 150 | 98.1 | 115 | 226 | 130 | |||||||||||||||||||
£ 313.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 90 l1 150 d2 98.1 d3 115 d4 226 d5 130 | |||||||||||||||||||||||||
R3622.100 | 100 | 170 | 109.5 | 130 | 250 | 150 | |||||||||||||||||||
£ 611.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 100 l1 170 d2 109.5 d3 130 d4 250 d5 150 | |||||||||||||||||||||||||
R3622.110 | 110 | 185 | 121.2 | 140 | 295 | 160 | |||||||||||||||||||
£ 763.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 110 l1 185 d2 121.2 d3 140 d4 295 d5 160 | |||||||||||||||||||||||||
R3622.120 | 120 | 210 | 135.5 | 160 | 360 | 180 | |||||||||||||||||||
£ 1,145.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. M7 120 l1 210 d2 135.5 d3 160 d4 360 d5 180 |
Price & Availability | Article | Weight g | Dyn. load C max. kN | l2 | l3 | Static load C0 max. kN | w1 | w2 | a ° | ||||||||||||||||||
R3622.020 | 350 | 30.00 | 63.0 | 2 | 67.00 | 19 | 16 | 9 | |||||||||||||||||||
£ 16.95 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 350 Dyn. load C
max.
kN 30.00 l2 63.0 l3 2 Static load C0
max.
kN 67.00 w1 19 w2 16 a
° 9 | |||||||||||||||||||||||||||
R3622.025 | 530 | 48.00 | 72.5 | 2 | 69.50 | 23 | 20 | 7 | |||||||||||||||||||
£ 18.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 530 Dyn. load C
max.
kN 48.00 l2 72.5 l3 2 Static load C0
max.
kN 69.50 w1 23 w2 20 a
° 7 | |||||||||||||||||||||||||||
R3622.030 | 870 | 62.00 | 83.5 | 2 | 118.00 | 28 | 22 | 6 | |||||||||||||||||||
£ 27.12 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 870 Dyn. load C
max.
kN 62.00 l2 83.5 l3 2 Static load C0
max.
kN 118.00 w1 28 w2 22 a
° 6 | |||||||||||||||||||||||||||
R3622.035 | 1500 | 80.00 | 102.5 | 2 | 196.00 | 30 | 25 | 6 | |||||||||||||||||||
£ 35.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1500 Dyn. load C
max.
kN 80.00 l2 102.5 l3 2 Static load C0
max.
kN 196.00 w1 30 w2 25 a
° 6 | |||||||||||||||||||||||||||
R3622.040 | 2400 | 100.00 | 119 | 3 | 300.00 | 35 | 28 | 7 | |||||||||||||||||||
£ 47.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2400 Dyn. load C
max.
kN 100.00 l2 119 l3 3 Static load C0
max.
kN 300.00 w1 35 w2 28 a
° 7 | |||||||||||||||||||||||||||
R3622.045 | 3400 | 127.00 | 132 | 3 | 380.00 | 40 | 32 | 7 | |||||||||||||||||||
£ 56.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3400 Dyn. load C
max.
kN 127.00 l2 132 l3 3 Static load C0
max.
kN 380.00 w1 40 w2 32 a
° 7 | |||||||||||||||||||||||||||
R3622.050 | 4400 | 156.00 | 149.5 | 3 | 440.00 | 40 | 35 | 6 | |||||||||||||||||||
£ 66.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 4400 Dyn. load C
max.
kN 156.00 l2 149.5 l3 3 Static load C0
max.
kN 440.00 w1 40 w2 35 a
° 6 | |||||||||||||||||||||||||||
R3622.060 | 7100 | 245.00 | 170 | 4 | 570.00 | 50 | 44 | 6 | |||||||||||||||||||
£ 107.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 7100 Dyn. load C
max.
kN 245.00 l2 170 l3 4 Static load C0
max.
kN 570.00 w1 50 w2 44 a
° 6 | |||||||||||||||||||||||||||
R3622.070 | 10500 | 315.00 | 197 | 4 | 695.00 | 55 | 49 | 6 | |||||||||||||||||||
£ 175.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 10500 Dyn. load C
max.
kN 315.00 l2 197 l3 4 Static load C0
max.
kN 695.00 w1 55 w2 49 a
° 6 | |||||||||||||||||||||||||||
R3622.080 | 15000 | 400.00 | 231 | 4 | 780.00 | 60 | 55 | 6 | |||||||||||||||||||
£ 245.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 15000 Dyn. load C
max.
kN 400.00 l2 231 l3 4 Static load C0
max.
kN 780.00 w1 60 w2 55 a
° 6 | |||||||||||||||||||||||||||
R3622.090 | 23500 | 490.00 | 263 | 4 | 1340.00 | 65 | 60 | 5 | |||||||||||||||||||
£ 313.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 23500 Dyn. load C
max.
kN 490.00 l2 263 l3 4 Static load C0
max.
kN 1340.00 w1 65 w2 60 a
° 5 | |||||||||||||||||||||||||||
R3622.100 | 31500 | 610.00 | 295 | 4 | 1500.00 | 70 | 70 | 7 | |||||||||||||||||||
£ 611.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 31500 Dyn. load C
max.
kN 610.00 l2 295 l3 4 Static load C0
max.
kN 1500.00 w1 70 w2 70 a
° 7 | |||||||||||||||||||||||||||
R3622.110 | 48500 | 655.00 | 332.5 | 4 | 2160.00 | 80 | 70 | 6 | |||||||||||||||||||
£ 763.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 48500 Dyn. load C
max.
kN 655.00 l2 332.5 l3 4 Static load C0
max.
kN 2160.00 w1 80 w2 70 a
° 6 | |||||||||||||||||||||||||||
R3622.120 | 79000 | 950.00 | 390 | 4 | 3250.00 | 90 | 85 | 6 | |||||||||||||||||||
£ 1,145.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 79000 Dyn. load C
max.
kN 950.00 l2 390 l3 4 Static load C0
max.
kN 3250.00 w1 90 w2 85 a
° 6 |
Housing: forged steel (st 52-3), steel on steel bearing requiring lubrication, spherical plain bearing.
Fitted with hydraulic grease nipple to DIN 71412
Rod ends with rectangular surface for weld-on, spherical plain bearings fixed with snap rings.