Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Article | Thread hand | d1 tol. H7 | l1 | d2 | d3 | d4 | d5 | l2 | w1 | w2 | A/F | a ° | Static load C0 max. kN | ||||||||||||||||||
R3570.R005 | Right | 5 | 27 | M5 | 18 | 11 | 9 | 10 | 8 | 6 | 9 | 13 | 4.8 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 906 Need more? Please call us.
Thread hand Right d1
tol. H7 5 l1 27 d2 M5 d3 18 d4 11 d5 9 l2 10 w1 8 w2 6 A/F 9 a
° 13 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||||||||
R3570.R006 | Right | 6 | 30 | M6 | 20 | 13 | 10 | 12 | 9 | 6.75 | 11 | 13 | 6.2 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 2034 Need more? Please call us.
Thread hand Right d1
tol. H7 6 l1 30 d2 M6 d3 20 d4 13 d5 10 l2 12 w1 9 w2 6.75 A/F 11 a
° 13 Static load C0
max.
kN 6.2 | ||||||||||||||||||||||||||||||||
R3570.R008 | Right | 8 | 36 | M8 | 24 | 16 | 12.5 | 16 | 12 | 9 | 13 | 14 | 10.3 | |||||||||||||||||||
£ 11.89 per unit (click for quantity discounts) Ready to despatch 9268 Need more? Please call us.
Thread hand Right d1
tol. H7 8 l1 36 d2 M8 d3 24 d4 16 d5 12.5 l2 16 w1 12 w2 9 A/F 13 a
° 14 Static load C0
max.
kN 10.3 | ||||||||||||||||||||||||||||||||
R3570.R010 | Right | 10 | 43 | M10 | 28 | 19 | 15 | 20 | 14 | 10.5 | 17 | 13 | 14.4 | |||||||||||||||||||
£ 13.52 per unit (click for quantity discounts) Ready to despatch 314 Need more? Please call us.
Thread hand Right d1
tol. H7 10 l1 43 d2 M10 d3 28 d4 19 d5 15 l2 20 w1 14 w2 10.5 A/F 17 a
° 13 Static load C0
max.
kN 14.4 | ||||||||||||||||||||||||||||||||
R3570.R012 | Right | 12 | 50 | M12 | 34 | 22 | 17.5 | 22 | 16 | 12 | 19 | 13 | 19.2 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 476 Need more? Please call us.
Thread hand Right d1
tol. H7 12 l1 50 d2 M12 d3 34 d4 22 d5 17.5 l2 22 w1 16 w2 12 A/F 19 a
° 13 Static load C0
max.
kN 19.2 | ||||||||||||||||||||||||||||||||
R3570.R016 | Right | 16 | 64 | M16 | 42 | 27 | 22 | 28 | 21 | 15 | 22 | 15 | 31.2 | |||||||||||||||||||
£ 23.24 per unit (click for quantity discounts) Ready to despatch 114 Need more? Please call us.
Thread hand Right d1
tol. H7 16 l1 64 d2 M16 d3 42 d4 27 d5 22 l2 28 w1 21 w2 15 A/F 22 a
° 15 Static load C0
max.
kN 31.2 | ||||||||||||||||||||||||||||||||
R3570.L005 | Left | 5 | 27 | M5 | 18 | 11 | 9 | 10 | 8 | 6 | 9 | 13 | 4.8 | |||||||||||||||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 837 Need more? Please call us.
Thread hand Left d1
tol. H7 5 l1 27 d2 M5 d3 18 d4 11 d5 9 l2 10 w1 8 w2 6 A/F 9 a
° 13 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||||||||
R3570.L006 | Left | 6 | 30 | M6 | 20 | 13 | 10 | 12 | 9 | 6.75 | 11 | 13 | 6.2 | |||||||||||||||||||
£ 9.74 per unit (click for quantity discounts) Ready to despatch 736 Need more? Please call us.
Thread hand Left d1
tol. H7 6 l1 30 d2 M6 d3 20 d4 13 d5 10 l2 12 w1 9 w2 6.75 A/F 11 a
° 13 Static load C0
max.
kN 6.2 | ||||||||||||||||||||||||||||||||
R3570.L008 | Left | 8 | 36 | M8 | 24 | 16 | 12.5 | 16 | 12 | 9 | 13 | 14 | 10.3 | |||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 192 Need more? Please call us.
Thread hand Left d1
tol. H7 8 l1 36 d2 M8 d3 24 d4 16 d5 12.5 l2 16 w1 12 w2 9 A/F 13 a
° 14 Static load C0
max.
kN 10.3 | ||||||||||||||||||||||||||||||||
R3570.L010 | Left | 10 | 43 | M10 | 28 | 19 | 15 | 20 | 14 | 10.5 | 17 | 13 | 14.4 | |||||||||||||||||||
£ 13.52 per unit (click for quantity discounts) Ready to despatch 864 Need more? Please call us.
Thread hand Left d1
tol. H7 10 l1 43 d2 M10 d3 28 d4 19 d5 15 l2 20 w1 14 w2 10.5 A/F 17 a
° 13 Static load C0
max.
kN 14.4 | ||||||||||||||||||||||||||||||||
R3570.L012 | Left | 12 | 50 | M12 | 34 | 22 | 17.5 | 22 | 16 | 12 | 19 | 13 | 19.2 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 137 Need more? Please call us.
Thread hand Left d1
tol. H7 12 l1 50 d2 M12 d3 34 d4 22 d5 17.5 l2 22 w1 16 w2 12 A/F 19 a
° 13 Static load C0
max.
kN 19.2 | ||||||||||||||||||||||||||||||||
R3570.L016 | Left | 16 | 64 | M16 | 42 | 27 | 22 | 28 | 21 | 15 | 22 | 15 | 31.2 | |||||||||||||||||||
£ 22.24 per unit (click for quantity discounts) Ready to despatch 178 Need more? Please call us.
Thread hand Left d1
tol. H7 16 l1 64 d2 M16 d3 42 d4 27 d5 22 l2 28 w1 21 w2 15 A/F 22 a
° 15 Static load C0
max.
kN 31.2 |
Ball: low carbon steel, surface hardened. Silver zinc plated.
Housing: low carbon steel, zinc plated for corrosion resistance.
Bearing race: teflon.
Brass bearing with PTFE composite lining.
Standard thread is right hand thread.
Housing styles are subject to change.