Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | l2 | l3 | ||||||||||||||||||
R3554.R006 | Right | 6 | 30 | M6 | 10.0 | 20 | 10 | 12 | 11 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 6 l1 30 d2 M6 d3 10.0 d4 20 d5 10 l2 12 l3 11 | ||||||||||||||||||||||||||||
R3554.R008 | Right | 8 | 36 | M8 | 13.0 | 23 | 13 | 16 | 12 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Thread hand Right d1 8 l1 36 d2 M8 d3 13.0 d4 23 d5 13 l2 16 l3 12 | ||||||||||||||||||||||||||||
R3554.R010 | Right | 10 | 43 | M10 | 16.0 | 28 | 16 | 20 | 13 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10 d3 16.0 d4 28 d5 16 l2 20 l3 13 | ||||||||||||||||||||||||||||
R3554.R011 | Right | 10 | 43 | M10x1,25* | 16.0 | 28 | 16 | 20 | 13 | |||||||||||||||||||
£ 30.13 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10x1,25* d3 16.0 d4 28 d5 16 l2 20 l3 13 | ||||||||||||||||||||||||||||
R3554.R012 | Right | 12 | 50 | M12 | 18.0 | 32 | 19 | 22 | 15 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12 d3 18.0 d4 32 d5 19 l2 22 l3 15 | ||||||||||||||||||||||||||||
R3554.R013 | Right | 12 | 50 | M12x1,25* | 18.0 | 32 | 19 | 22 | 15 | |||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12x1,25* d3 18.0 d4 32 d5 19 l2 22 l3 15 | ||||||||||||||||||||||||||||
R3554.R015 | Right | 15 | 61 | M14 | 22.0 | 38 | 22 | 25 | 18 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 15 l1 61 d2 M14 d3 22.0 d4 38 d5 22 l2 25 l3 18 | ||||||||||||||||||||||||||||
R3554.R017 | Right | 17 | 67 | M16 | 25.0 | 44 | 25 | 28 | 20 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 17 l1 67 d2 M16 d3 25.0 d4 44 d5 25 l2 28 l3 20 | ||||||||||||||||||||||||||||
R3554.R020 | Right | 20 | 77 | M20x1,5* | 29.0 | 51 | 28 | 33 | 23 | |||||||||||||||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 20 l1 77 d2 M20x1,5* d3 29.0 d4 51 d5 28 l2 33 l3 23 | ||||||||||||||||||||||||||||
R3554.R025 | Right | 25 | 94 | M24x2* | 35.5 | 62 | 35 | 42 | 30 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24x2* d3 35.5 d4 62 d5 35 l2 42 l3 30 | ||||||||||||||||||||||||||||
R3554.R030 | Right | 30 | 110 | M30x2* | 40.7 | 70 | 42 | 51 | 32 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30x2* d3 40.7 d4 70 d5 42 l2 51 l3 32 | ||||||||||||||||||||||||||||
R3554.R035 | Right | 35 | 125 | M36x3* | 47.0 | 82 | 50 | 61 | 38 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 35 l1 125 d2 M36x3* d3 47.0 d4 82 d5 50 l2 61 l3 38 | ||||||||||||||||||||||||||||
R3554.R036 | Right | 35 | 130 | M36x2* | 47.0 | 82 | 50 | 66 | 38 | |||||||||||||||||||
£ 189.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 35 l1 130 d2 M36x2* d3 47.0 d4 82 d5 50 l2 66 l3 38 | ||||||||||||||||||||||||||||
R3554.R040 | Right | 40 | 145 | M42x3* | 53.0 | 92 | 58 | 71 | 42 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 40 l1 145 d2 M42x3* d3 53.0 d4 92 d5 58 l2 71 l3 42 | ||||||||||||||||||||||||||||
R3554.R041 | Right | 40 | 142 | M39x3* | 53.0 | 92 | 52 | 66 | 42 | |||||||||||||||||||
£ 361.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 40 l1 142 d2 M39x3* d3 53.0 d4 92 d5 52 l2 66 l3 42 | ||||||||||||||||||||||||||||
R3554.R045 | Right | 45 | 165 | M45x3* | 60.0 | 102 | 67 | 76 | 50 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Right d1 45 l1 165 d2 M45x3* d3 60.0 d4 102 d5 67 l2 76 l3 50 | ||||||||||||||||||||||||||||
R3554.R046 | Right | 45 | 145 | M42x3* | 60.0 | 102 | 58 | 66 | 50 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 45 l1 145 d2 M42x3* d3 60.0 d4 102 d5 58 l2 66 l3 50 | ||||||||||||||||||||||||||||
R3554.R050 | Right | 50 | 195 | M52x3* | 66.0 | 112 | 70 | 89 | 60 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 50 l1 195 d2 M52x3* d3 66.0 d4 112 d5 70 l2 89 l3 60 | ||||||||||||||||||||||||||||
R3554.R051 | Right | 50 | 160 | M45x3* | 66.0 | 112 | 62 | 69 | 60 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 50 l1 160 d2 M45x3* d3 66.0 d4 112 d5 62 l2 69 l3 60 | ||||||||||||||||||||||||||||
R3554.R060 | Right | 60 | 225 | M60x4* | 80.0 | 135 | 82 | 103 | 70 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 60 l1 225 d2 M60x4* d3 80.0 d4 135 d5 82 l2 103 l3 70 | ||||||||||||||||||||||||||||
R3554.R061 | Right | 60 | 175 | M52x3* | 80.0 | 135 | 71 | 71 | 70 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 60 l1 175 d2 M52x3* d3 80.0 d4 135 d5 71 l2 71 l3 70 | ||||||||||||||||||||||||||||
R3554.L006 | Left | 6 | 30 | M6 | 10.0 | 20 | 10 | 12 | 11 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Left d1 6 l1 30 d2 M6 d3 10.0 d4 20 d5 10 l2 12 l3 11 | ||||||||||||||||||||||||||||
R3554.L008 | Left | 8 | 36 | M8 | 13.0 | 23 | 13 | 16 | 12 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 8 l1 36 d2 M8 d3 13.0 d4 23 d5 13 l2 16 l3 12 | ||||||||||||||||||||||||||||
R3554.L010 | Left | 10 | 43 | M10 | 16.0 | 28 | 16 | 20 | 13 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10 d3 16.0 d4 28 d5 16 l2 20 l3 13 | ||||||||||||||||||||||||||||
R3554.L011 | Left | 10 | 43 | M10x1,25* | 16.0 | 28 | 16 | 20 | 13 | |||||||||||||||||||
£ 24.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10x1,25* d3 16.0 d4 28 d5 16 l2 20 l3 13 | ||||||||||||||||||||||||||||
R3554.L012 | Left | 12 | 50 | M12 | 18.0 | 32 | 19 | 22 | 15 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12 d3 18.0 d4 32 d5 19 l2 22 l3 15 | ||||||||||||||||||||||||||||
R3554.L013 | Left | 12 | 50 | M12x1,25* | 18.0 | 32 | 19 | 22 | 15 | |||||||||||||||||||
£ 27.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12x1,25* d3 18.0 d4 32 d5 19 l2 22 l3 15 | ||||||||||||||||||||||||||||
R3554.L015 | Left | 15 | 61 | M14 | 22.0 | 38 | 22 | 25 | 18 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 15 l1 61 d2 M14 d3 22.0 d4 38 d5 22 l2 25 l3 18 | ||||||||||||||||||||||||||||
R3554.L017 | Left | 17 | 67 | M16 | 25.0 | 44 | 25 | 28 | 20 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Left d1 17 l1 67 d2 M16 d3 25.0 d4 44 d5 25 l2 28 l3 20 | ||||||||||||||||||||||||||||
R3554.L020 | Left | 20 | 77 | M20x1,5* | 29.0 | 51 | 28 | 33 | 23 | |||||||||||||||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 20 l1 77 d2 M20x1,5* d3 29.0 d4 51 d5 28 l2 33 l3 23 | ||||||||||||||||||||||||||||
R3554.L025 | Left | 25 | 94 | M24x2* | 35.5 | 62 | 35 | 42 | 30 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24x2* d3 35.5 d4 62 d5 35 l2 42 l3 30 | ||||||||||||||||||||||||||||
R3554.L030 | Left | 30 | 110 | M30x2* | 40.7 | 70 | 42 | 51 | 32 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30x2* d3 40.7 d4 70 d5 42 l2 51 l3 32 | ||||||||||||||||||||||||||||
R3554.L035 | Left | 35 | 125 | M36x3* | 47.0 | 82 | 50 | 61 | 38 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 35 l1 125 d2 M36x3* d3 47.0 d4 82 d5 50 l2 61 l3 38 | ||||||||||||||||||||||||||||
R3554.L036 | Left | 35 | 130 | M36x2* | 47.0 | 82 | 50 | 66 | 38 | |||||||||||||||||||
£ 189.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 35 l1 130 d2 M36x2* d3 47.0 d4 82 d5 50 l2 66 l3 38 | ||||||||||||||||||||||||||||
R3554.L040 | Left | 40 | 145 | M42x3* | 53.0 | 92 | 58 | 71 | 42 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 40 l1 145 d2 M42x3* d3 53.0 d4 92 d5 58 l2 71 l3 42 | ||||||||||||||||||||||||||||
R3554.L041 | Left | 40 | 142 | M39x3* | 53.0 | 92 | 52 | 66 | 42 | |||||||||||||||||||
£ 361.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 40 l1 142 d2 M39x3* d3 53.0 d4 92 d5 52 l2 66 l3 42 | ||||||||||||||||||||||||||||
R3554.L045 | Left | 45 | 165 | M45x3* | 60.0 | 102 | 67 | 76 | 50 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 45 l1 165 d2 M45x3* d3 60.0 d4 102 d5 67 l2 76 l3 50 | ||||||||||||||||||||||||||||
R3554.L046 | Left | 45 | 145 | M42x3* | 60.0 | 102 | 58 | 66 | 50 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 45 l1 145 d2 M42x3* d3 60.0 d4 102 d5 58 l2 66 l3 50 | ||||||||||||||||||||||||||||
R3554.L050 | Left | 50 | 195 | M52x3* | 66.0 | 112 | 70 | 89 | 60 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 50 l1 195 d2 M52x3* d3 66.0 d4 112 d5 70 l2 89 l3 60 | ||||||||||||||||||||||||||||
R3554.L051 | Left | 50 | 160 | M45x3* | 66.0 | 112 | 62 | 69 | 60 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 50 l1 160 d2 M45x3* d3 66.0 d4 112 d5 62 l2 69 l3 60 | ||||||||||||||||||||||||||||
R3554.L060 | Left | 60 | 225 | M60x4* | 80.0 | 135 | 82 | 103 | 70 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 60 l1 225 d2 M60x4* d3 80.0 d4 135 d5 82 l2 103 l3 70 | ||||||||||||||||||||||||||||
R3554.L061 | Left | 60 | 175 | M52x3* | 80.0 | 135 | 71 | 71 | 70 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 60 l1 175 d2 M52x3* d3 80.0 d4 135 d5 71 l2 71 l3 70 |
Price & Availability | Article | Weight g | l4 | w1 | w2 | A/F | a1 ° | a2 ° | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
R3554.R006 | 17 | - | 6 | 4 | 9 | 13.0 | 6.5 | 2.5 | 10.6 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 17 l4 - w1 6 w2 4 A/F 9 a1
° 13.0 a2
° 6.5 Dyn. load C
max.
kN 2.5 Static load C0
max.
kN 10.6 | ||||||||||||||||||||||||||||
R3554.R008 | 31 | - | 8 | 5 | 11 | 15.0 | 8.0 | 4.2 | 13.1 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Weight
g 31 l4 - w1 8 w2 5 A/F 11 a1
° 15.0 a2
° 8.0 Dyn. load C
max.
kN 4.2 Static load C0
max.
kN 13.1 | ||||||||||||||||||||||||||||
R3554.R010 | 54 | - | 9 | 6 | 14 | 12.0 | 6.0 | 6.4 | 18.8 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 54 l4 - w1 9 w2 6 A/F 14 a1
° 12.0 a2
° 6.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 18.8 | ||||||||||||||||||||||||||||
R3554.R011 | 54 | - | 9 | 6 | 14 | 12.0 | 6.0 | 6.4 | 18.8 | |||||||||||||||||||
£ 30.13 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Weight
g 54 l4 - w1 9 w2 6 A/F 14 a1
° 12.0 a2
° 6.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 18.8 | ||||||||||||||||||||||||||||
R3554.R012 | 86 | - | 10 | 7 | 17 | 10.5 | 5.0 | 9.2 | 28.0 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 86 l4 - w1 10 w2 7 A/F 17 a1
° 10.5 a2
° 5.0 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 28.0 | ||||||||||||||||||||||||||||
R3554.R013 | 86 | - | 10 | 7 | 17 | 10.5 | 5.0 | 9.2 | 28.0 | |||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 86 l4 - w1 10 w2 7 A/F 17 a1
° 10.5 a2
° 5.0 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 28.0 | ||||||||||||||||||||||||||||
R3554.R015 | 142 | - | 12 | 9 | 19 | 8.5 | 4.5 | 13.4 | 41.0 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 142 l4 - w1 12 w2 9 A/F 19 a1
° 8.5 a2
° 4.5 Dyn. load C
max.
kN 13.4 Static load C0
max.
kN 41.0 | ||||||||||||||||||||||||||||
R3554.R017 | 208 | - | 14 | 10 | 22 | 10.0 | 5.5 | 19.2 | 57.9 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 208 l4 - w1 14 w2 10 A/F 22 a1
° 10.0 a2
° 5.5 Dyn. load C
max.
kN 19.2 Static load C0
max.
kN 57.9 | ||||||||||||||||||||||||||||
R3554.R020 | 290 | - | 16 | 12 | 24 | 9.0 | 4.5 | 25.2 | 76.7 | |||||||||||||||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 290 l4 - w1 16 w2 12 A/F 24 a1
° 9.0 a2
° 4.5 Dyn. load C
max.
kN 25.2 Static load C0
max.
kN 76.7 | ||||||||||||||||||||||||||||
R3554.R025 | 573 | - | 20 | 16 | 30 | 7.5 | 3.5 | 42.4 | 119.1 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 573 l4 - w1 20 w2 16 A/F 30 a1
° 7.5 a2
° 3.5 Dyn. load C
max.
kN 42.4 Static load C0
max.
kN 119.1 | ||||||||||||||||||||||||||||
R3554.R030 | 908 | - | 22 | 18 | 36 | 6.0 | 3.0 | 54.0 | 141.8 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 908 l4 - w1 22 w2 18 A/F 36 a1
° 6.0 a2
° 3.0 Dyn. load C
max.
kN 54.0 Static load C0
max.
kN 141.8 | ||||||||||||||||||||||||||||
R3554.R035 | 1230 | 36 | 25 | 20 | 41 | 6.5 | 3.5 | 70.4 | 180.8 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1230 l4 36 w1 25 w2 20 A/F 41 a1
° 6.5 a2
° 3.5 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 180.8 | ||||||||||||||||||||||||||||
R3554.R036 | 1230 | 41 | 25 | 20 | 41 | 6.5 | 3.5 | 70.4 | 180.8 | |||||||||||||||||||
£ 189.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1230 l4 41 w1 25 w2 20 A/F 41 a1
° 6.5 a2
° 3.5 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 180.8 | ||||||||||||||||||||||||||||
R3554.R040 | 2075 | 42 | 28 | 22 | 50 | 7.0 | 3.5 | 86.0 | 222.6 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2075 l4 42 w1 28 w2 22 A/F 50 a1
° 7.0 a2
° 3.5 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 222.6 | ||||||||||||||||||||||||||||
R3554.R041 | 1880 | 39 | 28 | 22 | 46 | 7.0 | 3.5 | 86.0 | 222.6 | |||||||||||||||||||
£ 361.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1880 l4 39 w1 28 w2 22 A/F 46 a1
° 7.0 a2
° 3.5 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 222.6 | ||||||||||||||||||||||||||||
R3554.R045 | 3085 | 45 | 32 | 25 | 55 | 7.5 | 4.0 | 107.0 | 276.2 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 3085 l4 45 w1 32 w2 25 A/F 55 a1
° 7.5 a2
° 4.0 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 276.2 | ||||||||||||||||||||||||||||
R3554.R046 | 2500 | 42 | 32 | 25 | 50 | 7.5 | 4.0 | 107.0 | 276.2 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2500 l4 42 w1 32 w2 25 A/F 50 a1
° 7.5 a2
° 4.0 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 276.2 | ||||||||||||||||||||||||||||
R3554.R050 | 3975 | 52 | 35 | 28 | 60 | 6.5 | 3.0 | 132.0 | 339.2 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3975 l4 52 w1 35 w2 28 A/F 60 a1
° 6.5 a2
° 3.0 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 339.2 | ||||||||||||||||||||||||||||
R3554.R051 | 3200 | 45 | 35 | 28 | 55 | 6.5 | 3.0 | 132.0 | 339.2 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3200 l4 45 w1 35 w2 28 A/F 55 a1
° 6.5 a2
° 3.0 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 339.2 | ||||||||||||||||||||||||||||
R3554.R060 | 7300 | 60 | 44 | 36 | 70 | 6.5 | 3.5 | 208.0 | 532.1 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 7300 l4 60 w1 44 w2 36 A/F 70 a1
° 6.5 a2
° 3.5 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 532.1 | ||||||||||||||||||||||||||||
R3554.R061 | 5900 | 52 | 44 | 36 | 60 | 6.5 | 3.5 | 208.0 | 532.1 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 5900 l4 52 w1 44 w2 36 A/F 60 a1
° 6.5 a2
° 3.5 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 532.1 | ||||||||||||||||||||||||||||
R3554.L006 | 17 | - | 6 | 4 | 9 | 13.0 | 6.5 | 2.5 | 10.6 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 17 l4 - w1 6 w2 4 A/F 9 a1
° 13.0 a2
° 6.5 Dyn. load C
max.
kN 2.5 Static load C0
max.
kN 10.6 | ||||||||||||||||||||||||||||
R3554.L008 | 31 | - | 8 | 5 | 11 | 15.0 | 8.0 | 4.2 | 13.1 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 31 l4 - w1 8 w2 5 A/F 11 a1
° 15.0 a2
° 8.0 Dyn. load C
max.
kN 4.2 Static load C0
max.
kN 13.1 | ||||||||||||||||||||||||||||
R3554.L010 | 54 | - | 9 | 6 | 14 | 12.0 | 6.0 | 6.4 | 18.8 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 54 l4 - w1 9 w2 6 A/F 14 a1
° 12.0 a2
° 6.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 18.8 | ||||||||||||||||||||||||||||
R3554.L011 | 54 | - | 9 | 6 | 14 | 12.0 | 6.0 | 6.4 | 18.8 | |||||||||||||||||||
£ 24.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 54 l4 - w1 9 w2 6 A/F 14 a1
° 12.0 a2
° 6.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 18.8 | ||||||||||||||||||||||||||||
R3554.L012 | 86 | - | 10 | 7 | 17 | 10.5 | 5.0 | 9.2 | 28.0 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Weight
g 86 l4 - w1 10 w2 7 A/F 17 a1
° 10.5 a2
° 5.0 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 28.0 | ||||||||||||||||||||||||||||
R3554.L013 | 86 | - | 10 | 7 | 17 | 10.5 | 5.0 | 9.2 | 28.0 | |||||||||||||||||||
£ 27.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 86 l4 - w1 10 w2 7 A/F 17 a1
° 10.5 a2
° 5.0 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 28.0 | ||||||||||||||||||||||||||||
R3554.L015 | 142 | - | 12 | 9 | 19 | 8.5 | 4.5 | 13.4 | 41.0 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 142 l4 - w1 12 w2 9 A/F 19 a1
° 8.5 a2
° 4.5 Dyn. load C
max.
kN 13.4 Static load C0
max.
kN 41.0 | ||||||||||||||||||||||||||||
R3554.L017 | 208 | - | 14 | 10 | 22 | 10.0 | 5.5 | 19.2 | 57.9 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 208 l4 - w1 14 w2 10 A/F 22 a1
° 10.0 a2
° 5.5 Dyn. load C
max.
kN 19.2 Static load C0
max.
kN 57.9 | ||||||||||||||||||||||||||||
R3554.L020 | 290 | - | 16 | 12 | 24 | 9.0 | 4.5 | 25.2 | 76.7 | |||||||||||||||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 290 l4 - w1 16 w2 12 A/F 24 a1
° 9.0 a2
° 4.5 Dyn. load C
max.
kN 25.2 Static load C0
max.
kN 76.7 | ||||||||||||||||||||||||||||
R3554.L025 | 573 | - | 20 | 16 | 30 | 7.5 | 3.5 | 42.4 | 119.1 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 573 l4 - w1 20 w2 16 A/F 30 a1
° 7.5 a2
° 3.5 Dyn. load C
max.
kN 42.4 Static load C0
max.
kN 119.1 | ||||||||||||||||||||||||||||
R3554.L030 | 908 | - | 22 | 18 | 36 | 6.0 | 3.0 | 54.0 | 141.8 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 908 l4 - w1 22 w2 18 A/F 36 a1
° 6.0 a2
° 3.0 Dyn. load C
max.
kN 54.0 Static load C0
max.
kN 141.8 | ||||||||||||||||||||||||||||
R3554.L035 | 1230 | 36 | 25 | 20 | 41 | 6.5 | 3.5 | 70.4 | 180.8 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1230 l4 36 w1 25 w2 20 A/F 41 a1
° 6.5 a2
° 3.5 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 180.8 | ||||||||||||||||||||||||||||
R3554.L036 | 1230 | 41 | 25 | 20 | 41 | 6.5 | 3.5 | 70.4 | 180.8 | |||||||||||||||||||
£ 189.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1230 l4 41 w1 25 w2 20 A/F 41 a1
° 6.5 a2
° 3.5 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 180.8 | ||||||||||||||||||||||||||||
R3554.L040 | 2075 | 42 | 28 | 22 | 50 | 7.0 | 3.5 | 86.0 | 222.6 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2075 l4 42 w1 28 w2 22 A/F 50 a1
° 7.0 a2
° 3.5 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 222.6 | ||||||||||||||||||||||||||||
R3554.L041 | 1880 | 39 | 28 | 22 | 46 | 7.0 | 3.5 | 86.0 | 222.6 | |||||||||||||||||||
£ 361.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1880 l4 39 w1 28 w2 22 A/F 46 a1
° 7.0 a2
° 3.5 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 222.6 | ||||||||||||||||||||||||||||
R3554.L045 | 3085 | 45 | 32 | 25 | 55 | 7.5 | 4.0 | 107.0 | 276.2 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3085 l4 45 w1 32 w2 25 A/F 55 a1
° 7.5 a2
° 4.0 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 276.2 | ||||||||||||||||||||||||||||
R3554.L046 | 2500 | 42 | 32 | 25 | 50 | 7.5 | 4.0 | 107.0 | 276.2 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2500 l4 42 w1 32 w2 25 A/F 50 a1
° 7.5 a2
° 4.0 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 276.2 | ||||||||||||||||||||||||||||
R3554.L050 | 3975 | 52 | 35 | 28 | 60 | 6.5 | 3.0 | 132.0 | 339.2 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3975 l4 52 w1 35 w2 28 A/F 60 a1
° 6.5 a2
° 3.0 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 339.2 | ||||||||||||||||||||||||||||
R3554.L051 | 3200 | 45 | 35 | 28 | 55 | 6.5 | 3.0 | 132.0 | 339.2 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3200 l4 45 w1 35 w2 28 A/F 55 a1
° 6.5 a2
° 3.0 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 339.2 | ||||||||||||||||||||||||||||
R3554.L060 | 7300 | 60 | 44 | 36 | 70 | 6.5 | 3.5 | 208.0 | 532.1 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 7300 l4 60 w1 44 w2 36 A/F 70 a1
° 6.5 a2
° 3.5 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 532.1 | ||||||||||||||||||||||||||||
R3554.L061 | 5900 | 52 | 44 | 36 | 60 | 6.5 | 3.5 | 208.0 | 532.1 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 5900 l4 52 w1 44 w2 36 A/F 60 a1
° 6.5 a2
° 3.5 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 532.1 |
Rod end housing - forged steel, tempered, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, polished and chromium plated.
Race - nylon/teflon/glass compound.
Female thread maintenance free adapter sizes according to DIN ISO 12240-4, series E.
For tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.