Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | l2 | ||||||||||||||||||
R3568.R006 | Right | 6 | 30 | M6 | 10.0 | 20 | 10 | 12 | |||||||||||||||||||
£ 54.43 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 6 l1 30 d2 M6 d3 10.0 d4 20 d5 10 l2 12 | |||||||||||||||||||||||||||
R3568.R008 | Right | 8 | 36 | M8 | 13.0 | 23 | 13 | 16 | |||||||||||||||||||
£ 46.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 8 l1 36 d2 M8 d3 13.0 d4 23 d5 13 l2 16 | |||||||||||||||||||||||||||
R3568.R010 | Right | 10 | 43 | M10 | 16.0 | 28 | 16 | 20 | |||||||||||||||||||
£ 36.70 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10 d3 16.0 d4 28 d5 16 l2 20 | |||||||||||||||||||||||||||
R3568.R011 | Right | 10 | 43 | M10x1,25* | 16.0 | 28 | 16 | 20 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10x1,25* d3 16.0 d4 28 d5 16 l2 20 | |||||||||||||||||||||||||||
R3568.R012 | Right | 12 | 50 | M12 | 18.0 | 32 | 19 | 22 | |||||||||||||||||||
£ 51.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12 d3 18.0 d4 32 d5 19 l2 22 | |||||||||||||||||||||||||||
R3568.R013 | Right | 12 | 50 | M12x1,25* | 18.0 | 32 | 19 | 22 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12x1,25* d3 18.0 d4 32 d5 19 l2 22 | |||||||||||||||||||||||||||
R3568.R015 | Right | 15 | 61 | M14 | 22.0 | 38 | 22 | 25 | |||||||||||||||||||
£ 67.99 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 15 l1 61 d2 M14 d3 22.0 d4 38 d5 22 l2 25 | |||||||||||||||||||||||||||
R3568.R017 | Right | 17 | 67 | M16 | 25.0 | 44 | 25 | 28 | |||||||||||||||||||
£ 108.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 17 l1 67 d2 M16 d3 25.0 d4 44 d5 25 l2 28 | |||||||||||||||||||||||||||
R3568.R020 | Right | 20 | 77 | M20x1,5* | 29.0 | 51 | 28 | 33 | |||||||||||||||||||
£ 24.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 20 l1 77 d2 M20x1,5* d3 29.0 d4 51 d5 28 l2 33 | |||||||||||||||||||||||||||
R3568.R025 | Right | 25 | 94 | M24x2* | 35.5 | 62 | 35 | 42 | |||||||||||||||||||
£ 102.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24x2* d3 35.5 d4 62 d5 35 l2 42 | |||||||||||||||||||||||||||
R3568.R030 | Right | 30 | 110 | M30x2* | 40.7 | 70 | 42 | 51 | |||||||||||||||||||
£ 197.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30x2* d3 40.7 d4 70 d5 42 l2 51 | |||||||||||||||||||||||||||
R3568.R035 | Right | 35 | 125 | M36x3* | 47.0 | 82 | 50 | 61 | |||||||||||||||||||
£ 196.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 35 l1 125 d2 M36x3* d3 47.0 d4 82 d5 50 l2 61 | |||||||||||||||||||||||||||
R3568.R036 | Right | 35 | 130 | M36x2* | 47.0 | 82 | 50 | 66 | |||||||||||||||||||
£ 243.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 35 l1 130 d2 M36x2* d3 47.0 d4 82 d5 50 l2 66 | |||||||||||||||||||||||||||
R3568.R040 | Right | 40 | 145 | M42x3* | 53.0 | 92 | 58 | 71 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 40 l1 145 d2 M42x3* d3 53.0 d4 92 d5 58 l2 71 | |||||||||||||||||||||||||||
R3568.R041 | Right | 40 | 142 | M39x3* | 53.0 | 92 | 52 | 66 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 40 l1 142 d2 M39x3* d3 53.0 d4 92 d5 52 l2 66 | |||||||||||||||||||||||||||
R3568.R045 | Right | 45 | 165 | M45x3* | 60.0 | 102 | 67 | 76 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 45 l1 165 d2 M45x3* d3 60.0 d4 102 d5 67 l2 76 | |||||||||||||||||||||||||||
R3568.R046 | Right | 45 | 145 | M42x3* | 60.0 | 102 | 58 | 66 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 45 l1 145 d2 M42x3* d3 60.0 d4 102 d5 58 l2 66 | |||||||||||||||||||||||||||
R3568.R050 | Right | 50 | 195 | M52x3* | 66.0 | 112 | 70 | 89 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 50 l1 195 d2 M52x3* d3 66.0 d4 112 d5 70 l2 89 | |||||||||||||||||||||||||||
R3568.R051 | Right | 50 | 160 | M45x3* | 66.0 | 112 | 62 | 69 | |||||||||||||||||||
£ 255.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 50 l1 160 d2 M45x3* d3 66.0 d4 112 d5 62 l2 69 | |||||||||||||||||||||||||||
R3568.R060 | Right | 60 | 225 | M60x4* | 80.0 | 135 | 82 | 103 | |||||||||||||||||||
£ 1,115.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 60 l1 225 d2 M60x4* d3 80.0 d4 135 d5 82 l2 103 | |||||||||||||||||||||||||||
R3568.R061 | Right | 60 | 175 | M52x3* | 80.0 | 135 | 71 | 71 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 60 l1 175 d2 M52x3* d3 80.0 d4 135 d5 71 l2 71 | |||||||||||||||||||||||||||
R3568.L006 | Left | 6 | 30 | M6 | 10.0 | 20 | 10 | 12 | |||||||||||||||||||
£ 30.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 6 l1 30 d2 M6 d3 10.0 d4 20 d5 10 l2 12 | |||||||||||||||||||||||||||
R3568.L008 | Left | 8 | 36 | M8 | 13.0 | 23 | 13 | 16 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 8 l1 36 d2 M8 d3 13.0 d4 23 d5 13 l2 16 | |||||||||||||||||||||||||||
R3568.L010 | Left | 10 | 43 | M10 | 16.0 | 28 | 16 | 20 | |||||||||||||||||||
£ 36.70 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10 d3 16.0 d4 28 d5 16 l2 20 | |||||||||||||||||||||||||||
R3568.L011 | Left | 10 | 43 | M10x1,25* | 16.0 | 28 | 16 | 20 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10x1,25* d3 16.0 d4 28 d5 16 l2 20 | |||||||||||||||||||||||||||
R3568.L012 | Left | 12 | 50 | M12 | 18.0 | 32 | 19 | 22 | |||||||||||||||||||
£ 51.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12 d3 18.0 d4 32 d5 19 l2 22 | |||||||||||||||||||||||||||
R3568.L013 | Left | 12 | 50 | M12x1,25* | 18.0 | 32 | 19 | 22 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12x1,25* d3 18.0 d4 32 d5 19 l2 22 | |||||||||||||||||||||||||||
R3568.L015 | Left | 15 | 61 | M14 | 22.0 | 38 | 22 | 25 | |||||||||||||||||||
£ 55.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 15 l1 61 d2 M14 d3 22.0 d4 38 d5 22 l2 25 | |||||||||||||||||||||||||||
R3568.L017 | Left | 17 | 67 | M16 | 25.0 | 44 | 25 | 28 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 17 l1 67 d2 M16 d3 25.0 d4 44 d5 25 l2 28 | |||||||||||||||||||||||||||
R3568.L020 | Left | 20 | 77 | M20x1,5* | 29.0 | 51 | 28 | 33 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 20 l1 77 d2 M20x1,5* d3 29.0 d4 51 d5 28 l2 33 | |||||||||||||||||||||||||||
R3568.L025 | Left | 25 | 94 | M24x2* | 35.5 | 62 | 35 | 42 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24x2* d3 35.5 d4 62 d5 35 l2 42 | |||||||||||||||||||||||||||
R3568.L030 | Left | 30 | 110 | M30x2* | 40.7 | 70 | 42 | 51 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30x2* d3 40.7 d4 70 d5 42 l2 51 | |||||||||||||||||||||||||||
R3568.L035 | Left | 35 | 125 | M36x3* | 47.0 | 82 | 50 | 61 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 35 l1 125 d2 M36x3* d3 47.0 d4 82 d5 50 l2 61 | |||||||||||||||||||||||||||
R3568.L036 | Left | 35 | 130 | M36x2* | 47.0 | 82 | 50 | 66 | |||||||||||||||||||
£ 255.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 35 l1 130 d2 M36x2* d3 47.0 d4 82 d5 50 l2 66 | |||||||||||||||||||||||||||
R3568.L040 | Left | 40 | 145 | M42x3* | 53.0 | 92 | 58 | 71 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 40 l1 145 d2 M42x3* d3 53.0 d4 92 d5 58 l2 71 | |||||||||||||||||||||||||||
R3568.L041 | Left | 40 | 142 | M39x3* | 53.0 | 92 | 52 | 66 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 40 l1 142 d2 M39x3* d3 53.0 d4 92 d5 52 l2 66 | |||||||||||||||||||||||||||
R3568.L045 | Left | 45 | 165 | M45x3* | 60.0 | 102 | 67 | 76 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 45 l1 165 d2 M45x3* d3 60.0 d4 102 d5 67 l2 76 | |||||||||||||||||||||||||||
R3568.L046 | Left | 45 | 145 | M42x3* | 60.0 | 102 | 58 | 66 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 45 l1 145 d2 M42x3* d3 60.0 d4 102 d5 58 l2 66 | |||||||||||||||||||||||||||
R3568.L050 | Left | 50 | 195 | M52x3* | 66.0 | 112 | 70 | 89 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 50 l1 195 d2 M52x3* d3 66.0 d4 112 d5 70 l2 89 | |||||||||||||||||||||||||||
R3568.L051 | Left | 50 | 160 | M45x3* | 66.0 | 112 | 62 | 69 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 50 l1 160 d2 M45x3* d3 66.0 d4 112 d5 62 l2 69 | |||||||||||||||||||||||||||
R3568.L060 | Left | 60 | 225 | M60x4* | 80.0 | 135 | 82 | 103 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 60 l1 225 d2 M60x4* d3 80.0 d4 135 d5 82 l2 103 | |||||||||||||||||||||||||||
R3568.L061 | Left | 60 | 175 | M52x3* | 80.0 | 135 | 71 | 71 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 60 l1 175 d2 M52x3* d3 80.0 d4 135 d5 71 l2 71 |
Price & Availability | Article | Weight g | l3 | l4 | w1 | w2 | A/F | a ° | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
R3568.R006 | 17 | 11 | - | 6 | 4 | 9 | 13.0 | 2.5 | 4.8 | |||||||||||||||||||
£ 54.43 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 17 l3 11 l4 - w1 6 w2 4 A/F 9 a
° 13.0 Dyn. load C
max.
kN 2.5 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||||
R3568.R008 | 31 | 12 | - | 8 | 5 | 11 | 15.0 | 4.2 | 5.9 | |||||||||||||||||||
£ 46.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 31 l3 12 l4 - w1 8 w2 5 A/F 11 a
° 15.0 Dyn. load C
max.
kN 4.2 Static load C0
max.
kN 5.9 | ||||||||||||||||||||||||||||
R3568.R010 | 54 | 13 | - | 9 | 6 | 14 | 12.0 | 6.4 | 8.5 | |||||||||||||||||||
£ 36.70 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 54 l3 13 l4 - w1 9 w2 6 A/F 14 a
° 12.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 8.5 | ||||||||||||||||||||||||||||
R3568.R011 | 54 | 13 | - | 9 | 6 | 14 | 12.0 | 6.4 | 8.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 54 l3 13 l4 - w1 9 w2 6 A/F 14 a
° 12.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 8.5 | ||||||||||||||||||||||||||||
R3568.R012 | 86 | 15 | - | 10 | 7 | 17 | 10.5 | 9.2 | 12.6 | |||||||||||||||||||
£ 51.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 86 l3 15 l4 - w1 10 w2 7 A/F 17 a
° 10.5 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 12.6 | ||||||||||||||||||||||||||||
R3568.R013 | 86 | 15 | - | 10 | 7 | 17 | 10.5 | 9.2 | 12.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 86 l3 15 l4 - w1 10 w2 7 A/F 17 a
° 10.5 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 12.6 | ||||||||||||||||||||||||||||
R3568.R015 | 142 | 18 | - | 12 | 9 | 19 | 8.5 | 13.4 | 18.5 | |||||||||||||||||||
£ 67.99 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 142 l3 18 l4 - w1 12 w2 9 A/F 19 a
° 8.5 Dyn. load C
max.
kN 13.4 Static load C0
max.
kN 18.5 | ||||||||||||||||||||||||||||
R3568.R017 | 208 | 20 | - | 14 | 10 | 22 | 10.0 | 19.2 | 26.0 | |||||||||||||||||||
£ 108.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 208 l3 20 l4 - w1 14 w2 10 A/F 22 a
° 10.0 Dyn. load C
max.
kN 19.2 Static load C0
max.
kN 26.0 | ||||||||||||||||||||||||||||
R3568.R020 | 290 | 23 | - | 16 | 12 | 24 | 9.0 | 25.2 | 34.5 | |||||||||||||||||||
£ 24.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 290 l3 23 l4 - w1 16 w2 12 A/F 24 a
° 9.0 Dyn. load C
max.
kN 25.2 Static load C0
max.
kN 34.5 | ||||||||||||||||||||||||||||
R3568.R025 | 573 | 30 | - | 20 | 16 | 30 | 7.5 | 42.4 | 54.0 | |||||||||||||||||||
£ 102.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 573 l3 30 l4 - w1 20 w2 16 A/F 30 a
° 7.5 Dyn. load C
max.
kN 42.4 Static load C0
max.
kN 54.0 | ||||||||||||||||||||||||||||
R3568.R030 | 908 | 32 | - | 22 | 18 | 36 | 6.0 | 54.0 | 63.8 | |||||||||||||||||||
£ 197.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 908 l3 32 l4 - w1 22 w2 18 A/F 36 a
° 6.0 Dyn. load C
max.
kN 54.0 Static load C0
max.
kN 63.8 | ||||||||||||||||||||||||||||
R3568.R035 | 1230 | 38 | 36 | 25 | 20 | 41 | 6.5 | 70.4 | 81.4 | |||||||||||||||||||
£ 196.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1230 l3 38 l4 36 w1 25 w2 20 A/F 41 a
° 6.5 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 81.4 | ||||||||||||||||||||||||||||
R3568.R036 | 1230 | 38 | 41 | 25 | 20 | 41 | 6.5 | 70.4 | 81.4 | |||||||||||||||||||
£ 243.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1230 l3 38 l4 41 w1 25 w2 20 A/F 41 a
° 6.5 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 81.4 | ||||||||||||||||||||||||||||
R3568.R040 | 2075 | 42 | 42 | 28 | 22 | 50 | 7.0 | 86.0 | 100.2 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 2075 l3 42 l4 42 w1 28 w2 22 A/F 50 a
° 7.0 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 100.2 | ||||||||||||||||||||||||||||
R3568.R041 | 1880 | 42 | 39 | 28 | 22 | 46 | 7.0 | 86.0 | 100.2 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 1880 l3 42 l4 39 w1 28 w2 22 A/F 46 a
° 7.0 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 100.2 | ||||||||||||||||||||||||||||
R3568.R045 | 3085 | 50 | 45 | 32 | 25 | 55 | 7.5 | 86.0 | 124.3 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 3085 l3 50 l4 45 w1 32 w2 25 A/F 55 a
° 7.5 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 124.3 | ||||||||||||||||||||||||||||
R3568.R046 | 2500 | 50 | 42 | 32 | 25 | 50 | 7.5 | 107.0 | 124.3 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 2500 l3 50 l4 42 w1 32 w2 25 A/F 50 a
° 7.5 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 124.3 | ||||||||||||||||||||||||||||
R3568.R050 | 3975 | 60 | 52 | 35 | 28 | 60 | 6.5 | 132.0 | 152.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 3975 l3 60 l4 52 w1 35 w2 28 A/F 60 a
° 6.5 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 152.6 | ||||||||||||||||||||||||||||
R3568.R051 | 3200 | 60 | 45 | 35 | 28 | 55 | 6.5 | 132.0 | 152.6 | |||||||||||||||||||
£ 255.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3200 l3 60 l4 45 w1 35 w2 28 A/F 55 a
° 6.5 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 152.6 | ||||||||||||||||||||||||||||
R3568.R060 | 7300 | 70 | 60 | 44 | 36 | 70 | 6.5 | 208.0 | 239.5 | |||||||||||||||||||
£ 1,115.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 7300 l3 70 l4 60 w1 44 w2 36 A/F 70 a
° 6.5 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 239.5 | ||||||||||||||||||||||||||||
R3568.R061 | 5900 | 70 | 52 | 44 | 36 | 60 | 6.5 | 208.0 | 239.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 5900 l3 70 l4 52 w1 44 w2 36 A/F 60 a
° 6.5 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 239.5 | ||||||||||||||||||||||||||||
R3568.L006 | 17 | 11 | - | 6 | 4 | 9 | 13.0 | 2.5 | 4.8 | |||||||||||||||||||
£ 30.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 17 l3 11 l4 - w1 6 w2 4 A/F 9 a
° 13.0 Dyn. load C
max.
kN 2.5 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||||
R3568.L008 | 31 | 12 | - | 8 | 5 | 11 | 15.0 | 4.2 | 5.9 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 31 l3 12 l4 - w1 8 w2 5 A/F 11 a
° 15.0 Dyn. load C
max.
kN 4.2 Static load C0
max.
kN 5.9 | ||||||||||||||||||||||||||||
R3568.L010 | 54 | 13 | - | 9 | 6 | 14 | 12.0 | 6.4 | 8.5 | |||||||||||||||||||
£ 36.70 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 54 l3 13 l4 - w1 9 w2 6 A/F 14 a
° 12.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 8.5 | ||||||||||||||||||||||||||||
R3568.L011 | 54 | 13 | - | 9 | 6 | 14 | 12.0 | 6.4 | 8.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 54 l3 13 l4 - w1 9 w2 6 A/F 14 a
° 12.0 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 8.5 | ||||||||||||||||||||||||||||
R3568.L012 | 86 | 15 | - | 10 | 7 | 17 | 10.5 | 9.2 | 12.6 | |||||||||||||||||||
£ 51.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 86 l3 15 l4 - w1 10 w2 7 A/F 17 a
° 10.5 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 12.6 | ||||||||||||||||||||||||||||
R3568.L013 | 86 | 15 | - | 10 | 7 | 17 | 10.5 | 9.2 | 12.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 86 l3 15 l4 - w1 10 w2 7 A/F 17 a
° 10.5 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 12.6 | ||||||||||||||||||||||||||||
R3568.L015 | 142 | 18 | - | 12 | 9 | 19 | 8.5 | 13.4 | 18.5 | |||||||||||||||||||
£ 55.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 142 l3 18 l4 - w1 12 w2 9 A/F 19 a
° 8.5 Dyn. load C
max.
kN 13.4 Static load C0
max.
kN 18.5 | ||||||||||||||||||||||||||||
R3568.L017 | 208 | 20 | - | 14 | 10 | 22 | 10.0 | 19.2 | 26.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 208 l3 20 l4 - w1 14 w2 10 A/F 22 a
° 10.0 Dyn. load C
max.
kN 19.2 Static load C0
max.
kN 26.0 | ||||||||||||||||||||||||||||
R3568.L020 | 290 | 23 | - | 16 | 12 | 24 | 9.0 | 25.2 | 34.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 290 l3 23 l4 - w1 16 w2 12 A/F 24 a
° 9.0 Dyn. load C
max.
kN 25.2 Static load C0
max.
kN 34.5 | ||||||||||||||||||||||||||||
R3568.L025 | 573 | 30 | - | 20 | 16 | 30 | 7.5 | 42.4 | 54.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 573 l3 30 l4 - w1 20 w2 16 A/F 30 a
° 7.5 Dyn. load C
max.
kN 42.4 Static load C0
max.
kN 54.0 | ||||||||||||||||||||||||||||
R3568.L030 | 908 | 32 | - | 22 | 18 | 36 | 6.0 | 54.0 | 63.8 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 908 l3 32 l4 - w1 22 w2 18 A/F 36 a
° 6.0 Dyn. load C
max.
kN 54.0 Static load C0
max.
kN 63.8 | ||||||||||||||||||||||||||||
R3568.L035 | 1230 | 38 | 36 | 25 | 20 | 41 | 6.5 | 70.4 | 81.4 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 1230 l3 38 l4 36 w1 25 w2 20 A/F 41 a
° 6.5 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 81.4 | ||||||||||||||||||||||||||||
R3568.L036 | 1230 | 38 | 41 | 25 | 20 | 41 | 6.5 | 70.4 | 81.4 | |||||||||||||||||||
£ 255.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1230 l3 38 l4 41 w1 25 w2 20 A/F 41 a
° 6.5 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 81.4 | ||||||||||||||||||||||||||||
R3568.L040 | 2075 | 42 | 42 | 28 | 22 | 50 | 7.0 | 86.0 | 100.2 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 2075 l3 42 l4 42 w1 28 w2 22 A/F 50 a
° 7.0 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 100.2 | ||||||||||||||||||||||||||||
R3568.L041 | 1880 | 42 | 39 | 28 | 22 | 46 | 7.0 | 86.0 | 100.2 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 1880 l3 42 l4 39 w1 28 w2 22 A/F 46 a
° 7.0 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 100.2 | ||||||||||||||||||||||||||||
R3568.L045 | 3085 | 50 | 45 | 32 | 25 | 55 | 7.5 | 107.0 | 124.3 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 3085 l3 50 l4 45 w1 32 w2 25 A/F 55 a
° 7.5 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 124.3 | ||||||||||||||||||||||||||||
R3568.L046 | 2500 | 50 | 42 | 32 | 25 | 50 | 7.5 | 107.0 | 124.3 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 2500 l3 50 l4 42 w1 32 w2 25 A/F 50 a
° 7.5 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 124.3 | ||||||||||||||||||||||||||||
R3568.L050 | 3975 | 60 | 52 | 35 | 28 | 60 | 6.5 | 132.0 | 152.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 3975 l3 60 l4 52 w1 35 w2 28 A/F 60 a
° 6.5 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 152.6 | ||||||||||||||||||||||||||||
R3568.L051 | 3200 | 60 | 45 | 35 | 28 | 55 | 6.5 | 132.0 | 152.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 3200 l3 60 l4 45 w1 35 w2 28 A/F 55 a
° 6.5 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 152.6 | ||||||||||||||||||||||||||||
R3568.L060 | 7300 | 70 | 60 | 44 | 36 | 70 | 6.5 | 208.0 | 239.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 7300 l3 70 l4 60 w1 44 w2 36 A/F 70 a
° 6.5 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 239.5 | ||||||||||||||||||||||||||||
R3568.L061 | 5900 | 70 | 52 | 44 | 36 | 60 | 6.5 | 208.0 | 239.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 5900 l3 70 l4 52 w1 44 w2 36 A/F 60 a
° 6.5 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 239.5 |
Rod end housing - forged stainless steel DIN 1.4301 (AISI 304).
Joint ball - stainless steel (AISI 304), hardened, polished and ground
Race - polyamid-PTFE-fibreglass-compound.
Maintenance free, sizes according to DIN ISO 12240-4, series E, for tolerances technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread