Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 17.00 | 0% |
| 20-49 | £ 15.30 | 10% |
| 50-99 | £ 14.45 | 15% |
| 100-499 | £ 12.75 | 25% |
| 500+ | £ 11.05 | 35% |
Ball: low carbon steel, surface hardened. Silver zinc plated.
Housing: low carbon steel, zinc plated for corrosion resistance.
Bearing race: teflon.
Brass bearing with PTFE composite lining.
Standard thread is right hand thread.
Housing styles are subject to change.