Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 13.52 | 0% |
| 20-49 | £ 12.17 | 10% |
| 50-99 | £ 11.49 | 15% |
| 100-499 | £ 10.14 | 25% |
| 500+ | £ 8.79 | 35% |
Ball: low carbon steel, surface hardened. Silver zinc plated.
Housing: low carbon steel, zinc plated for corrosion resistance.
Bearing race: teflon.
Brass bearing with PTFE composite lining.
Standard thread is right hand thread.
Housing styles are subject to change.