Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | d6 | l2 | ||||||||||||||||||
R3566.R004 | Right | 5 | 27 | M4 | 11.11 | 18 | 9.0 | 11 | 10 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 5 l1 27 d2 M4 d3 11.11 d4 18 d5 9.0 d6 11 l2 10 | ||||||||||||||||||||||||||||
R3566.R005 | Right | 5 | 27 | M5 | 11.11 | 18 | 9.0 | 11 | 10 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Thread hand Right d1 5 l1 27 d2 M5 d3 11.11 d4 18 d5 9.0 d6 11 l2 10 | ||||||||||||||||||||||||||||
R3566.R006 | Right | 6 | 30 | M6 | 12.70 | 20 | 10.0 | 13 | 12 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 934 Need more? Please call us.
Thread hand Right d1 6 l1 30 d2 M6 d3 12.70 d4 20 d5 10.0 d6 13 l2 12 | ||||||||||||||||||||||||||||
R3566.R008 | Right | 8 | 36 | M8 | 15.87 | 24 | 12.5 | 16 | 16 | |||||||||||||||||||
£ 42.29 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
Thread hand Right d1 8 l1 36 d2 M8 d3 15.87 d4 24 d5 12.5 d6 16 l2 16 | ||||||||||||||||||||||||||||
R3566.R010 | Right | 10 | 43 | M10 | 19.05 | 28 | 15.0 | 19 | 20 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10 d3 19.05 d4 28 d5 15.0 d6 19 l2 20 | ||||||||||||||||||||||||||||
R3566.R011 | Right | 10 | 43 | M10x1,25* | 19.05 | 28 | 15.0 | 19 | 20 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 10 l1 43 d2 M10x1,25* d3 19.05 d4 28 d5 15.0 d6 19 l2 20 | ||||||||||||||||||||||||||||
R3566.R012 | Right | 12 | 50 | M12 | 22.22 | 32 | 17.5 | 22 | 22 | |||||||||||||||||||
£ 59.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12 d3 22.22 d4 32 d5 17.5 d6 22 l2 22 | ||||||||||||||||||||||||||||
R3566.R013 | Right | 12 | 50 | M12x1,25* | 22.22 | 32 | 17.5 | 22 | 22 | |||||||||||||||||||
£ 59.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 12 l1 50 d2 M12x1,25* d3 22.22 d4 32 d5 17.5 d6 22 l2 22 | ||||||||||||||||||||||||||||
R3566.R014 | Right | 14 | 57 | M14 | 25.40 | 36 | 20.0 | 25 | 25 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Thread hand Right d1 14 l1 57 d2 M14 d3 25.40 d4 36 d5 20.0 d6 25 l2 25 | ||||||||||||||||||||||||||||
R3566.R016 | Right | 16 | 64 | M16 | 28.57 | 42 | 22.0 | 27 | 28 | |||||||||||||||||||
£ 96.15 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
Thread hand Right d1 16 l1 64 d2 M16 d3 28.57 d4 42 d5 22.0 d6 27 l2 28 | ||||||||||||||||||||||||||||
R3566.R017 | Right | 16 | 64 | M16x1,5* | 28.57 | 42 | 22.0 | 27 | 28 | |||||||||||||||||||
£ 96.15 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 16 l1 64 d2 M16x1,5* d3 28.57 d4 42 d5 22.0 d6 27 l2 28 | ||||||||||||||||||||||||||||
R3566.R018 | Right | 18 | 71 | M18x1,5* | 31.75 | 46 | 25.0 | 31 | 32 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 18 l1 71 d2 M18x1,5* d3 31.75 d4 46 d5 25.0 d6 31 l2 32 | ||||||||||||||||||||||||||||
R3566.R020 | Right | 20 | 77 | M20x1,5* | 34.92 | 50 | 27.5 | 34 | 33 | |||||||||||||||||||
£ 128.16 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 20 l1 77 d2 M20x1,5* d3 34.92 d4 50 d5 27.5 d6 34 l2 33 | ||||||||||||||||||||||||||||
R3566.R022 | Right | 22 | 84 | M22x1,5* | 38.10 | 54 | 30.0 | 38 | 37 | |||||||||||||||||||
£ 200.32 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 22 l1 84 d2 M22x1,5* d3 38.10 d4 54 d5 30.0 d6 38 l2 37 | ||||||||||||||||||||||||||||
R3566.R025 | Right | 25 | 94 | M24x2* | 42.85 | 60 | 33.5 | 42 | 42 | |||||||||||||||||||
£ 282.81 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24x2* d3 42.85 d4 60 d5 33.5 d6 42 l2 42 | ||||||||||||||||||||||||||||
R3566.R030 | Right | 30 | 110 | M30x2* | 50.80 | 70 | 40.0 | 50 | 51 | |||||||||||||||||||
£ 279.07 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30x2* d3 50.80 d4 70 d5 40.0 d6 50 l2 51 | ||||||||||||||||||||||||||||
R3566.R031 | Right | 30 | 110 | M27x2* | 50.80 | 70 | 40.0 | 50 | 51 | |||||||||||||||||||
£ 267.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M27x2* d3 50.80 d4 70 d5 40.0 d6 50 l2 51 | ||||||||||||||||||||||||||||
R3566.L004 | Left | 5 | 27 | M4 | 11.11 | 18 | 9.0 | 11 | 10 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 5 l1 27 d2 M4 d3 11.11 d4 18 d5 9.0 d6 11 l2 10 | ||||||||||||||||||||||||||||
R3566.L005 | Left | 5 | 27 | M5 | 11.11 | 18 | 9.0 | 11 | 10 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Thread hand Left d1 5 l1 27 d2 M5 d3 11.11 d4 18 d5 9.0 d6 11 l2 10 | ||||||||||||||||||||||||||||
R3566.L006 | Left | 6 | 30 | M6 | 12.70 | 20 | 10.0 | 13 | 12 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Thread hand Left d1 6 l1 30 d2 M6 d3 12.70 d4 20 d5 10.0 d6 13 l2 12 | ||||||||||||||||||||||||||||
R3566.L008 | Left | 8 | 36 | M8 | 15.87 | 24 | 12.5 | 16 | 16 | |||||||||||||||||||
£ 42.29 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
Thread hand Left d1 8 l1 36 d2 M8 d3 15.87 d4 24 d5 12.5 d6 16 l2 16 | ||||||||||||||||||||||||||||
R3566.L010 | Left | 10 | 43 | M10 | 19.05 | 28 | 15.0 | 19 | 20 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10 d3 19.05 d4 28 d5 15.0 d6 19 l2 20 | ||||||||||||||||||||||||||||
R3566.L011 | Left | 10 | 43 | M10x1,25* | 19.05 | 28 | 15.0 | 19 | 20 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Thread hand Left d1 10 l1 43 d2 M10x1,25* d3 19.05 d4 28 d5 15.0 d6 19 l2 20 | ||||||||||||||||||||||||||||
R3566.L012 | Left | 12 | 50 | M12 | 22.22 | 32 | 17.5 | 22 | 22 | |||||||||||||||||||
£ 59.05 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12 d3 22.22 d4 32 d5 17.5 d6 22 l2 22 | ||||||||||||||||||||||||||||
R3566.L013 | Left | 12 | 50 | M12x1,25* | 22.22 | 32 | 17.5 | 22 | 22 | |||||||||||||||||||
£ 59.05 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Left d1 12 l1 50 d2 M12x1,25* d3 22.22 d4 32 d5 17.5 d6 22 l2 22 | ||||||||||||||||||||||||||||
R3566.L014 | Left | 14 | 57 | M14 | 25.40 | 36 | 20.0 | 25 | 25 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 14 l1 57 d2 M14 d3 25.40 d4 36 d5 20.0 d6 25 l2 25 | ||||||||||||||||||||||||||||
R3566.L016 | Left | 16 | 64 | M16 | 28.57 | 42 | 22.0 | 27 | 28 | |||||||||||||||||||
£ 96.15 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Left d1 16 l1 64 d2 M16 d3 28.57 d4 42 d5 22.0 d6 27 l2 28 | ||||||||||||||||||||||||||||
R3566.L017 | Left | 16 | 64 | M16x1,5* | 28.57 | 42 | 22.0 | 27 | 28 | |||||||||||||||||||
£ 96.15 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Left d1 16 l1 64 d2 M16x1,5* d3 28.57 d4 42 d5 22.0 d6 27 l2 28 | ||||||||||||||||||||||||||||
R3566.L018 | Left | 18 | 71 | M18x1,5* | 31.75 | 46 | 25.0 | 31 | 32 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 18 l1 71 d2 M18x1,5* d3 31.75 d4 46 d5 25.0 d6 31 l2 32 | ||||||||||||||||||||||||||||
R3566.L020 | Left | 20 | 77 | M20x1,5* | 34.92 | 50 | 27.5 | 34 | 33 | |||||||||||||||||||
£ 128.16 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Thread hand Left d1 20 l1 77 d2 M20x1,5* d3 34.92 d4 50 d5 27.5 d6 34 l2 33 | ||||||||||||||||||||||||||||
R3566.L022 | Left | 22 | 84 | M22x1,5* | 38.10 | 54 | 30.0 | 38 | 37 | |||||||||||||||||||
£ 200.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 22 l1 84 d2 M22x1,5* d3 38.10 d4 54 d5 30.0 d6 38 l2 37 | ||||||||||||||||||||||||||||
R3566.L025 | Left | 25 | 94 | M24x2* | 42.85 | 60 | 33.5 | 42 | 42 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24x2* d3 42.85 d4 60 d5 33.5 d6 42 l2 42 | ||||||||||||||||||||||||||||
R3566.L030 | Left | 30 | 110 | M30x2* | 50.80 | 70 | 40.0 | 50 | 51 | |||||||||||||||||||
£ 279.07 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30x2* d3 50.80 d4 70 d5 40.0 d6 50 l2 51 | ||||||||||||||||||||||||||||
R3566.L031 | Left | 30 | 110 | M27x2* | 50.80 | 70 | 40.0 | 50 | 51 | |||||||||||||||||||
£ 267.05 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M27x2* d3 50.80 d4 70 d5 40.0 d6 50 l2 51 |
Price & Availability | Article | Weight g | l3 | l4 | w1 | w2 | A/F | a1 ° | a2 ° | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
R3566.R004 | 18 | 10 | 4.0 | 8 | 6.00 | 9 | 13.0 | 7.5 | 3.9 | 7.9 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 18 l3 10 l4 4.0 w1 8 w2 6.00 A/F 9 a1
° 13.0 a2
° 7.5 Dyn. load C
max.
kN 3.9 Static load C0
max.
kN 7.9 | |||||||||||||||||||||||||||||
R3566.R005 | 18 | 10 | 4.0 | 8 | 6.00 | 9 | 13.0 | 7.5 | 3.9 | 7.9 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Weight
g 18 l3 10 l4 4.0 w1 8 w2 6.00 A/F 9 a1
° 13.0 a2
° 7.5 Dyn. load C
max.
kN 3.9 Static load C0
max.
kN 7.9 | |||||||||||||||||||||||||||||
R3566.R006 | 24 | 12 | 5.0 | 9 | 6.75 | 11 | 13.0 | 6.5 | 4.6 | 9.4 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 934 Need more? Please call us.
Weight
g 24 l3 12 l4 5.0 w1 9 w2 6.75 A/F 11 a1
° 13.0 a2
° 6.5 Dyn. load C
max.
kN 4.6 Static load C0
max.
kN 9.4 | |||||||||||||||||||||||||||||
R3566.R008 | 45 | 12 | 5.0 | 12 | 9.00 | 14 | 14.5 | 7.5 | 7.0 | 14.1 | |||||||||||||||||||
£ 42.29 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
Weight
g 45 l3 12 l4 5.0 w1 12 w2 9.00 A/F 14 a1
° 14.5 a2
° 7.5 Dyn. load C
max.
kN 7.0 Static load C0
max.
kN 14.1 | |||||||||||||||||||||||||||||
R3566.R010 | 74 | 15 | 6.5 | 14 | 10.50 | 17 | 13.5 | 8.0 | 10.4 | 20.1 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 74 l3 15 l4 6.5 w1 14 w2 10.50 A/F 17 a1
° 13.5 a2
° 8.0 Dyn. load C
max.
kN 10.4 Static load C0
max.
kN 20.1 | |||||||||||||||||||||||||||||
R3566.R011 | 74 | 15 | 6.5 | 14 | 10.50 | 17 | 13.5 | 8.0 | 10.4 | 20.1 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 74 l3 15 l4 6.5 w1 14 w2 10.50 A/F 17 a1
° 13.5 a2
° 8.0 Dyn. load C
max.
kN 10.4 Static load C0
max.
kN 20.1 | |||||||||||||||||||||||||||||
R3566.R012 | 109 | 16 | 6.5 | 16 | 12.00 | 19 | 13.0 | 8.0 | 12.4 | 24.5 | |||||||||||||||||||
£ 59.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12.00 A/F 19 a1
° 13.0 a2
° 8.0 Dyn. load C
max.
kN 12.4 Static load C0
max.
kN 24.5 | |||||||||||||||||||||||||||||
R3566.R013 | 109 | 16 | 6.5 | 16 | 12.00 | 19 | 13.0 | 8.0 | 12.4 | 24.5 | |||||||||||||||||||
£ 59.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12.00 A/F 19 a1
° 13.0 a2
° 8.0 Dyn. load C
max.
kN 12.4 Static load C0
max.
kN 24.5 | |||||||||||||||||||||||||||||
R3566.R014 | 155 | 20 | 8.0 | 19 | 13.50 | 22 | 16.0 | 9.5 | 15.4 | 30.4 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Weight
g 155 l3 20 l4 8.0 w1 19 w2 13.50 A/F 22 a1
° 16.0 a2
° 9.5 Dyn. load C
max.
kN 15.4 Static load C0
max.
kN 30.4 | |||||||||||||||||||||||||||||
R3566.R016 | 233 | 22 | 8.0 | 21 | 15.00 | 22 | 15.5 | 8.5 | 22.4 | 43.7 | |||||||||||||||||||
£ 96.15 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
Weight
g 233 l3 22 l4 8.0 w1 21 w2 15.00 A/F 22 a1
° 15.5 a2
° 8.5 Dyn. load C
max.
kN 22.4 Static load C0
max.
kN 43.7 | |||||||||||||||||||||||||||||
R3566.R017 | 233 | 22 | 8.0 | 21 | 15.00 | 22 | 15.5 | 8.5 | 22.4 | 43.7 | |||||||||||||||||||
£ 96.15 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 233 l3 22 l4 8.0 w1 21 w2 15.00 A/F 22 a1
° 15.5 a2
° 8.5 Dyn. load C
max.
kN 22.4 Static load C0
max.
kN 43.7 | |||||||||||||||||||||||||||||
R3566.R018 | 310 | 24 | 10.0 | 23 | 16.50 | 27 | 15.0 | 9.5 | 26.3 | 51.2 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 310 l3 24 l4 10.0 w1 23 w2 16.50 A/F 27 a1
° 15.0 a2
° 9.5 Dyn. load C
max.
kN 26.3 Static load C0
max.
kN 51.2 | |||||||||||||||||||||||||||||
R3566.R020 | 386 | 26 | 10.0 | 25 | 18.00 | 30 | 14.5 | 9.0 | 30.8 | 60.3 | |||||||||||||||||||
£ 128.16 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 386 l3 26 l4 10.0 w1 25 w2 18.00 A/F 30 a1
° 14.5 a2
° 9.0 Dyn. load C
max.
kN 30.8 Static load C0
max.
kN 60.3 | |||||||||||||||||||||||||||||
R3566.R022 | 520 | 26 | 12.0 | 28 | 20.00 | 32 | 15.5 | 10.0 | 38.2 | 70.0 | |||||||||||||||||||
£ 200.32 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 520 l3 26 l4 12.0 w1 28 w2 20.00 A/F 32 a1
° 15.5 a2
° 10.0 Dyn. load C
max.
kN 38.2 Static load C0
max.
kN 70.0 | |||||||||||||||||||||||||||||
R3566.R025 | 705 | 30 | 12.0 | 31 | 22.00 | 36 | 15.0 | 10.0 | 45.4 | 87.0 | |||||||||||||||||||
£ 282.81 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 705 l3 30 l4 12.0 w1 31 w2 22.00 A/F 36 a1
° 15.0 a2
° 10.0 Dyn. load C
max.
kN 45.4 Static load C0
max.
kN 87.0 | |||||||||||||||||||||||||||||
R3566.R030 | 1084 | 35 | 15.0 | 37 | 25.00 | 41 | 17.0 | 10.5 | 55.0 | 106.8 | |||||||||||||||||||
£ 279.07 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Weight
g 1084 l3 35 l4 15.0 w1 37 w2 25.00 A/F 41 a1
° 17.0 a2
° 10.5 Dyn. load C
max.
kN 55.0 Static load C0
max.
kN 106.8 | |||||||||||||||||||||||||||||
R3566.R031 | 1084 | 35 | 15.0 | 37 | 25.0 | 41 | 17.0 | 10.5 | 55.0 | 106.8 | |||||||||||||||||||
£ 267.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1084 l3 35 l4 15.0 w1 37 w2 25.0 A/F 41 a1
° 17.0 a2
° 10.5 Dyn. load C
max.
kN 55.0 Static load C0
max.
kN 106.8 | |||||||||||||||||||||||||||||
R3566.L004 | 18 | 10 | 4.0 | 8 | 6.00 | 9 | 13.0 | 7.5 | 3.9 | 7.9 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 18 l3 10 l4 4.0 w1 8 w2 6.00 A/F 9 a1
° 13.0 a2
° 7.5 Dyn. load C
max.
kN 3.9 Static load C0
max.
kN 7.9 | |||||||||||||||||||||||||||||
R3566.L005 | 18 | 10 | 4.0 | 8 | 6.00 | 9 | 13.0 | 7.5 | 3.9 | 7.9 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Weight
g 18 l3 10 l4 4.0 w1 8 w2 6.00 A/F 9 a1
° 13.0 a2
° 7.5 Dyn. load C
max.
kN 3.9 Static load C0
max.
kN 7.9 | |||||||||||||||||||||||||||||
R3566.L006 | 24 | 12 | 5.0 | 9 | 6.75 | 11 | 13.0 | 6.5 | 4.6 | 9.4 | |||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Weight
g 24 l3 12 l4 5.0 w1 9 w2 6.75 A/F 11 a1
° 13.0 a2
° 6.5 Dyn. load C
max.
kN 4.6 Static load C0
max.
kN 9.4 | |||||||||||||||||||||||||||||
R3566.L008 | 45 | 12 | 5.0 | 12 | 9.00 | 14 | 14.5 | 7.5 | 7.0 | 14.1 | |||||||||||||||||||
£ 42.29 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
Weight
g 45 l3 12 l4 5.0 w1 12 w2 9.00 A/F 14 a1
° 14.5 a2
° 7.5 Dyn. load C
max.
kN 7.0 Static load C0
max.
kN 14.1 | |||||||||||||||||||||||||||||
R3566.L010 | 74 | 15 | 6.5 | 14 | 10.50 | 17 | 13.5 | 8.0 | 10.4 | 20.1 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Weight
g 74 l3 15 l4 6.5 w1 14 w2 10.50 A/F 17 a1
° 13.5 a2
° 8.0 Dyn. load C
max.
kN 10.4 Static load C0
max.
kN 20.1 | |||||||||||||||||||||||||||||
R3566.L011 | 74 | 15 | 6.5 | 14 | 10.50 | 17 | 13.5 | 8.0 | 10.4 | 20.1 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Weight
g 74 l3 15 l4 6.5 w1 14 w2 10.50 A/F 17 a1
° 13.5 a2
° 8.0 Dyn. load C
max.
kN 10.4 Static load C0
max.
kN 20.1 | |||||||||||||||||||||||||||||
R3566.L012 | 109 | 16 | 6.5 | 16 | 12.00 | 19 | 13.0 | 8.0 | 12.4 | 24.5 | |||||||||||||||||||
£ 59.05 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12.00 A/F 19 a1
° 13.0 a2
° 8.0 Dyn. load C
max.
kN 12.4 Static load C0
max.
kN 24.5 | |||||||||||||||||||||||||||||
R3566.L013 | 109 | 16 | 6.5 | 16 | 12.00 | 19 | 13.0 | 8.0 | 12.4 | 24.5 | |||||||||||||||||||
£ 59.05 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 109 l3 16 l4 6.5 w1 16 w2 12.00 A/F 19 a1
° 13.0 a2
° 8.0 Dyn. load C
max.
kN 12.4 Static load C0
max.
kN 24.5 | |||||||||||||||||||||||||||||
R3566.L014 | 155 | 20 | 8.0 | 19 | 13.50 | 22 | 16.0 | 9.5 | 15.4 | 30.4 | |||||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 155 l3 20 l4 8.0 w1 19 w2 13.50 A/F 22 a1
° 16.0 a2
° 9.5 Dyn. load C
max.
kN 15.4 Static load C0
max.
kN 30.4 | |||||||||||||||||||||||||||||
R3566.L016 | 233 | 22 | 8.0 | 21 | 15.00 | 22 | 15.5 | 8.5 | 22.4 | 43.7 | |||||||||||||||||||
£ 96.15 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 233 l3 22 l4 8.0 w1 21 w2 15.00 A/F 22 a1
° 15.5 a2
° 8.5 Dyn. load C
max.
kN 22.4 Static load C0
max.
kN 43.7 | |||||||||||||||||||||||||||||
R3566.L017 | 233 | 22 | 8.0 | 21 | 15.00 | 22 | 15.5 | 8.5 | 22.4 | 43.7 | |||||||||||||||||||
£ 96.15 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 233 l3 22 l4 8.0 w1 21 w2 15.00 A/F 22 a1
° 15.5 a2
° 8.5 Dyn. load C
max.
kN 22.4 Static load C0
max.
kN 43.7 | |||||||||||||||||||||||||||||
R3566.L018 | 310 | 24 | 10.0 | 23 | 16.50 | 27 | 15.0 | 9.5 | 26.3 | 51.2 | |||||||||||||||||||
£ 125.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 310 l3 24 l4 10.0 w1 23 w2 16.50 A/F 27 a1
° 15.0 a2
° 9.5 Dyn. load C
max.
kN 26.3 Static load C0
max.
kN 51.2 | |||||||||||||||||||||||||||||
R3566.L020 | 386 | 26 | 10.0 | 25 | 18.00 | 30 | 14.5 | 9.0 | 30.8 | 60.3 | |||||||||||||||||||
£ 128.16 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Weight
g 386 l3 26 l4 10.0 w1 25 w2 18.00 A/F 30 a1
° 14.5 a2
° 9.0 Dyn. load C
max.
kN 30.8 Static load C0
max.
kN 60.3 | |||||||||||||||||||||||||||||
R3566.L022 | 520 | 26 | 12.0 | 28 | 20.00 | 32 | 15.5 | 10.0 | 38.2 | 70.0 | |||||||||||||||||||
£ 200.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 520 l3 26 l4 12.0 w1 28 w2 20.00 A/F 32 a1
° 15.5 a2
° 10.0 Dyn. load C
max.
kN 38.2 Static load C0
max.
kN 70.0 | |||||||||||||||||||||||||||||
R3566.L025 | 705 | 30 | 12.0 | 31 | 22.00 | 36 | 15.0 | 10.0 | 45.4 | 87.0 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Weight
g 705 l3 30 l4 12.0 w1 31 w2 22.00 A/F 36 a1
° 15.0 a2
° 10.0 Dyn. load C
max.
kN 45.4 Static load C0
max.
kN 87.0 | |||||||||||||||||||||||||||||
R3566.L030 | 1084 | 35 | 15.0 | 37 | 25.00 | 41 | 17.0 | 10.5 | 55.0 | 106.8 | |||||||||||||||||||
£ 279.07 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Weight
g 1084 l3 35 l4 15.0 w1 37 w2 25.00 A/F 41 a1
° 17.0 a2
° 10.5 Dyn. load C
max.
kN 55.0 Static load C0
max.
kN 106.8 | |||||||||||||||||||||||||||||
R3566.L031 | 1084 | 35 | 15.0 | 37 | 25.00 | 41 | 17.0 | 10.5 | 55.0 | 106.8 | |||||||||||||||||||
£ 267.05 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 1084 l3 35 l4 15.0 w1 37 w2 25.00 A/F 41 a1
° 17.0 a2
° 10.5 Dyn. load C
max.
kN 55.0 Static load C0
max.
kN 106.8 |
Rod end housing: Stainless steel DIN 12240-4 (AISI 304).
Joint Ball: Stainless steel 1.4412, hardened and ground, surface polished.
Race: nylon/teflon/glass compound.
Maintenance free, for tolerances see technical page 123, standard thread is right hand thread.
A2 stainless steel provides good corrosion resistance to a wide range of atmospheric conditions and corrosive media.
It is considered resistant to potable water.
*Denotes fine pitch thread.