| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 49.48 | 0% |
| 10-19 | £ 44.53 | 10% |
| 20-49 | £ 42.06 | 15% |
| 50-99 | £ 39.58 | 20% |
| 100+ | £ 34.64 | 30% |
Rod end housing: Stainless steel DIN 12240-4 (AISI 304).
Joint Ball: Stainless steel 1.4412, hardened and ground, surface polished.
Race: nylon/teflon/glass compound.
Maintenance free, for tolerances see technical page 123, standard thread is right hand thread.
A2 stainless steel provides good corrosion resistance to a wide range of atmospheric conditions and corrosive media.
It is considered resistant to potable water.
*Denotes fine pitch thread.