Spherical Plain Bearing - K Series
maintenance free
| Units | Price/unit after discount | Applied Discount | 
| 1-9 | £ 38.51 | 0% | 
| 10-19 | £ 34.66 | 10% | 
| 20-49 | £ 32.73 | 15% | 
| 50-99 | £ 30.81 | 20% | 
| 100+ | £ 26.96 | 30% | 
Rod end housing: Stainless steel DIN 12240-4 (AISI 304).
Joint Ball: Stainless steel 1.4412, hardened and ground, surface polished.
Race: nylon/teflon/glass compound.
Maintenance free, for tolerances see technical page 123, standard thread is right hand thread.
A2 stainless steel provides good corrosion resistance to a wide range of atmospheric conditions and corrosive media.
It is considered resistant to potable water.
*Denotes fine pitch thread.