Six beam coupling
set screw
Price & Availability | Article | d1 & d2 tol. h8 | d3 | d4 | l1 | l2 | l3 | w | Allowable misalignment (angular) ° | Allowable misalignment (axial) mm | ||||||
R3010.012-04-04 | 4 | 12 | M 2 | 23.5 | 7.5 | 2.3 | 4 | 1.5 | +0,4 -1,2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 4 d3 12 d4 M 2 l1 23.5 l2 7.5 l3 2.3 w 4 Allowable misalignment (angular)
° 1.5 Allowable misalignment (axial)
mm +0,4 -1,2 | ||||||||||||||||
R3010.012-05-05 | 5 | 12 | M 2 | 23.5 | 7.5 | 2.3 | 4 | 1.5 | +0,4 -1,2 | |||||||
£ 44.40 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 & d2
tol. h8 5 d3 12 d4 M 2 l1 23.5 l2 7.5 l3 2.3 w 4 Allowable misalignment (angular)
° 1.5 Allowable misalignment (axial)
mm +0,4 -1,2 | ||||||||||||||||
R3010.016-04-04 | 4 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1.5 | +0,4 -1,2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 4 d3 16 d4 M2,5 l1 26.5 l2 9 l3 3 w 5 Allowable misalignment (angular)
° 1.5 Allowable misalignment (axial)
mm +0,4 -1,2 | ||||||||||||||||
R3010.016-05-05 | 5 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1.5 | +0,4 -1,2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 5 d3 16 d4 M2,5 l1 26.5 l2 9 l3 3 w 5 Allowable misalignment (angular)
° 1.5 Allowable misalignment (axial)
mm +0,4 -1,2 | ||||||||||||||||
R3010.016-06-06 | 6 | 16 | M2,5 | 26.5 | 9 | 3 | 5 | 1.5 | +0,4 -1,2 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 6 d3 16 d4 M2,5 l1 26.5 l2 9 l3 3 w 5 Allowable misalignment (angular)
° 1.5 Allowable misalignment (axial)
mm +0,4 -1,2 | ||||||||||||||||
R3010.020-05-05 | 5 | 20 | M2,5 | 32.0 | 10 | 3.5 | 6.5 | 2.0 | +0,6 -1,8 | |||||||
£ 71.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 & d2
tol. h8 5 d3 20 d4 M2,5 l1 32.0 l2 10 l3 3.5 w 6.5 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,6 -1,8 | ||||||||||||||||
R3010.020-06-06 | 6 | 20 | M2,5 | 32.0 | 10 | 3.5 | 6.5 | 2.0 | +0,6 -1,8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 6 d3 20 d4 M2,5 l1 32.0 l2 10 l3 3.5 w 6.5 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,6 -1,8 | ||||||||||||||||
R3010.020-08-08 | 8 | 20 | M2,5 | 32.0 | 10 | 3.5 | 6.5 | 2.0 | +0,6 -1,8 | |||||||
£ 60.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 & d2
tol. h8 8 d3 20 d4 M2,5 l1 32.0 l2 10 l3 3.5 w 6.5 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,6 -1,8 | ||||||||||||||||
R3010.025-06-06 | 6 | 25 | M 3 | 36.5 | 12 | 4.5 | 9 | 2.0 | +0,6 -1,8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 6 d3 25 d4 M 3 l1 36.5 l2 12 l3 4.5 w 9 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,6 -1,8 | ||||||||||||||||
R3010.025-08-08 | 8 | 25 | M 3 | 36.5 | 12 | 4.5 | 9 | 2.0 | +0,6 -1,8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 8 d3 25 d4 M 3 l1 36.5 l2 12 l3 4.5 w 9 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,6 -1,8 | ||||||||||||||||
R3010.025-10-10 | 10 | 25 | M 3 | 36.5 | 12 | 4.5 | 9 | 2.0 | +0,6 -1,8 | |||||||
£ 67.89 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 & d2
tol. h8 10 d3 25 d4 M 3 l1 36.5 l2 12 l3 4.5 w 9 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,6 -1,8 | ||||||||||||||||
R3010.032-08-08 | 8 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 8 d3 32 d4 M 4 l1 42.0 l2 13.5 l3 5 w 11 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,8 -2,5 | ||||||||||||||||
R3010.032-10-10 | 10 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 10 d3 32 d4 M 4 l1 42.0 l2 13.5 l3 5 w 11 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,8 -2,5 | ||||||||||||||||
R3010.032-12-12 | 12 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 & d2
tol. h8 12 d3 32 d4 M 4 l1 42.0 l2 13.5 l3 5 w 11 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,8 -2,5 | ||||||||||||||||
R3010.032-14-14 | 14 | 32 | M 4 | 42.0 | 13.5 | 5 | 11 | 2.0 | +0,8 -2,5 | |||||||
£ 82.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 & d2
tol. h8 14 d3 32 d4 M 4 l1 42.0 l2 13.5 l3 5 w 11 Allowable misalignment (angular)
° 2.0 Allowable misalignment (axial)
mm +0,8 -2,5 |
Price & Availability | Article | Weight g | Allowable misalignment (parallel) mm | Allowable wrench torque Nm | Clamping screw lock torque Nm | Moment of inertia kg·m² | rpm max. | Static torsional stiffness Nm/rad | ||||||
R3010.012-04-04 | 9 | 0.10 | 0.5 | 0.5 | 2,1x10-7 | 13000 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 9 Allowable misalignment (parallel)
mm 0.10 Allowable wrench torque
Nm 0.5 Clamping screw lock torque
Nm 0.5 Moment of inertia
kg·m² 2,1x10-7 rpm
max. 13000 Static torsional stiffness
Nm/rad 100 | ||||||||||||||
R3010.012-05-05 | 9 | 0.10 | 0.5 | 0.5 | 2,1x10-7 | 13000 | 100 | |||||||
£ 44.40 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 9 Allowable misalignment (parallel)
mm 0.10 Allowable wrench torque
Nm 0.5 Clamping screw lock torque
Nm 0.5 Moment of inertia
kg·m² 2,1x10-7 rpm
max. 13000 Static torsional stiffness
Nm/rad 100 | ||||||||||||||
R3010.016-04-04 | 22 | 0.10 | 1.0 | 1.0 | 8,1x10-7 | 9500 | 150 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 22 Allowable misalignment (parallel)
mm 0.10 Allowable wrench torque
Nm 1.0 Clamping screw lock torque
Nm 1.0 Moment of inertia
kg·m² 8,1x10-7 rpm
max. 9500 Static torsional stiffness
Nm/rad 150 | ||||||||||||||
R3010.016-05-05 | 22 | 0.10 | 1.0 | 1.0 | 8,1x10-7 | 9500 | 150 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 22 Allowable misalignment (parallel)
mm 0.10 Allowable wrench torque
Nm 1.0 Clamping screw lock torque
Nm 1.0 Moment of inertia
kg·m² 8,1x10-7 rpm
max. 9500 Static torsional stiffness
Nm/rad 150 | ||||||||||||||
R3010.016-06-06 | 22 | 0.10 | 1.0 | 1.0 | 8,1x10-7 | 9500 | 150 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 22 Allowable misalignment (parallel)
mm 0.10 Allowable wrench torque
Nm 1.0 Clamping screw lock torque
Nm 1.0 Moment of inertia
kg·m² 8,1x10-7 rpm
max. 9500 Static torsional stiffness
Nm/rad 150 | ||||||||||||||
R3010.020-05-05 | 38 | 0.15 | 1.5 | 1.0 | 2,3x10-6 | 7700 | 220 | |||||||
£ 71.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 38 Allowable misalignment (parallel)
mm 0.15 Allowable wrench torque
Nm 1.5 Clamping screw lock torque
Nm 1.0 Moment of inertia
kg·m² 2,3x10-6 rpm
max. 7700 Static torsional stiffness
Nm/rad 220 | ||||||||||||||
R3010.020-06-06 | 38 | 0.15 | 1.5 | 1.0 | 2,3x10-6 | 7700 | 220 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 38 Allowable misalignment (parallel)
mm 0.15 Allowable wrench torque
Nm 1.5 Clamping screw lock torque
Nm 1.0 Moment of inertia
kg·m² 2,3x10-6 rpm
max. 7700 Static torsional stiffness
Nm/rad 220 | ||||||||||||||
R3010.020-08-08 | 38 | 0.15 | 1.5 | 1.0 | 2,3x10-6 | 7700 | 220 | |||||||
£ 60.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 38 Allowable misalignment (parallel)
mm 0.15 Allowable wrench torque
Nm 1.5 Clamping screw lock torque
Nm 1.0 Moment of inertia
kg·m² 2,3x10-6 rpm
max. 7700 Static torsional stiffness
Nm/rad 220 | ||||||||||||||
R3010.025-06-06 | 74 | 0.15 | 2.0 | 1.5 | 6,9x10-6 | 6100 | 330 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 74 Allowable misalignment (parallel)
mm 0.15 Allowable wrench torque
Nm 2.0 Clamping screw lock torque
Nm 1.5 Moment of inertia
kg·m² 6,9x10-6 rpm
max. 6100 Static torsional stiffness
Nm/rad 330 | ||||||||||||||
R3010.025-08-08 | 74 | 0.15 | 2.0 | 1.5 | 6,9x10-6 | 6100 | 330 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 74 Allowable misalignment (parallel)
mm 0.15 Allowable wrench torque
Nm 2.0 Clamping screw lock torque
Nm 1.5 Moment of inertia
kg·m² 6,9x10-6 rpm
max. 6100 Static torsional stiffness
Nm/rad 330 | ||||||||||||||
R3010.025-10-10 | 74 | 0.15 | 2.0 | 1.5 | 6,9x10-6 | 6100 | 330 | |||||||
£ 67.89 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 74 Allowable misalignment (parallel)
mm 0.15 Allowable wrench torque
Nm 2.0 Clamping screw lock torque
Nm 1.5 Moment of inertia
kg·m² 6,9x10-6 rpm
max. 6100 Static torsional stiffness
Nm/rad 330 | ||||||||||||||
R3010.032-08-08 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 130 Allowable misalignment (parallel)
mm 0.20 Allowable wrench torque
Nm 3.0 Clamping screw lock torque
Nm 2.5 Moment of inertia
kg·m² 2,1x10-5 rpm
max. 4800 Static torsional stiffness
Nm/rad 490 | ||||||||||||||
R3010.032-10-10 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 130 Allowable misalignment (parallel)
mm 0.20 Allowable wrench torque
Nm 3.0 Clamping screw lock torque
Nm 2.5 Moment of inertia
kg·m² 2,1x10-5 rpm
max. 4800 Static torsional stiffness
Nm/rad 490 | ||||||||||||||
R3010.032-12-12 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 130 Allowable misalignment (parallel)
mm 0.20 Allowable wrench torque
Nm 3.0 Clamping screw lock torque
Nm 2.5 Moment of inertia
kg·m² 2,1x10-5 rpm
max. 4800 Static torsional stiffness
Nm/rad 490 | ||||||||||||||
R3010.032-14-14 | 130 | 0.20 | 3.0 | 2.5 | 2,1x10-5 | 4800 | 490 | |||||||
£ 82.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 130 Allowable misalignment (parallel)
mm 0.20 Allowable wrench torque
Nm 3.0 Clamping screw lock torque
Nm 2.5 Moment of inertia
kg·m² 2,1x10-5 rpm
max. 4800 Static torsional stiffness
Nm/rad 490 |
Mainframe: Stainless steel SUS303
Bellows: Stainless steel SUS316
Individual misalignment values permitted in an angular, parallel or axial directions are shown in the table below. Misalignment occurring in two or more directions simultaneously will reduce these values by half.
Other combinations of d1 and d2 available on request.