Price & Availability | Article | d1 | d2 | d3 | d4 | l1 | l2 | n | Ang. offset | Par. offset mm | Torque max. Nm | Tors. stiffness Nm/rad | Weight g | ||||||
R3003.A02-03 | 1.9 | 3 | 9.5 | M2,5 | 22.9 | 2 | 5.3 | 3° | 0.12 | 1 | 4 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.9 d2 3 d3 9.5 d4 M2,5 l1 22.9 l2 2 n 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 4 Weight
g 8 | |||||||||||||||||||
R3003.A02-04 | 1.9 | 4 | 9.5 | M2,5 | 22.9 | 2 | 5.3 | 3° | 0.12 | 1 | 4 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.9 d2 4 d3 9.5 d4 M2,5 l1 22.9 l2 2 n 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 4 Weight
g 8 | |||||||||||||||||||
R3003.A03-03 | 1.9 | 3 | 9.5 | M2,5 | 22.9 | 3 | 5.3 | 3° | 0.12 | 1 | 4 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.9 d2 3 d3 9.5 d4 M2,5 l1 22.9 l2 3 n 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 4 Weight
g 8 | |||||||||||||||||||
R3003.A03-04 | 1.9 | 3 | 9.5 | M2,5 | 22.9 | 3 | 5.3 | 3° | 0.12 | 1 | 4 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.9 d2 3 d3 9.5 d4 M2,5 l1 22.9 l2 3 n 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 4 Weight
g 8 | |||||||||||||||||||
R3003.A04-04 | 1.9 | 3 | 9.5 | M2,5 | 22.9 | 3 | 5.3 | 3° | 0.12 | 1 | 4 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.9 d2 3 d3 9.5 d4 M2,5 l1 22.9 l2 3 n 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 4 Weight
g 8 | |||||||||||||||||||
R3003.B03-04 | 2.8 | 4 | 12.7 | M3 | 25.4 | 3 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |||||||
£ 67.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2.8 d2 4 d3 12.7 d4 M3 l1 25.4 l2 3 n 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 3 Tors. stiffness
Nm/rad 20 Weight
g 18 | |||||||||||||||||||
R3003.B03-05 | 2.8 | 5 | 12.7 | M3 | 25.4 | 3 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 5 d3 12.7 d4 M3 l1 25.4 l2 3 n 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 3 Tors. stiffness
Nm/rad 20 Weight
g 18 | |||||||||||||||||||
R3003.B03-06 | 2.8 | 6 | 12.7 | M3 | 25.4 | 3 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 6 d3 12.7 d4 M3 l1 25.4 l2 3 n 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 3 Tors. stiffness
Nm/rad 20 Weight
g 18 | |||||||||||||||||||
R3003.B04-04 | 2.8 | 4 | 12.7 | M3 | 25.4 | 4 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 4 d3 12.7 d4 M3 l1 25.4 l2 4 n 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 3 Tors. stiffness
Nm/rad 20 Weight
g 18 | |||||||||||||||||||
R3003.B04-05 | 2.8 | 5 | 12.7 | M3 | 25.4 | 4 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 5 d3 12.7 d4 M3 l1 25.4 l2 4 n 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 3 Tors. stiffness
Nm/rad 20 Weight
g 18 | |||||||||||||||||||
R3003.B04-06 | 2.8 | 6 | 12.7 | M3 | 25.4 | 4 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 6 d3 12.7 d4 M3 l1 25.4 l2 4 n 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 3 Tors. stiffness
Nm/rad 20 Weight
g 18 | |||||||||||||||||||
R3003.B05-05 | 2.8 | 5 | 12.7 | M3 | 25.4 | 5 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 5 d3 12.7 d4 M3 l1 25.4 l2 5 n 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 3 Tors. stiffness
Nm/rad 20 Weight
g 18 | |||||||||||||||||||
R3003.B05-06 | 2.8 | 6 | 12.7 | M3 | 25.4 | 5 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 6 d3 12.7 d4 M3 l1 25.4 l2 5 n 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 3 Tors. stiffness
Nm/rad 20 Weight
g 18 | |||||||||||||||||||
R3003.B06-06 | 2.8 | 6 | 12.7 | M3 | 25.4 | 6 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 6 d3 12.7 d4 M3 l1 25.4 l2 6 n 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 3 Tors. stiffness
Nm/rad 20 Weight
g 18 | |||||||||||||||||||
R3003.C03-06 | 2.8 | 6 | 15.9 | M4 | 25.4 | 3 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 6 d3 15.9 d4 M4 l1 25.4 l2 3 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C03-08 | 2.8 | 8 | 15.9 | M4 | 25.4 | 3 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 8 d3 15.9 d4 M4 l1 25.4 l2 3 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C04-05 | 2.8 | 5 | 15.9 | M4 | 25.4 | 4 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 5 d3 15.9 d4 M4 l1 25.4 l2 4 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C04-06 | 2.8 | 6 | 15.9 | M4 | 25.4 | 4 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
£ 54.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 6 d3 15.9 d4 M4 l1 25.4 l2 4 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C04-08 | 2.8 | 8 | 15.9 | M4 | 25.4 | 4 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 8 d3 15.9 d4 M4 l1 25.4 l2 4 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C05-05 | 2.8 | 5 | 15.9 | M4 | 25.4 | 5 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 5 d3 15.9 d4 M4 l1 25.4 l2 5 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C05-06 | 2.8 | 6 | 15.9 | M4 | 25.4 | 5 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 6 d3 15.9 d4 M4 l1 25.4 l2 5 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C05-08 | 2.8 | 8 | 15.9 | M4 | 25.4 | 5 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 8 d3 15.9 d4 M4 l1 25.4 l2 5 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C06-06 | 2.8 | 6 | 15.9 | M4 | 25.4 | 6 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
£ 77.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2.8 d2 6 d3 15.9 d4 M4 l1 25.4 l2 6 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C06-08 | 2.8 | 8 | 15.9 | M4 | 25.4 | 6 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
£ 78.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2.8 d2 8 d3 15.9 d4 M4 l1 25.4 l2 6 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.C08-08 | 2.8 | 8 | 15.9 | M4 | 25.4 | 8 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.8 d2 8 d3 15.9 d4 M4 l1 25.4 l2 8 n 6.5 Ang. offset 5° Par. offset
mm 0.20 Torque
max.
Nm 5 Tors. stiffness
Nm/rad 36 Weight
g 24 | |||||||||||||||||||
R3003.D05-06 | 4.4 | 6 | 19.1 | M4 | 28.0 | 5 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4.4 d2 6 d3 19.1 d4 M4 l1 28.0 l2 5 n 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 8 Tors. stiffness
Nm/rad 112 Weight
g 46 | |||||||||||||||||||
R3003.D05-08 | 4.4 | 8 | 19.1 | M4 | 28.0 | 5 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4.4 d2 8 d3 19.1 d4 M4 l1 28.0 l2 5 n 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 8 Tors. stiffness
Nm/rad 112 Weight
g 46 | |||||||||||||||||||
R3003.D05-10 | 4.4 | 10 | 19.1 | M4 | 28.0 | 5 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4.4 d2 10 d3 19.1 d4 M4 l1 28.0 l2 5 n 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 8 Tors. stiffness
Nm/rad 112 Weight
g 46 | |||||||||||||||||||
R3003.D06-06 | 4.4 | 6 | 19.1 | M4 | 28.0 | 6 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |||||||
£ 40.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 4.4 d2 6 d3 19.1 d4 M4 l1 28.0 l2 6 n 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 8 Tors. stiffness
Nm/rad 112 Weight
g 46 | |||||||||||||||||||
R3003.D06-08 | 4.4 | 8 | 19.1 | M4 | 28.0 | 6 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |||||||
£ 44.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4.4 d2 8 d3 19.1 d4 M4 l1 28.0 l2 6 n 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 8 Tors. stiffness
Nm/rad 112 Weight
g 46 | |||||||||||||||||||
R3003.D06-10 | 4.4 | 10 | 19.1 | M4 | 28.0 | 6 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4.4 d2 10 d3 19.1 d4 M4 l1 28.0 l2 6 n 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 8 Tors. stiffness
Nm/rad 112 Weight
g 46 | |||||||||||||||||||
R3003.D08-08 | 4.4 | 8 | 19.1 | M4 | 28.0 | 8 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |||||||
£ 40.42 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4.4 d2 8 d3 19.1 d4 M4 l1 28.0 l2 8 n 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 8 Tors. stiffness
Nm/rad 112 Weight
g 46 | |||||||||||||||||||
R3003.D08-10 | 4.4 | 8 | 19.1 | M4 | 28.0 | 8 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4.4 d2 8 d3 19.1 d4 M4 l1 28.0 l2 8 n 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 8 Tors. stiffness
Nm/rad 112 Weight
g 46 | |||||||||||||||||||
R3003.D10-10 | 4.4 | 10 | 19.1 | M4 | 28.0 | 10 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4.4 d2 10 d3 19.1 d4 M4 l1 28.0 l2 10 n 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 8 Tors. stiffness
Nm/rad 112 Weight
g 46 | |||||||||||||||||||
R3003.E06-08 | 5.8 | 8 | 25.4 | M5 | 38.1 | 6 | 11 | 7° | 0.37 | 16 | 158 | 120 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5.8 d2 8 d3 25.4 d4 M5 l1 38.1 l2 6 n 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 16 Tors. stiffness
Nm/rad 158 Weight
g 120 | |||||||||||||||||||
R3003.E06-10 | 5.8 | 10 | 25.4 | M5 | 38.1 | 6 | 11 | 7° | 0.37 | 16 | 158 | 120 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5.8 d2 10 d3 25.4 d4 M5 l1 38.1 l2 6 n 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 16 Tors. stiffness
Nm/rad 158 Weight
g 120 | |||||||||||||||||||
R3003.E06-12 | 5.8 | 12 | 25.4 | M5 | 38.1 | 6 | 11 | 7° | 0.37 | 16 | 158 | 120 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5.8 d2 12 d3 25.4 d4 M5 l1 38.1 l2 6 n 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 16 Tors. stiffness
Nm/rad 158 Weight
g 120 | |||||||||||||||||||
R3003.E08-08 | 5.8 | 8 | 25.4 | M5 | 38.1 | 8 | 11 | 7° | 0.37 | 16 | 158 | 120 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5.8 d2 8 d3 25.4 d4 M5 l1 38.1 l2 8 n 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 16 Tors. stiffness
Nm/rad 158 Weight
g 120 | |||||||||||||||||||
R3003.E08-10 | 5.8 | 10 | 25.4 | M5 | 38.1 | 8 | 11 | 7° | 0.37 | 16 | 158 | 120 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5.8 d2 10 d3 25.4 d4 M5 l1 38.1 l2 8 n 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 16 Tors. stiffness
Nm/rad 158 Weight
g 120 | |||||||||||||||||||
R3003.E08-12 | 5.8 | 12 | 25.4 | M5 | 38.1 | 8 | 11 | 7° | 0.37 | 16 | 158 | 120 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5.8 d2 12 d3 25.4 d4 M5 l1 38.1 l2 8 n 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 16 Tors. stiffness
Nm/rad 158 Weight
g 120 | |||||||||||||||||||
R3003.E10-10 | 5.8 | 10 | 25.4 | M5 | 38.1 | 10 | 11 | 7° | 0.37 | 16 | 158 | 120 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5.8 d2 10 d3 25.4 d4 M5 l1 38.1 l2 10 n 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 16 Tors. stiffness
Nm/rad 158 Weight
g 120 | |||||||||||||||||||
R3003.E10-12 | 5.8 | 12 | 25.4 | M5 | 38.1 | 10 | 11 | 7° | 0.37 | 16 | 158 | 120 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5.8 d2 12 d3 25.4 d4 M5 l1 38.1 l2 10 n 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 16 Tors. stiffness
Nm/rad 158 Weight
g 120 | |||||||||||||||||||
R3003.E12-12 | 5.8 | 12 | 25.4 | M5 | 38.1 | 12 | 11 | 7° | 0.37 | 16 | 158 | 120 | |||||||
£ 122.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5.8 d2 12 d3 25.4 d4 M5 l1 38.1 l2 12 n 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 16 Tors. stiffness
Nm/rad 158 Weight
g 120 |
Stainless steel 1.4435 (AISI 316L)
One piece construction, no mechanical joints.
No backlash.
Constant velocity.
Torsionally rigid.
High flexibility.
Temperature range -40°C to +120°C.
Central relief diameter may be smaller than bore in some cases.
Max Torque:
Select the size where max.torque exceeds the application target service factor.
Service Factors:
Shock + reversing = 2
Non reversing = 1,5
Steady load = 1
Max. rpm = 5,000
Torsional stiffness:
based on - bore diameter of minimum D2 for size at load of (max torque/2).
Suitable for:
encoders, stepper motors, precision ball screws, robotics, scientific equipment, measuring systems, medical systems, pumps, servo systems etc.