Price & Availability | Article | d1 | d2 | d3 | d4 | l1 | l2 | Ang. offset | Par. offset mm | Torque max. Nm | Tors. stiffness Nm/rad | Weight g | ||||||
R3004.A02-03 | 2 | 3 | 9.5 | M1,6 | 19.6 | 5.3 | 3° | 0.12 | 1 | 2 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2 d2 3 d3 9.5 d4 M1,6 l1 19.6 l2 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 2 Weight
g 3 | ||||||||||||||||||
R3004.A02-04 | 2 | 4 | 9.5 | M1,6 | 19.6 | 5.3 | 3° | 0.12 | 1 | 2 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2 d2 4 d3 9.5 d4 M1,6 l1 19.6 l2 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 2 Weight
g 3 | ||||||||||||||||||
R3004.A03-03 | 2 | 4 | 9.5 | M1,6 | 19.6 | 5.3 | 3° | 0.12 | 1 | 2 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2 d2 4 d3 9.5 d4 M1,6 l1 19.6 l2 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 2 Weight
g 3 | ||||||||||||||||||
R3004.A03-04 | 3 | 4 | 9.5 | M1,6 | 19.6 | 5.3 | 3° | 0.12 | 1 | 2 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 3 d2 4 d3 9.5 d4 M1,6 l1 19.6 l2 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 2 Weight
g 3 | ||||||||||||||||||
R3004.A04-04 | 4 | 4 | 9.5 | M1,6 | 19.6 | 5.3 | 3° | 0.12 | 1 | 2 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4 d2 4 d3 9.5 d4 M1,6 l1 19.6 l2 5.3 Ang. offset 3° Par. offset
mm 0.12 Torque
max.
Nm 1 Tors. stiffness
Nm/rad 2 Weight
g 3 | ||||||||||||||||||
R3004.B03-04 | 3 | 4 | 12.7 | M2,0 | 22.9 | 6.5 | 5° | 0.17 | 2 | 14 | 7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 3 d2 4 d3 12.7 d4 M2,0 l1 22.9 l2 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 2 Tors. stiffness
Nm/rad 14 Weight
g 7 | ||||||||||||||||||
R3004.B03-05 | 3 | 5 | 12.7 | M2,0 | 22.9 | 6.5 | 5° | 0.17 | 2 | 14 | 7 | |||||||
£ 56.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3 d2 5 d3 12.7 d4 M2,0 l1 22.9 l2 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 2 Tors. stiffness
Nm/rad 14 Weight
g 7 | ||||||||||||||||||
R3004.B03-06 | 3 | 6 | 12.7 | M2,0 | 22.9 | 6.5 | 5° | 0.17 | 2 | 14 | 7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 3 d2 6 d3 12.7 d4 M2,0 l1 22.9 l2 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 2 Tors. stiffness
Nm/rad 14 Weight
g 7 | ||||||||||||||||||
R3004.B04-04 | 4 | 4 | 12.7 | M2,0 | 22.9 | 6.5 | 5° | 0.17 | 2 | 14 | 7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4 d2 4 d3 12.7 d4 M2,0 l1 22.9 l2 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 2 Tors. stiffness
Nm/rad 14 Weight
g 7 | ||||||||||||||||||
R3004.B04-05 | 4 | 5 | 12.7 | M2,0 | 22.9 | 6.5 | 5° | 0.17 | 2 | 14 | 7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4 d2 5 d3 12.7 d4 M2,0 l1 22.9 l2 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 2 Tors. stiffness
Nm/rad 14 Weight
g 7 | ||||||||||||||||||
R3004.B04-06 | 4 | 6 | 12.7 | M2,0 | 22.9 | 6.5 | 5° | 0.17 | 2 | 14 | 7 | |||||||
£ 56.32 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4 d2 6 d3 12.7 d4 M2,0 l1 22.9 l2 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 2 Tors. stiffness
Nm/rad 14 Weight
g 7 | ||||||||||||||||||
R3004.B05-05 | 5 | 6 | 12.7 | M2,0 | 22.9 | 6.5 | 5° | 0.17 | 2 | 14 | 7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 d2 6 d3 12.7 d4 M2,0 l1 22.9 l2 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 2 Tors. stiffness
Nm/rad 14 Weight
g 7 | ||||||||||||||||||
R3004.B05-06 | 5 | 6 | 12.7 | M2,0 | 22.9 | 6.5 | 5° | 0.17 | 2 | 14 | 7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 d2 6 d3 12.7 d4 M2,0 l1 22.9 l2 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 2 Tors. stiffness
Nm/rad 14 Weight
g 7 | ||||||||||||||||||
R3004.B06-06 | 6 | 6 | 12.7 | M2,0 | 22.9 | 6.5 | 5° | 0.17 | 2 | 14 | 7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 6 d2 6 d3 12.7 d4 M2,0 l1 22.9 l2 6.5 Ang. offset 5° Par. offset
mm 0.17 Torque
max.
Nm 2 Tors. stiffness
Nm/rad 14 Weight
g 7 | ||||||||||||||||||
R3004.C03-05 | 3 | 5 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 3 d2 5 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C03-06 | 3 | 6 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 3 d2 6 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C03-08 | 3 | 8 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 3 d2 8 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C04-05 | 4 | 5 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4 d2 5 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C04-06 | 4 | 6 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 4 d2 6 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C04-08 | 4.8 | 8 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
£ 91.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4.8 d2 8 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C05-05 | 5 | 5 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 d2 5 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C05-06 | 5 | 6 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 d2 6 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C05-08 | 5 | 8 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 d2 8 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C06-06 | 6 | 6 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 6 d2 6 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C06-08 | 6 | 8 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
£ 41.82 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 8 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.C08-08 | 8 | 8 | 15.9 | M2,5 | 25.4 | 6.5 | 5° | 0.2 | 3.4 | 33 | 9 | |||||||
£ 43.26 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 8 d3 15.9 d4 M2,5 l1 25.4 l2 6.5 Ang. offset 5° Par. offset
mm 0.2 Torque
max.
Nm 3.4 Tors. stiffness
Nm/rad 33 Weight
g 9 | ||||||||||||||||||
R3004.D05-06 | 5 | 6 | 19.1 | M2,5 | 26.5 | 6.5 | 7° | 0.25 | 5.3 | 57 | 18 | |||||||
£ 56.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5 d2 6 d3 19.1 d4 M2,5 l1 26.5 l2 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 5.3 Tors. stiffness
Nm/rad 57 Weight
g 18 | ||||||||||||||||||
R3004.D05-08 | 5 | 8 | 19.1 | M2,5 | 26.5 | 6.5 | 7° | 0.25 | 5.3 | 57 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 d2 8 d3 19.1 d4 M2,5 l1 26.5 l2 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 5.3 Tors. stiffness
Nm/rad 57 Weight
g 18 | ||||||||||||||||||
R3004.D05-10 | 5 | 10 | 19.1 | M2,5 | 26.5 | 6.5 | 7° | 0.25 | 5.3 | 57 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 d2 10 d3 19.1 d4 M2,5 l1 26.5 l2 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 5.3 Tors. stiffness
Nm/rad 57 Weight
g 18 | ||||||||||||||||||
R3004.D06-06 | 6 | 6 | 19.1 | M2,5 | 26.5 | 6.5 | 7° | 0.25 | 5.3 | 57 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 6 d2 6 d3 19.1 d4 M2,5 l1 26.5 l2 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 5.3 Tors. stiffness
Nm/rad 57 Weight
g 18 | ||||||||||||||||||
R3004.D06-08 | 6 | 8 | 19.1 | M2,5 | 26.5 | 6.5 | 7° | 0.25 | 5.3 | 57 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 6 d2 8 d3 19.1 d4 M2,5 l1 26.5 l2 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 5.3 Tors. stiffness
Nm/rad 57 Weight
g 18 | ||||||||||||||||||
R3004.D06-10 | 6 | 10 | 19.1 | M2,5 | 26.5 | 6.5 | 7° | 0.25 | 5.3 | 57 | 18 | |||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 d2 10 d3 19.1 d4 M2,5 l1 26.5 l2 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 5.3 Tors. stiffness
Nm/rad 57 Weight
g 18 | ||||||||||||||||||
R3004.D08-08 | 8 | 8 | 19.1 | M2,5 | 26.5 | 6.5 | 7° | 0.25 | 5.3 | 57 | 18 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 8 d2 8 d3 19.1 d4 M2,5 l1 26.5 l2 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 5.3 Tors. stiffness
Nm/rad 57 Weight
g 18 | ||||||||||||||||||
R3004.D08-10 | 8 | 10 | 19.1 | M2,5 | 26.5 | 6.5 | 7° | 0.25 | 5.3 | 57 | 18 | |||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 d2 10 d3 19.1 d4 M2,5 l1 26.5 l2 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 5.3 Tors. stiffness
Nm/rad 57 Weight
g 18 | ||||||||||||||||||
R3004.D10-10 | 10 | 10 | 19.1 | M2,5 | 26.5 | 6.5 | 7° | 0.25 | 5.3 | 57 | 18 | |||||||
£ 60.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 10 d3 19.1 d4 M2,5 l1 26.5 l2 6.5 Ang. offset 7° Par. offset
mm 0.25 Torque
max.
Nm 5.3 Tors. stiffness
Nm/rad 57 Weight
g 18 | ||||||||||||||||||
R3004.E06-08 | 6 | 8 | 25.4 | M3,0 | 38.1 | 11 | 7° | 0.37 | 10 | 80 | 45 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 6 d2 8 d3 25.4 d4 M3,0 l1 38.1 l2 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 10 Tors. stiffness
Nm/rad 80 Weight
g 45 | ||||||||||||||||||
R3004.E06-10 | 6 | 10 | 25.4 | M3,0 | 38.1 | 11 | 7° | 0.37 | 10 | 80 | 45 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 6 d2 10 d3 25.4 d4 M3,0 l1 38.1 l2 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 10 Tors. stiffness
Nm/rad 80 Weight
g 45 | ||||||||||||||||||
R3004.E06-12 | 6 | 12 | 25.4 | M3,0 | 38.1 | 11 | 7° | 0.37 | 10 | 80 | 45 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 6 d2 12 d3 25.4 d4 M3,0 l1 38.1 l2 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 10 Tors. stiffness
Nm/rad 80 Weight
g 45 | ||||||||||||||||||
R3004.E08-08 | 8 | 8 | 25.4 | M3,0 | 38.1 | 11 | 7° | 0.37 | 10 | 80 | 45 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 8 d2 8 d3 25.4 d4 M3,0 l1 38.1 l2 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 10 Tors. stiffness
Nm/rad 80 Weight
g 45 | ||||||||||||||||||
R3004.E08-10 | 8 | 10 | 25.4 | M3,0 | 38.1 | 11 | 7° | 0.37 | 10 | 80 | 45 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 8 d2 10 d3 25.4 d4 M3,0 l1 38.1 l2 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 10 Tors. stiffness
Nm/rad 80 Weight
g 45 | ||||||||||||||||||
R3004.E08-12 | 8 | 12 | 25.4 | M3,0 | 38.1 | 11 | 7° | 0.37 | 10 | 80 | 45 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 8 d2 12 d3 25.4 d4 M3,0 l1 38.1 l2 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 10 Tors. stiffness
Nm/rad 80 Weight
g 45 | ||||||||||||||||||
R3004.E10-10 | 10 | 10 | 25.4 | M3,0 | 38.1 | 11 | 7° | 0.37 | 10 | 80 | 45 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 10 d2 10 d3 25.4 d4 M3,0 l1 38.1 l2 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 10 Tors. stiffness
Nm/rad 80 Weight
g 45 | ||||||||||||||||||
R3004.E10-12 | 10 | 12 | 25.4 | M3,0 | 38.1 | 11 | 7° | 0.37 | 10 | 80 | 45 | |||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 12 d3 25.4 d4 M3,0 l1 38.1 l2 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 10 Tors. stiffness
Nm/rad 80 Weight
g 45 | ||||||||||||||||||
R3004.E12-12 | 12 | 12 | 25.4 | M3,0 | 38.1 | 11 | 7° | 0.37 | 10 | 80 | 45 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 12 d2 12 d3 25.4 d4 M3,0 l1 38.1 l2 11 Ang. offset 7° Par. offset
mm 0.37 Torque
max.
Nm 10 Tors. stiffness
Nm/rad 80 Weight
g 45 |
Anodized aluminium (DIN 1725), black.
One piece construction, no mechanical joints.
No backlash.
Constant velocity.
Torsionally rigid.
High flexibility.
Temperature range -40°C to +120°C.
Central relief diameter may be smaller than bore in some cases.
Max Torque:
Select the size where max.torque exceeds the application target service factor.
Service Factors:
Shock + reversing = 2
Non reversing = 1,5
Steady load = 1
Max. rpm = 5,000
Torsional stiffness:
based on - bore diameter of minimum D2 for size at load of (max torque/2).
Suitable for:
encoders, stepper motors, precision ball screws, robotics, scientific equipment, measuring systems, medical systems, pumps, servo systems etc.