Price & Availability | Article | d1 tol. h8 | d2 tol. h8 | d3 | d4 | l1 | l2 | l3 | w1 | ||||||
R3007.A-4-4 | 4 | 4 | 12 | 2 | 14 | 5.2 | 2.6 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 4 d2
tol. h8 4 d3 12 d4 2 l1 14 l2 5.2 l3 2.6 w1 4 | |||||||||||||||
R3007.A-4-5 | 4 | 5 | 12 | 2 | 14 | 5.2 | 2.6 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 4 d2
tol. h8 5 d3 12 d4 2 l1 14 l2 5.2 l3 2.6 w1 4 | |||||||||||||||
R3007.A-5-5 | 5 | 5 | 12 | 2 | 14 | 5.2 | 2.6 | 4 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 5 d3 12 d4 2 l1 14 l2 5.2 l3 2.6 w1 4 | |||||||||||||||
R3007.B-5-5 | 5 | 5 | 16 | 2.5 | 18 | 6.8 | 3.4 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 5 d3 16 d4 2.5 l1 18 l2 6.8 l3 3.4 w1 5 | |||||||||||||||
R3007.B-5-6 | 5 | 6 | 16 | 2.5 | 18 | 6.8 | 3.4 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 6 d3 16 d4 2.5 l1 18 l2 6.8 l3 3.4 w1 5 | |||||||||||||||
R3007.B-6-6 | 6 | 6 | 16 | 2.5 | 18 | 6.8 | 3.4 | 5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 6 d3 16 d4 2.5 l1 18 l2 6.8 l3 3.4 w1 5 | |||||||||||||||
R3007.C-5-6 | 5 | 6 | 20 | 2.5 | 20 | 7.65 | 3.8 | 6.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 6 d3 20 d4 2.5 l1 20 l2 7.65 l3 3.8 w1 6.5 | |||||||||||||||
R3007.C-5-7 | 5 | 7 | 20 | 2.5 | 20 | 7.65 | 3.8 | 6.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 7 d3 20 d4 2.5 l1 20 l2 7.65 l3 3.8 w1 6.5 | |||||||||||||||
R3007.C-5-8 | 5 | 8 | 20 | 2.5 | 20 | 7.65 | 3.8 | 6.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 8 d3 20 d4 2.5 l1 20 l2 7.65 l3 3.8 w1 6.5 | |||||||||||||||
R3007.C-6-6 | 6 | 6 | 20 | 2.5 | 20 | 7.65 | 3.8 | 6.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 6 d3 20 d4 2.5 l1 20 l2 7.65 l3 3.8 w1 6.5 | |||||||||||||||
R3007.C-6-7 | 6 | 7 | 20 | 2.5 | 20 | 7.65 | 3.8 | 6.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 7 d3 20 d4 2.5 l1 20 l2 7.65 l3 3.8 w1 6.5 | |||||||||||||||
R3007.C-6-8 | 6 | 8 | 20 | 2.5 | 20 | 7.65 | 3.8 | 6.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 8 d3 20 d4 2.5 l1 20 l2 7.65 l3 3.8 w1 6.5 | |||||||||||||||
R3007.C-8-8 | 8 | 8 | 20 | 2.5 | 20 | 7.65 | 3.8 | 6.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 8 d2
tol. h8 8 d3 20 d4 2.5 l1 20 l2 7.65 l3 3.8 w1 6.5 | |||||||||||||||
R3007.D-5-6 | 5 | 6 | 25 | 3 | 25 | 9.6 | 4.8 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 6 d3 25 d4 3 l1 25 l2 9.6 l3 4.8 w1 9 | |||||||||||||||
R3007.D-6-6 | 6 | 6 | 25 | 3 | 25 | 9.6 | 4.8 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 6 d3 25 d4 3 l1 25 l2 9.6 l3 4.8 w1 9 | |||||||||||||||
R3007.D-6-8 | 6 | 8 | 25 | 3 | 25 | 9.6 | 4.8 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 8 d3 25 d4 3 l1 25 l2 9.6 l3 4.8 w1 9 | |||||||||||||||
R3007.D-6-10 | 6 | 10 | 25 | 3 | 25 | 9.6 | 4.8 | 9 | |||||||
£ 21.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h8 6 d2
tol. h8 10 d3 25 d4 3 l1 25 l2 9.6 l3 4.8 w1 9 | |||||||||||||||
R3007.D-8-8 | 8 | 8 | 25 | 3 | 25 | 9.6 | 4.8 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 8 d2
tol. h8 8 d3 25 d4 3 l1 25 l2 9.6 l3 4.8 w1 9 | |||||||||||||||
R3007.D-8-10 | 8 | 10 | 25 | 3 | 25 | 9.6 | 4.8 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 8 d2
tol. h8 10 d3 25 d4 3 l1 25 l2 9.6 l3 4.8 w1 9 | |||||||||||||||
R3007.D-10-10 | 10 | 10 | 25 | 3 | 25 | 9.6 | 4.8 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 10 d2
tol. h8 10 d3 25 d4 3 l1 25 l2 9.6 l3 4.8 w1 9 | |||||||||||||||
R3007.E-8-8 | 8 | 8 | 32 | 4 | 32 | 12.6 | 6.3 | 11 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 8 d2
tol. h8 8 d3 32 d4 4 l1 32 l2 12.6 l3 6.3 w1 11 | |||||||||||||||
R3007.E-8-10 | 8 | 10 | 32 | 4 | 32 | 12.6 | 6.3 | 11 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 8 d2
tol. h8 10 d3 32 d4 4 l1 32 l2 12.6 l3 6.3 w1 11 | |||||||||||||||
R3007.E-10-10 | 10 | 10 | 32 | 4 | 32 | 12.6 | 6.3 | 11 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 10 d2
tol. h8 10 d3 32 d4 4 l1 32 l2 12.6 l3 6.3 w1 11 | |||||||||||||||
R3007.E-10-12 | 10 | 12 | 32 | 4 | 32 | 12.6 | 6.3 | 11 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 10 d2
tol. h8 12 d3 32 d4 4 l1 32 l2 12.6 l3 6.3 w1 11 | |||||||||||||||
R3007.E-10-14 | 10 | 14 | 32 | 4 | 32 | 12.6 | 6.3 | 11 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 10 d2
tol. h8 14 d3 32 d4 4 l1 32 l2 12.6 l3 6.3 w1 11 | |||||||||||||||
R3007.E-12-12 | 12 | 12 | 32 | 4 | 32 | 12.6 | 6.3 | 11 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 12 d2
tol. h8 12 d3 32 d4 4 l1 32 l2 12.6 l3 6.3 w1 11 | |||||||||||||||
R3007.E-12-14 | 12 | 14 | 32 | 4 | 32 | 12.6 | 6.3 | 11 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 12 d2
tol. h8 14 d3 32 d4 4 l1 32 l2 12.6 l3 6.3 w1 11 |
Anodized aluminium AL7075
Zero backlash.
The flexure allowed by the beam portion of the coupling is capable of accommodating
angularand axial misalignment. High wrench torque rigidity and sensitivity.
Rotation character of clockwise or anti-clockwise are exactly the same.
Free maintenance, oil-resist and anti-corrossiveness.
R3007 can't allow axial deviation caused by offset.
Offset of angular, parallel or axial deviation are individual allowed valure,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.