Price & Availability | Article | Ø d | d1 & d2 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | w | Clamping screw lock torque Nm | Clamping screw d6 | ||||||
R3054.A-4 | 15 | 4 | 16 | 5.0 | 14.5 | 15 | 18.4 | 3.2 | 6.6 | 4.5 | 1.0 | M2,5 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 15 d1 & d2 4 d2 16 d3 5.0 d4 14.5 d5 15 l1 18.4 l2 3.2 l3 6.6 w 4.5 Clamping screw lock torque
Nm 1.0 Clamping screw d6 M2,5 | |||||||||||||||||||
R3054.A-5 | 15 | 5 | 16 | 5.0 | 14.5 | 15 | 18.4 | 3.2 | 6.6 | 4.5 | 1.0 | M2,5 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 15 d1 & d2 5 d2 16 d3 5.0 d4 14.5 d5 15 l1 18.4 l2 3.2 l3 6.6 w 4.5 Clamping screw lock torque
Nm 1.0 Clamping screw d6 M2,5 | |||||||||||||||||||
R3054.A-6 | 15 | 6 | 16 | 5.0 | 14.5 | 15 | 18.4 | 3.2 | 6.6 | 4.5 | 1.0 | M2,5 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 15 d1 & d2 6 d2 16 d3 5.0 d4 14.5 d5 15 l1 18.4 l2 3.2 l3 6.6 w 4.5 Clamping screw lock torque
Nm 1.0 Clamping screw d6 M2,5 | |||||||||||||||||||
R3054.B-5 | 17 | 5 | 19 | 7.2 | 16.8 | 17.5 | 24.4 | 4 | 9 | 5 | 1.8 | M 3 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 17 d1 & d2 5 d2 19 d3 7.2 d4 16.8 d5 17.5 l1 24.4 l2 4 l3 9 w 5 Clamping screw lock torque
Nm 1.8 Clamping screw d6 M 3 | |||||||||||||||||||
R3054.B-6 | 17 | 6 | 19 | 7.2 | 16.8 | 17.5 | 24.4 | 4 | 9 | 5 | 1.8 | M 3 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 17 d1 & d2 6 d2 19 d3 7.2 d4 16.8 d5 17.5 l1 24.4 l2 4 l3 9 w 5 Clamping screw lock torque
Nm 1.8 Clamping screw d6 M 3 | |||||||||||||||||||
R3054.C-6 | 20 | 6 | 23 | 8.2 | 20 | 21 | 27.2 | 4.5 | 10 | 7 | 1.8 | M 3 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 20 d1 & d2 6 d2 23 d3 8.2 d4 20 d5 21 l1 27.2 l2 4.5 l3 10 w 7 Clamping screw lock torque
Nm 1.8 Clamping screw d6 M 3 | |||||||||||||||||||
R3054.C-7 | 20 | 7 | 23 | 8.2 | 20 | 21 | 27.2 | 4.5 | 10 | 7 | 1.8 | M 3 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 20 d1 & d2 7 d2 23 d3 8.2 d4 20 d5 21 l1 27.2 l2 4.5 l3 10 w 7 Clamping screw lock torque
Nm 1.8 Clamping screw d6 M 3 | |||||||||||||||||||
R3054.C-8 | 20 | 8 | 23 | 8.2 | 20 | 21 | 27.2 | 4.5 | 10 | 7 | 1.8 | M 3 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 20 d1 & d2 8 d2 23 d3 8.2 d4 20 d5 21 l1 27.2 l2 4.5 l3 10 w 7 Clamping screw lock torque
Nm 1.8 Clamping screw d6 M 3 | |||||||||||||||||||
R3054.C-10 | 20 | 10 | 23 | 8.2 | 20 | 21 | 27.2 | 4.5 | 10 | 7 | 1.8 | M 3 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 20 d1 & d2 10 d2 23 d3 8.2 d4 20 d5 21 l1 27.2 l2 4.5 l3 10 w 7 Clamping screw lock torque
Nm 1.8 Clamping screw d6 M 3 | |||||||||||||||||||
R3045.D-6 | 26 | 6 | 29 | 12 | 26 | 27 | 30.4 | 5 | 11.5 | 8.4 | 3.0 | M 4 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 26 d1 & d2 6 d2 29 d3 12 d4 26 d5 27 l1 30.4 l2 5 l3 11.5 w 8.4 Clamping screw lock torque
Nm 3.0 Clamping screw d6 M 4 | |||||||||||||||||||
R3045.D-7 | 26 | 7 | 29 | 12 | 26 | 27 | 30.4 | 5 | 11.5 | 8.4 | 3.0 | M 4 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 26 d1 & d2 7 d2 29 d3 12 d4 26 d5 27 l1 30.4 l2 5 l3 11.5 w 8.4 Clamping screw lock torque
Nm 3.0 Clamping screw d6 M 4 | |||||||||||||||||||
R3045.D-8 | 26 | 8 | 29 | 12 | 26 | 27 | 30.4 | 5 | 11.5 | 8.4 | 3.0 | M 4 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 26 d1 & d2 8 d2 29 d3 12 d4 26 d5 27 l1 30.4 l2 5 l3 11.5 w 8.4 Clamping screw lock torque
Nm 3.0 Clamping screw d6 M 4 | |||||||||||||||||||
R3045.D-10 | 26 | 10 | 29 | 12 | 26 | 27 | 30.4 | 5 | 11.5 | 8.4 | 3.0 | M 4 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 26 d1 & d2 10 d2 29 d3 12 d4 26 d5 27 l1 30.4 l2 5 l3 11.5 w 8.4 Clamping screw lock torque
Nm 3.0 Clamping screw d6 M 4 | |||||||||||||||||||
R3045.D-11 | 26 | 11 | 29 | 12 | 26 | 27 | 30.4 | 5 | 11.5 | 8.4 | 3.0 | M 4 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 26 d1 & d2 11 d2 29 d3 12 d4 26 d5 27 l1 30.4 l2 5 l3 11.5 w 8.4 Clamping screw lock torque
Nm 3.0 Clamping screw d6 M 4 | |||||||||||||||||||
R3045.D-12 | 26 | 12 | 29 | 12 | 26 | 27 | 30.4 | 5 | 11.5 | 8.4 | 3.0 | M 4 | |||||||
Ready to despatch 0 Need more? Please call us.
Ø d 26 d1 & d2 12 d2 29 d3 12 d4 26 d5 27 l1 30.4 l2 5 l3 11.5 w 8.4 Clamping screw lock torque
Nm 3.0 Clamping screw d6 M 4 |
Mainframe: Stainless steel alloy SUS304.
Insert: Carbon resin.
Operating temperatureL -40° - 90°C.
Offset of angular, parallel or axial deviation are individual allowed value,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.
R3054 lock torque of clamping screw is 5,4