Price & Availability | Article | d1 tol. h8 | d2 tol. h8 | d3 | d4 | l1 | l2 | l3 | ||||||
R3003.A-2-2 | 2 | 2 | 8 | M2 | 14 | 3.5 | 1.7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 2 d2
tol. h8 2 d3 8 d4 M2 l1 14 l2 3.5 l3 1.7 | ||||||||||||||
R3003.A-2-3 | 2 | 3 | 8 | M2 | 14 | 3.5 | 1.7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 2 d2
tol. h8 3 d3 8 d4 M2 l1 14 l2 3.5 l3 1.7 | ||||||||||||||
R3003.A-3-3 | 3 | 3 | 8 | M2 | 14 | 3.5 | 1.7 | |||||||
£ 32.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h8 3 d2
tol. h8 3 d3 8 d4 M2 l1 14 l2 3.5 l3 1.7 | ||||||||||||||
R3003.B-3-3 | 3 | 3 | 12 | M2,5 | 18.5 | 5 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 3 d2
tol. h8 3 d3 12 d4 M2,5 l1 18.5 l2 5 l3 2.5 | ||||||||||||||
R3003.B-3-4 | 3 | 4 | 12 | M2,5 | 18.5 | 5 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 3 d2
tol. h8 4 d3 12 d4 M2,5 l1 18.5 l2 5 l3 2.5 | ||||||||||||||
R3003.B-4-4 | 4 | 4 | 12 | M2,5 | 18.5 | 5 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 4 d2
tol. h8 4 d3 12 d4 M2,5 l1 18.5 l2 5 l3 2.5 | ||||||||||||||
R3003.B-4-5 | 4 | 5 | 12 | M2,5 | 18.5 | 5 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 4 d2
tol. h8 5 d3 12 d4 M2,5 l1 18.5 l2 5 l3 2.5 | ||||||||||||||
R3003.B-5-5 | 5 | 5 | 12 | M2,5 | 18.5 | 5 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 5 d3 12 d4 M2,5 l1 18.5 l2 5 l3 2.5 | ||||||||||||||
R3003.B-5-6 | 5 | 6 | 12 | M2,5 | 18.5 | 5 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 6 d3 12 d4 M2,5 l1 18.5 l2 5 l3 2.5 | ||||||||||||||
R3003.C-4-4 | 4 | 4 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 4 d2
tol. h8 4 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.C-4-5 | 4 | 5 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 4 d2
tol. h8 5 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.C-4-6 | 4 | 6 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 4 d2
tol. h8 6 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.C-5-5 | 5 | 5 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 5 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.C-5-6 | 5 | 6 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 6 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.C-5-7 | 5 | 7 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 7 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.C-5-8 | 5 | 8 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 8 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.C-6-6 | 6 | 6 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 6 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.C-6-7 | 6 | 7 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 7 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.C-6-8 | 6 | 8 | 16 | M3 | 23 | 6.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 8 d3 16 d4 M3 l1 23 l2 6.5 l3 3 | ||||||||||||||
R3003.D-5-5 | 5 | 5 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 5 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-5-6 | 5 | 6 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 6 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-5-7 | 5 | 7 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 7 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-5-8 | 5 | 8 | 20 | M3 | 26 | 7.5 | 3 | |||||||
£ 47.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h8 5 d2
tol. h8 8 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-6-6 | 6 | 6 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 6 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-6-7 | 6 | 7 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 7 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-6-8 | 6 | 8 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 6 d2
tol. h8 8 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-6-10 | 5 | 5 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 5 d2
tol. h8 5 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-8-8 | 8 | 8 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 8 d2
tol. h8 8 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-8-10 | 8 | 10 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 8 d2
tol. h8 10 d3 20 d4 M3 l1 26 l2 7.5 l3 3 | ||||||||||||||
R3003.D-10-10 | 10 | 10 | 20 | M3 | 26 | 7.5 | 3 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 10 d2
tol. h8 10 d3 20 d4 M3 l1 26 l2 7.5 l3 3 |
Anodized aluminium AL7075
Zero backlash.
The flexure allowed by the beam portion of the coupling is capable of accommodating parallel,
angular and axial misalignment. High wrench torque rigidity and sensitivity.
Rotation character of clockwise or anti-clockwise are exactly the same.
Free maintenance, oil-resist and anti-corrosiveness.
Offset of angular, parallel or axial deviation are individual allowed value,
so couple reasons of axial offset appearing at the same time would reduce unit allowable value.