Hydraulic Rod Ends
weld-on base
| Units | Price/unit after discount | Applied Discount |
| 1-9 | - | 0% |
| 10-19 | - | 10% |
| 20-49 | - | 15% |
| 50-99 | - | 20% |
| 100+ | - | 30% |
Housing: Up to size 60 - Heat-treated steel (C45).
From size 70 cast iron (GS400).
Steel on steel bearing requiring lubrication.
Spherical plain bearing.
Fitted with hydraulic grease nipples to DIN71412.
Hex socket cap screw to DIN912-12.9, spherical plain bearings fixed with snap rings.
For use with shortest relay distances and maximum stroke utilization.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































