| Units | Price/unit after discount | Applied Discount |
| 1+ | - |
Mainframe: Anodized aluminium AL7075.
Insert: Black polyacetel (POM)
Operating temperature: -20° - 80°C.
Offset of angular, parallel or axial deviation are individual allowed value,
so couple reasons of axial oddset appearing at same time would reduce unit allowable value.
Select bigger lock torque of clamping screw than listen values on catalogues when shaft diameter is too small.
List torque tightness values are only for general standard.
Available options for key way per inner diameter is bigger than 6mm.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk


























































































