Six beam coupling
set screw
| Units | Price/unit after discount | Applied Discount |
| 1+ | - |
Mainframe: Stainless steel alloy SUS304.
Insert: Carbon resin.
Operating temperature: -40° - 90°C.
Offset of angular, parallel, or axial deviation are individual allowed value,
so couple reasons of axial offset appearing at same time would reduce the unit allowable value.
Available options for key way per inner diameter is bigger than 6mm.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk
























































































