Price & Availability | Article | Bore dia. | d1 tol. H7 | d2 | l1 | l2 | l3 | w1 tol. JS9 | w2 | Weight g | ||||||||||||||||||
R3690.010-RB | Round bore | 10 | 22 | 48 | 24 | 12 | - | - | 100 | |||||||||||||||||||
£ 46.07 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Bore dia. Round bore d1
tol. H7 10 d2 22 l1 48 l2 24 l3 12 w1
tol. JS9 - w2 - Weight
g 100 | ||||||||||||||||||||||||||||
R3690.012-RB | Round Bore | 12 | 25 | 56 | 28 | 13 | - | - | 160 | |||||||||||||||||||
£ 46.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 12 d2 25 l1 56 l2 28 l3 13 w1
tol. JS9 - w2 - Weight
g 160 | ||||||||||||||||||||||||||||
R3690.014-RB | Round Bore | 14 | 28 | 60 | 30 | 14 | - | - | 200 | |||||||||||||||||||
£ 44.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 14 d2 28 l1 60 l2 30 l3 14 w1
tol. JS9 - w2 - Weight
g 200 | ||||||||||||||||||||||||||||
R3690.016-RB | Round Bore | 16 | 32 | 68 | 34 | 16 | - | - | 300 | |||||||||||||||||||
£ 51.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 16 d2 32 l1 68 l2 34 l3 16 w1
tol. JS9 - w2 - Weight
g 300 | ||||||||||||||||||||||||||||
R3690.018-RB | Round Bore | 18 | 36 | 74 | 37 | 17 | - | - | 450 | |||||||||||||||||||
£ 51.58 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 18 d2 36 l1 74 l2 37 l3 17 w1
tol. JS9 - w2 - Weight
g 450 | ||||||||||||||||||||||||||||
R3690.020-RB | Round Bore | 20 | 42 | 82 | 41 | 18 | - | - | 600 | |||||||||||||||||||
£ 61.40 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 20 d2 42 l1 82 l2 41 l3 18 w1
tol. JS9 - w2 - Weight
g 600 | ||||||||||||||||||||||||||||
R3690.022-RB | Round Bore | 22 | 45 | 95 | 47.5 | 22 | - | - | 950 | |||||||||||||||||||
£ 68.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 22 d2 45 l1 95 l2 47.5 l3 22 w1
tol. JS9 - w2 - Weight
g 950 | ||||||||||||||||||||||||||||
R3690.025-RB | Round Bore | 25 | 50 | 108 | 54 | 26 | - | - | 1200 | |||||||||||||||||||
£ 79.36 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 25 d2 50 l1 108 l2 54 l3 26 w1
tol. JS9 - w2 - Weight
g 1200 | ||||||||||||||||||||||||||||
R3690.030-RB | Round Bore | 30 | 58 | 122 | 61 | 29 | - | - | 1850 | |||||||||||||||||||
£ 97.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 30 d2 58 l1 122 l2 61 l3 29 w1
tol. JS9 - w2 - Weight
g 1850 | ||||||||||||||||||||||||||||
R3690.032-RB | Round Bore | 32 | 58 | 130 | 65 | 33 | - | - | 2000 | |||||||||||||||||||
£ 108.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 32 d2 58 l1 130 l2 65 l3 33 w1
tol. JS9 - w2 - Weight
g 2000 | ||||||||||||||||||||||||||||
R3690.035-RB | Round Bore | 35 | 70 | 140 | 70 | 35 | - | - | 3150 | |||||||||||||||||||
£ 178.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 35 d2 70 l1 140 l2 70 l3 35 w1
tol. JS9 - w2 - Weight
g 3150 | ||||||||||||||||||||||||||||
R3690.040-RB | Round Bore | 40 | 80 | 160 | 80 | 39 | - | - | 4600 | |||||||||||||||||||
£ 243.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 40 d2 80 l1 160 l2 80 l3 39 w1
tol. JS9 - w2 - Weight
g 4600 | ||||||||||||||||||||||||||||
R3690.050-RB | Round Bore | 50 | 95 | 190 | 95 | 46 | - | - | 7600 | |||||||||||||||||||
£ 343.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 50 d2 95 l1 190 l2 95 l3 46 w1
tol. JS9 - w2 - Weight
g 7600 | ||||||||||||||||||||||||||||
R3690.010-HB | Hex bore | 10 | 22 | 48 | 24 | 12 | - | - | 100 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 10 d2 22 l1 48 l2 24 l3 12 w1
tol. JS9 - w2 - Weight
g 100 | ||||||||||||||||||||||||||||
R3690.012-HB | Hex bore | 12 | 25 | 56 | 28 | 13 | - | - | 160 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 12 d2 25 l1 56 l2 28 l3 13 w1
tol. JS9 - w2 - Weight
g 160 | ||||||||||||||||||||||||||||
R3690.014-HB | Hex bore | 14 | 28 | 60 | 30 | 14 | - | - | 200 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 14 d2 28 l1 60 l2 30 l3 14 w1
tol. JS9 - w2 - Weight
g 200 | ||||||||||||||||||||||||||||
R3690.016-HB | Hex bore | 16 | 32 | 68 | 34 | 16 | - | - | 300 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 16 d2 32 l1 68 l2 34 l3 16 w1
tol. JS9 - w2 - Weight
g 300 | ||||||||||||||||||||||||||||
R3690.018-HB | Hex bore | 18 | 36 | 74 | 37 | 17 | - | - | 450 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 18 d2 36 l1 74 l2 37 l3 17 w1
tol. JS9 - w2 - Weight
g 450 | ||||||||||||||||||||||||||||
R3690.020-HB | Hex bore | 20 | 42 | 82 | 41 | 18 | - | - | 600 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 20 d2 42 l1 82 l2 41 l3 18 w1
tol. JS9 - w2 - Weight
g 600 | ||||||||||||||||||||||||||||
R3690.022-HB | Hex bore | 22 | 45 | 95 | 47.5 | 22 | - | - | 950 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 22 d2 45 l1 95 l2 47.5 l3 22 w1
tol. JS9 - w2 - Weight
g 950 | ||||||||||||||||||||||||||||
R3690.025-HB | Hex bore | 25 | 50 | 108 | 54 | 26 | - | - | 1200 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 25 d2 50 l1 108 l2 54 l3 26 w1
tol. JS9 - w2 - Weight
g 1200 | ||||||||||||||||||||||||||||
R3690.030-HB | Hex bore | 30 | 58 | 122 | 61 | 29 | - | - | 1850 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 30 d2 58 l1 122 l2 61 l3 29 w1
tol. JS9 - w2 - Weight
g 1850 | ||||||||||||||||||||||||||||
R3690.032-HB | Hex bore | 32 | 58 | 130 | 65 | 33 | - | - | 2000 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 32 d2 58 l1 130 l2 65 l3 33 w1
tol. JS9 - w2 - Weight
g 2000 | ||||||||||||||||||||||||||||
R3690.035-HB | Hex bore | 35 | 70 | 140 | 70 | 35 | - | - | 3150 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 35 d2 70 l1 140 l2 70 l3 35 w1
tol. JS9 - w2 - Weight
g 3150 | ||||||||||||||||||||||||||||
R3690.040-HB | Hex bore | 40 | 80 | 160 | 80 | 39 | - | - | 4600 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 40 d2 80 l1 160 l2 80 l3 39 w1
tol. JS9 - w2 - Weight
g 4600 | ||||||||||||||||||||||||||||
R3690.050-HB | Hex bore | 50 | 95 | 190 | 95 | 46 | - | - | 7600 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Hex bore d1
tol. H7 50 d2 95 l1 190 l2 95 l3 46 w1
tol. JS9 - w2 - Weight
g 7600 | ||||||||||||||||||||||||||||
R3690.010-SB | Square bore | 10 | 22 | 48 | 24 | 12 | - | - | 100 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 10 d2 22 l1 48 l2 24 l3 12 w1
tol. JS9 - w2 - Weight
g 100 | ||||||||||||||||||||||||||||
R3690.012-SB | Square bore | 12 | 25 | 56 | 28 | 13 | - | - | 160 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 12 d2 25 l1 56 l2 28 l3 13 w1
tol. JS9 - w2 - Weight
g 160 | ||||||||||||||||||||||||||||
R3690.014-SB | Square bore | 14 | 28 | 60 | 30 | 14 | - | - | 200 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 14 d2 28 l1 60 l2 30 l3 14 w1
tol. JS9 - w2 - Weight
g 200 | ||||||||||||||||||||||||||||
R3690.016-SB | Square bore | 16 | 32 | 68 | 34 | 16 | - | - | 300 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 16 d2 32 l1 68 l2 34 l3 16 w1
tol. JS9 - w2 - Weight
g 300 | ||||||||||||||||||||||||||||
R3690.018-SB | Square bore | 18 | 36 | 74 | 37 | 17 | - | - | 450 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 18 d2 36 l1 74 l2 37 l3 17 w1
tol. JS9 - w2 - Weight
g 450 | ||||||||||||||||||||||||||||
R3690.020-SB | Square bore | 20 | 42 | 82 | 41 | 18 | - | - | 600 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 20 d2 42 l1 82 l2 41 l3 18 w1
tol. JS9 - w2 - Weight
g 600 | ||||||||||||||||||||||||||||
R3690.022-SB | Square bore | 22 | 45 | 95 | 47.5 | 22 | - | - | 950 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 22 d2 45 l1 95 l2 47.5 l3 22 w1
tol. JS9 - w2 - Weight
g 950 | ||||||||||||||||||||||||||||
R3690.025-SB | Square bore | 25 | 50 | 108 | 54 | 26 | - | - | 1200 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 25 d2 50 l1 108 l2 54 l3 26 w1
tol. JS9 - w2 - Weight
g 1200 | ||||||||||||||||||||||||||||
R3690.030-SB | Square bore | 30 | 58 | 122 | 61 | 29 | - | - | 1850 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 30 d2 58 l1 122 l2 61 l3 29 w1
tol. JS9 - w2 - Weight
g 1850 | ||||||||||||||||||||||||||||
R3690.032-SB | Square bore | 32 | 58 | 130 | 65 | 33 | - | - | 2000 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 32 d2 58 l1 130 l2 65 l3 33 w1
tol. JS9 - w2 - Weight
g 2000 | ||||||||||||||||||||||||||||
R3690.035-SB | Square bore | 35 | 70 | 140 | 70 | 35 | - | - | 3150 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 35 d2 70 l1 140 l2 70 l3 35 w1
tol. JS9 - w2 - Weight
g 3150 | ||||||||||||||||||||||||||||
R3690.040-SB | Square bore | 40 | 80 | 160 | 80 | 39 | - | - | 4600 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 40 d2 80 l1 160 l2 80 l3 39 w1
tol. JS9 - w2 - Weight
g 4600 | ||||||||||||||||||||||||||||
R3690.050-SB | Square bore | 50 | 95 | 190 | 95 | 46 | - | - | 7600 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Bore dia. Square bore d1
tol. H7 50 d2 95 l1 190 l2 95 l3 46 w1
tol. JS9 - w2 - Weight
g 7600 | ||||||||||||||||||||||||||||
R3690.010-KW | With keyway | 10 | 22 | 48 | 24 | 12 | 3 | 11.4 | 100 | |||||||||||||||||||
£ 55.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With keyway d1
tol. H7 10 d2 22 l1 48 l2 24 l3 12 w1
tol. JS9 3 w2 11.4 Weight
g 100 | ||||||||||||||||||||||||||||
R3690.012-KW | With Keyway | 12 | 25 | 56 | 28 | 13 | 4 | 13.8 | 160 | |||||||||||||||||||
£ 55.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 12 d2 25 l1 56 l2 28 l3 13 w1
tol. JS9 4 w2 13.8 Weight
g 160 | ||||||||||||||||||||||||||||
R3690.014-KW | With Keyway | 14 | 28 | 60 | 30 | 14 | 5 | 16.3 | 200 | |||||||||||||||||||
£ 53.10 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 14 d2 28 l1 60 l2 30 l3 14 w1
tol. JS9 5 w2 16.3 Weight
g 200 | ||||||||||||||||||||||||||||
R3690.016-KW | With Keyway | 16 | 32 | 68 | 34 | 16 | 5 | 18.3 | 300 | |||||||||||||||||||
£ 60.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 16 d2 32 l1 68 l2 34 l3 16 w1
tol. JS9 5 w2 18.3 Weight
g 300 | ||||||||||||||||||||||||||||
R3690.018-KW | With Keyway | 18 | 36 | 74 | 37 | 17 | 6 | 20.8 | 450 | |||||||||||||||||||
£ 62.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 18 d2 36 l1 74 l2 37 l3 17 w1
tol. JS9 6 w2 20.8 Weight
g 450 | ||||||||||||||||||||||||||||
R3690.020-KW | With Keyway | 20 | 42 | 82 | 41 | 18 | 6 | 22.8 | 600 | |||||||||||||||||||
£ 72.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 20 d2 42 l1 82 l2 41 l3 18 w1
tol. JS9 6 w2 22.8 Weight
g 600 | ||||||||||||||||||||||||||||
R3690.022-KW | With Keyway | 22 | 45 | 95 | 47.5 | 22 | 6 | 24.8 | 950 | |||||||||||||||||||
£ 79.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 22 d2 45 l1 95 l2 47.5 l3 22 w1
tol. JS9 6 w2 24.8 Weight
g 950 | ||||||||||||||||||||||||||||
R3690.025-KW | With Keyway | 25 | 50 | 108 | 54 | 26 | 8 | 28.3 | 1200 | |||||||||||||||||||
£ 91.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 25 d2 50 l1 108 l2 54 l3 26 w1
tol. JS9 8 w2 28.3 Weight
g 1200 | ||||||||||||||||||||||||||||
R3690.030-KW | With Keyway | 30 | 58 | 122 | 61 | 29 | 8 | 33.3 | 1850 | |||||||||||||||||||
£ 109.41 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 30 d2 58 l1 122 l2 61 l3 29 w1
tol. JS9 8 w2 33.3 Weight
g 1850 | ||||||||||||||||||||||||||||
R3690.032-KW | With Keyway | 32 | 58 | 130 | 65 | 33 | 10 | 35.3 | 2000 | |||||||||||||||||||
£ 120.73 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 32 d2 58 l1 130 l2 65 l3 33 w1
tol. JS9 10 w2 35.3 Weight
g 2000 | ||||||||||||||||||||||||||||
R3690.035-KW | With Keyway | 35 | 70 | 140 | 70 | 35 | 10 | 38.3 | 3150 | |||||||||||||||||||
£ 198.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 35 d2 70 l1 140 l2 70 l3 35 w1
tol. JS9 10 w2 38.3 Weight
g 3150 | ||||||||||||||||||||||||||||
R3690.040-KW | With Keyway | 40 | 80 | 160 | 80 | 39 | 12 | 43.3 | 4600 | |||||||||||||||||||
£ 263.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 40 d2 80 l1 160 l2 80 l3 39 w1
tol. JS9 12 w2 43.3 Weight
g 4600 | ||||||||||||||||||||||||||||
R3690.050-KW | With Keyway | 50 | 95 | 190 | 95 | 46 | 14 | 53.8 | 7600 | |||||||||||||||||||
£ 363.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. With Keyway d1
tol. H7 50 d2 95 l1 190 l2 95 l3 46 w1
tol. JS9 14 w2 53.8 Weight
g 7600 |
Steel (9SMnPb28k, no. 10718).
Bearing type: needle roller bearing.
To DIN 808.
Maximum bending angle 45° per joint. Roller bearing lubricated for life.
No maintenance required. Precise, silent and smooth running, Max. drive speed of 4000 rpm.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.