Plain Bearing Double Universal Joints
steel, solid
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 101.66 | 0% |
| 5-9 | £ 91.49 | 10% |
| 10-19 | £ 86.41 | 15% |
| 20-49 | £ 76.25 | 25% |
| 50+ | £ 66.08 | 35% |
Steel (9SMnPb28k, no. 10718).
Bearing type: needle roller bearing.
To DIN 808.
Maximum bending angle 45° per joint. Roller bearing lubricated for life.
No maintenance required. Precise, silent and smooth running, Max. drive speed of 4000 rpm.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.