Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/min max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4540.012 | 24.0 | 12.5 | 109.4 | 0.7 | 2.2 | 2.6 | 172.49 | |||||||||||||||||||||||||||||||||||||
£ 219.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.025 | 24.0 | 25.0 | 121.9 | 0.7 | 2.2 | 2.6 | 187.81 | |||||||||||||||||||||||||||||||||||||
£ 225.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.037 | 24.0 | 37.5 | 134.4 | 0.7 | 2.2 | 2.6 | 203.12 | |||||||||||||||||||||||||||||||||||||
£ 231.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.050 | 24.0 | 50.0 | 146.9 | 0.7 | 2.2 | 2.6 | 218.43 | |||||||||||||||||||||||||||||||||||||
£ 237.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.075 | 24.0 | 75.0 | 171.9 | 0.7 | 2.2 | 2.6 | 249.06 | |||||||||||||||||||||||||||||||||||||
£ 250.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.100 | 24.0 | 100.0 | 196.9 | 0.7 | 2.2 | 2.6 | 279.68 | |||||||||||||||||||||||||||||||||||||
£ 262.61 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.125 | 24.0 | 125.0 | 221.9 | 0.7 | 2.2 | 2.6 | 310.31 | |||||||||||||||||||||||||||||||||||||
£ 274.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.150 | 24.0 | 150.0 | 246.9 | 0.7 | 2.2 | 2.6 | 340.93 | |||||||||||||||||||||||||||||||||||||
£ 287.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.175 | 24.0 | 175.0 | 271.9 | 0.7 | 2.2 | 2.6 | 371.56 | |||||||||||||||||||||||||||||||||||||
£ 299.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.200 | 24.0 | 200.0 | 296.9 | 0.7 | 2.2 | 2.6 | 402.18 | |||||||||||||||||||||||||||||||||||||
£ 311.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.225 | 24.0 | 225.0 | 321.9 | 0.7 | 2.2 | 2.6 | 432.81 | |||||||||||||||||||||||||||||||||||||
£ 324.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.250 | 24.0 | 250.0 | 346.9 | 0.7 | 2.2 | 2.6 | 463.43 | |||||||||||||||||||||||||||||||||||||
£ 336.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.275 | 24.0 | 275.0 | 371.9 | 0.7 | 2.2 | 2.6 | 494.06 | |||||||||||||||||||||||||||||||||||||
£ 348.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4540.300 | 24.0 | 300.0 | 396.9 | 0.7 | 2.2 | 2.6 | 524.68 | |||||||||||||||||||||||||||||||||||||
£ 361.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C. For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation.
Piston area = 452.5mm2.
Force output at max pressure on rear side = 316.6N.
Force output at max pressure on rod side = 294.5N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0015 MPa.
Force factor rear side = 452.5N.
Force factor rod side = 420.8N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.0.0015 MPa.
Force factor rear side = 452.5N.
Force factor rod side = 420.8N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.>