Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/min max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4520.012 | 15.9 | 12.5 | 82.75 | 0.7 | 1.39 | 2.6 | 72.38 | |||||||||||||||||||||||||||||||||||||
£ 167.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.025 | 15.9 | 25.0 | 95.25 | 0.7 | 1.39 | 2.6 | 80.15 | |||||||||||||||||||||||||||||||||||||
£ 171.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.037 | 15.9 | 37.5 | 107.75 | 0.7 | 1.39 | 2.6 | 87.93 | |||||||||||||||||||||||||||||||||||||
£ 176.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.050 | 15.9 | 50.0 | 120.25 | 0.7 | 1.39 | 2.6 | 95.70 | |||||||||||||||||||||||||||||||||||||
£ 180.48 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.075 | 15.9 | 75.0 | 145.25 | 0.7 | 1.39 | 2.6 | 111.25 | |||||||||||||||||||||||||||||||||||||
£ 189.05 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.100 | 15.9 | 100.0 | 170.25 | 0.7 | 1.39 | 2.6 | 126.80 | |||||||||||||||||||||||||||||||||||||
£ 197.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.125 | 15.9 | 125.0 | 195.25 | 0.7 | 1.39 | 2.6 | 142.35 | |||||||||||||||||||||||||||||||||||||
£ 206.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.150 | 15.9 | 150.0 | 220.50 | 0.7 | 1.39 | 2.6 | 157.90 | |||||||||||||||||||||||||||||||||||||
£ 214.77 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.175 | 15.9 | 175.0 | 245.25 | 0.7 | 1.39 | 2.6 | 173.45 | |||||||||||||||||||||||||||||||||||||
£ 223.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.200 | 15.9 | 200.0 | 270.25 | 0.7 | 1.39 | 2.6 | 189.00 | |||||||||||||||||||||||||||||||||||||
£ 231.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.225 | 15.9 | 225.0 | 295.25 | 0.7 | 1.39 | 2.6 | 204.55 | |||||||||||||||||||||||||||||||||||||
£ 240.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.250 | 15.9 | 250.0 | 320.25 | 0.7 | 1.39 | 2.6 | 220.10 | |||||||||||||||||||||||||||||||||||||
£ 249.07 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.275 | 15.9 | 275.0 | 345.25 | 0.7 | 1.39 | 2.6 | 235.65 | |||||||||||||||||||||||||||||||||||||
£ 257.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4520.300 | 15.9 | 300.0 | 370.25 | 0.7 | 1.39 | 2.6 | 251.20 | |||||||||||||||||||||||||||||||||||||
£ 266.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless Steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C.
For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation.
Piston area = 198mm2.
Force output at max pressure on rear side = 139N.
Force output at max pressure on rod side = 125N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.>