Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/min max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4526.012 | 15.9 | 12.5 | 102.2 | 0.7 | 1.39 | 2.6 | 91.13 | |||||||||||||||||||||||||||||||||||||
£ 228.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.025 | 15.9 | 25.0 | 114.7 | 0.7 | 1.39 | 2.6 | 101.80 | |||||||||||||||||||||||||||||||||||||
£ 232.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.037 | 15.9 | 37.5 | 127.2 | 0.7 | 1.39 | 2.6 | 112.48 | |||||||||||||||||||||||||||||||||||||
£ 236.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.050 | 15.9 | 50.0 | 139.7 | 0.7 | 1.39 | 2.6 | 123.15 | |||||||||||||||||||||||||||||||||||||
£ 241.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.075 | 15.9 | 75.0 | 164.7 | 0.7 | 1.39 | 2.6 | 144.50 | |||||||||||||||||||||||||||||||||||||
£ 249.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.100 | 15.9 | 100.0 | 189.7 | 0.7 | 1.39 | 2.6 | 165.85 | |||||||||||||||||||||||||||||||||||||
£ 258.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.125 | 15.9 | 125.0 | 214.7 | 0.7 | 1.39 | 2.6 | 187.20 | |||||||||||||||||||||||||||||||||||||
£ 266.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.150 | 15.9 | 150.0 | 239.7 | 0.7 | 1.39 | 2.6 | 208.55 | |||||||||||||||||||||||||||||||||||||
£ 275.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.175 | 15.9 | 175.0 | 264.7 | 0.7 | 1.39 | 2.6 | 229.90 | |||||||||||||||||||||||||||||||||||||
£ 284.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.200 | 15.9 | 200.0 | 289.7 | 0.7 | 1.39 | 2.6 | 251.25 | |||||||||||||||||||||||||||||||||||||
£ 292.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.225 | 15.9 | 225.0 | 314.7 | 0.7 | 1.39 | 2.6 | 272.60 | |||||||||||||||||||||||||||||||||||||
£ 301.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.250 | 15.9 | 250.0 | 339.7 | 0.7 | 1.39 | 2.6 | 293.95 | |||||||||||||||||||||||||||||||||||||
£ 309.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.275 | 15.9 | 275.0 | 364.7 | 0.7 | 1.39 | 2.6 | 315.30 | |||||||||||||||||||||||||||||||||||||
£ 318.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4526.300 | 15.9 | 300.0 | 389.7 | 0.7 | 1.39 | 2.6 | 336.65 | |||||||||||||||||||||||||||||||||||||
£ 326.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C.
For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation. Piston area = 198mm2.
Force output at max pressure on rear side = 139N.
Force output at max pressure on rod side = 125N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.>