Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/min max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4522.012 | 15.9 | 12.5 | 69.5 | 0.7 | 1.39 | 2.6 | 72.38 | |||||||||||||||||||||||||||||||||||||
£ 148.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.025 | 15.9 | 25.0 | 82 | 0.7 | 1.39 | 2.6 | 80.15 | |||||||||||||||||||||||||||||||||||||
£ 152.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.037 | 15.9 | 37.5 | 94.5 | 0.7 | 1.39 | 2.6 | 87.93 | |||||||||||||||||||||||||||||||||||||
£ 157.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.050 | 15.9 | 50.0 | 107 | 0.7 | 1.39 | 2.6 | 95.70 | |||||||||||||||||||||||||||||||||||||
£ 161.39 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.075 | 15.9 | 75.0 | 132 | 0.7 | 1.39 | 2.6 | 111.25 | |||||||||||||||||||||||||||||||||||||
£ 169.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.100 | 15.9 | 100.0 | 157 | 0.7 | 1.39 | 2.6 | 126.80 | |||||||||||||||||||||||||||||||||||||
£ 178.54 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.125 | 15.9 | 125.0 | 182 | 0.7 | 1.39 | 2.6 | 142.35 | |||||||||||||||||||||||||||||||||||||
£ 187.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.150 | 15.9 | 150.0 | 207 | 0.7 | 1.39 | 2.6 | 157.90 | |||||||||||||||||||||||||||||||||||||
£ 195.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.175 | 15.9 | 175.0 | 232 | 0.7 | 1.39 | 2.6 | 173.45 | |||||||||||||||||||||||||||||||||||||
£ 204.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.200 | 15.9 | 200.0 | 257 | 0.7 | 1.39 | 2.6 | 189.00 | |||||||||||||||||||||||||||||||||||||
£ 212.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.225 | 15.9 | 225.0 | 282 | 0.7 | 1.39 | 2.6 | 204.55 | |||||||||||||||||||||||||||||||||||||
£ 221.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.250 | 15.9 | 250.0 | 307 | 0.7 | 1.39 | 2.6 | 220.10 | |||||||||||||||||||||||||||||||||||||
£ 229.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.275 | 15.9 | 275.0 | 332 | 0.7 | 1.39 | 2.6 | 235.65 | |||||||||||||||||||||||||||||||||||||
£ 238.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4522.300 | 15.9 | 300.0 | 357 | 0.7 | 1.39 | 2.6 | 251.20 | |||||||||||||||||||||||||||||||||||||
£ 247.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless Steel rod (AISI 303). Stainless Steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C.
For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation.
Piston area = 198mm2.
Force output at max pressure on rear side = 139N.
Force output at max pressure on rod side = 125N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.>