Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/mm max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4506.012 | 9.3 | 12.5 | 99 | 0.7 | 1.16 | 2.2 | 36.39 | |||||||||||||||||||||||||||||||||||||
£ 221.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.025 | 9.3 | 25.0 | 111.5 | 0.7 | 1.16 | 2.2 | 41.08 | |||||||||||||||||||||||||||||||||||||
£ 224.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.037 | 9.3 | 37.5 | 124 | 0.7 | 1.16 | 2.2 | 45.76 | |||||||||||||||||||||||||||||||||||||
£ 227.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.050 | 9.3 | 50.0 | 136.5 | 0.7 | 1.16 | 2.2 | 50.45 | |||||||||||||||||||||||||||||||||||||
£ 231.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.075 | 9.3 | 75.0 | 161.5 | 0.7 | 1.16 | 2.2 | 59.83 | |||||||||||||||||||||||||||||||||||||
£ 237.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.100 | 9.3 | 100.0 | 186.5 | 0.7 | 1.16 | 2.2 | 69.20 | |||||||||||||||||||||||||||||||||||||
£ 243.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.125 | 9.3 | 125.0 | 211.5 | 0.7 | 1.16 | 2.2 | 78.58 | |||||||||||||||||||||||||||||||||||||
£ 250.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.150 | 9.3 | 150.0 | 236.5 | 0.7 | 1.16 | 2.2 | 87.95 | |||||||||||||||||||||||||||||||||||||
£ 256.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.175 | 9.3 | 175.0 | 261.5 | 0.7 | 1.16 | 2.2 | 97.33 | |||||||||||||||||||||||||||||||||||||
£ 262.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.200 | 9.3 | 200.0 | 286.5 | 0.7 | 1.16 | 2.2 | 106.70 | |||||||||||||||||||||||||||||||||||||
£ 269.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.225 | 9.3 | 225.0 | 311.5 | 0.7 | 1.16 | 2.2 | 116.08 | |||||||||||||||||||||||||||||||||||||
£ 275.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.250 | 9.3 | 250.0 | 336.5 | 0.7 | 1.16 | 2.2 | 125.45 | |||||||||||||||||||||||||||||||||||||
£ 282.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.275 | 9.3 | 275.0 | 361.5 | 0.7 | 1.16 | 2.2 | 134.83 | |||||||||||||||||||||||||||||||||||||
£ 288.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4506.300 | 9.3 | 300.0 | 386.5 | 0.7 | 1.16 | 2.2 | 144.20 | |||||||||||||||||||||||||||||||||||||
£ 294.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction. Corrosion resistant, no need for lubrication.
Operating temperature range: -55ºC to +150ºC
For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation.
Piston area = 67.7mm2
Force output at max pressure on rear side = 47.4N
Force output at max pressure on rod side = 42N
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = < 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa. 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa.>