Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/mm max. |
Reset spring force rod extended N |
Reset spring force rod retracted N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4546.012 | 24.0 | 12.5 | 109.4 | 0.7 | 2.2 | 2.6 | 1.44 | 1.34 | 172.49 | |||||||||||||||||||||||||||||||||||||
£ 188.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
L4546.025 | 24.0 | 25.0 | 121.9 | 0.7 | 2.2 | 2.6 | 1.44 | 1.26 | 187.81 | |||||||||||||||||||||||||||||||||||||
£ 195.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
L4546.037 | 24.0 | 37.5 | 134.4 | 0.7 | 2.2 | 2.6 | 1.44 | 1.17 | 203.12 | |||||||||||||||||||||||||||||||||||||
£ 201.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
L4546.050 | 24.0 | 50.0 | 146.9 | 0.7 | 2.2 | 2.6 | 1.44 | 1.09 | 218.43 | |||||||||||||||||||||||||||||||||||||
£ 207.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C. For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation.
Piston area = 452.5mm2.
Force output at max pressure on rear side = 316.6N.
Force output at max pressure on rod side = 294.5N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0015 MPa.
Force factor rear side = 452.5N.
Force factor rod side = 420.8N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.0.0015 MPa.
Force factor rear side = 452.5N.
Force factor rod side = 420.8N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.>