Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/mm max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4502.012 | 9.3 | 12.5 | 68.99 | 0.7 | 1.16 | 2.2 | 36.39 | |||||||||||||||||||||||||||||||||||||
£ 152.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.025 | 9.3 | 25.0 | 81.49 | 0.7 | 1.16 | 2.2 | 41.08 | |||||||||||||||||||||||||||||||||||||
£ 155.55 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.037 | 9.3 | 37.5 | 93.99 | 0.7 | 1.16 | 2.2 | 45.76 | |||||||||||||||||||||||||||||||||||||
£ 158.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.050 | 9.3 | 50.0 | 106.49 | 0.7 | 1.16 | 2.2 | 50.45 | |||||||||||||||||||||||||||||||||||||
£ 161.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.075 | 9.3 | 75.0 | 131.49 | 0.7 | 1.16 | 2.2 | 59.83 | |||||||||||||||||||||||||||||||||||||
£ 168.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.100 | 9.3 | 100.0 | 156.49 | 0.7 | 1.16 | 2.2 | 69.20 | |||||||||||||||||||||||||||||||||||||
£ 174.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.125 | 9.3 | 125.0 | 181.49 | 0.7 | 1.16 | 2.2 | 78.58 | |||||||||||||||||||||||||||||||||||||
£ 181.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.150 | 9.3 | 150.0 | 206.49 | 0.7 | 1.16 | 2.2 | 87.95 | |||||||||||||||||||||||||||||||||||||
£ 187.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.175 | 9.3 | 175.0 | 231.49 | 0.7 | 1.16 | 2.2 | 97.33 | |||||||||||||||||||||||||||||||||||||
£ 193.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.200 | 9.3 | 200.0 | 256.49 | 0.7 | 1.16 | 2.2 | 106.70 | |||||||||||||||||||||||||||||||||||||
£ 200.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.225 | 9.3 | 225.0 | 281.49 | 0.7 | 1.16 | 2.2 | 116.08 | |||||||||||||||||||||||||||||||||||||
£ 206.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.250 | 9.3 | 250.0 | 306.49 | 0.7 | 1.16 | 2.2 | 125.45 | |||||||||||||||||||||||||||||||||||||
£ 212.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.275 | 9.3 | 275.0 | 331.49 | 0.7 | 1.16 | 2.2 | 134.83 | |||||||||||||||||||||||||||||||||||||
£ 219.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4502.300 | 9.3 | 300.0 | 356.49 | 0.7 | 1.16 | 2.2 | 144.20 | |||||||||||||||||||||||||||||||||||||
£ 225.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction. Corrosion resistant, no need for lubrication.
Operating temperature range: -55ºC to +150ºC For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation.
Piston area = 67.7mm2
Force output at max pressure on rear side = 47.4N
Force output at max pressure on rod side = 42N
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = < 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa. 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa.>