Units | Price/unit after discount | Applied Discount |
1 | £ 275.50 | 0% |
5 | £ 247.95 | 10% |
20 | £ 220.40 | 20% |
40 | £ 192.85 | 30% |
100 | £ 165.30 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 275.50 | 0% |
5 | £ 247.95 | 10% |
20 | £ 220.40 | 20% |
40 | £ 192.85 | 30% |
100 | £ 165.30 | 40% |
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C.
For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation. Piston area = 198mm2.
Force output at max pressure on rear side = 139N.
Force output at max pressure on rod side = 125N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.>