Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/mm max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4504.012 | 9.3 | 12.5 | 80.31 | 0.7 | 1.16 | 2.2 | 36.39 | |||||||||||||||||||||||||||||||||||||
£ 168.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.025 | 9.3 | 25.0 | 92.81 | 0.7 | 1.16 | 2.2 | 41.08 | |||||||||||||||||||||||||||||||||||||
£ 172.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.037 | 9.3 | 37.5 | 105.31 | 0.7 | 1.16 | 2.2 | 45.76 | |||||||||||||||||||||||||||||||||||||
£ 175.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.050 | 9.3 | 50.0 | 117.81 | 0.7 | 1.16 | 2.2 | 50.45 | |||||||||||||||||||||||||||||||||||||
£ 178.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.075 | 9.3 | 75.0 | 142.81 | 0.7 | 1.16 | 2.2 | 59.83 | |||||||||||||||||||||||||||||||||||||
£ 184.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.100 | 9.3 | 100.0 | 167.81 | 0.7 | 1.16 | 2.2 | 69.20 | |||||||||||||||||||||||||||||||||||||
£ 191.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.125 | 9.3 | 125.0 | 192.81 | 0.7 | 1.16 | 2.2 | 78.58 | |||||||||||||||||||||||||||||||||||||
£ 197.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.150 | 9.3 | 150.0 | 217.81 | 0.7 | 1.16 | 2.2 | 87.95 | |||||||||||||||||||||||||||||||||||||
£ 203.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.175 | 9.3 | 175.0 | 242.81 | 0.7 | 1.16 | 2.2 | 97.33 | |||||||||||||||||||||||||||||||||||||
£ 210.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.200 | 9.3 | 200.0 | 267.81 | 0.7 | 1.16 | 2.2 | 106.70 | |||||||||||||||||||||||||||||||||||||
£ 216.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.225 | 9.3 | 225.0 | 292.81 | 0.7 | 1.16 | 2.2 | 116.08 | |||||||||||||||||||||||||||||||||||||
£ 223.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.250 | 9.3 | 250.0 | 317.81 | 0.7 | 1.16 | 2.2 | 125.45 | |||||||||||||||||||||||||||||||||||||
£ 229.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.275 | 9.3 | 275.0 | 342.81 | 0.7 | 1.16 | 2.2 | 134.83 | |||||||||||||||||||||||||||||||||||||
£ 235.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4504.300 | 9.3 | 300.0 | 367.81 | 0.7 | 1.16 | 2.2 | 144.20 | |||||||||||||||||||||||||||||||||||||
£ 242.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction. Corrosion resistant, no need for lubrication.
Operating temperature range: -55ºC to +150ºC
For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation.
Piston area = 67.7mm2
Force output at max pressure on rear side = 47.4N
Force output at max pressure on rod side = 42N
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = < 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa. 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa.>