Units | Price/unit after discount | Applied Discount |
1 | £ 229.44 | 0% |
5 | £ 206.50 | 10% |
20 | £ 183.55 | 20% |
40 | £ 160.61 | 30% |
100 | £ 137.66 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 229.44 | 0% |
5 | £ 206.50 | 10% |
20 | £ 183.55 | 20% |
40 | £ 160.61 | 30% |
100 | £ 137.66 | 40% |
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction. Corrosion resistant, no need for lubrication.
Operating temperature range: -55ºC to +150ºC
For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation.
Piston area = 67.7mm2
Force output at max pressure on rear side = 47.4N
Force output at max pressure on rod side = 42N
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = < 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa. 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa.>