Price & Availability | Article | d1 | l1 | d2 | h1 | A/F | ||||||||||||||||||
P0091.030-005-A4 | M 3 | 5 | 1.0 | 2.0 | 5 | |||||||||||||||||||
£ 2.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 5 d2 1.0 h1 2.0 A/F 5 | ||||||||||||||||||||||||
P0091.030-006-A4 | M 3 | 6 | 1.0 | 2.0 | 5 | |||||||||||||||||||
£ 2.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 d2 1.0 h1 2.0 A/F 5 | ||||||||||||||||||||||||
P0091.030-008-A4 | M 3 | 8 | 1.0 | 2.0 | 5 | |||||||||||||||||||
£ 2.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 d2 1.0 h1 2.0 A/F 5 | ||||||||||||||||||||||||
P0091.030-010-A4 | M 3 | 10 | 1.0 | 2.0 | 5 | |||||||||||||||||||
£ 3.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 d2 1.0 h1 2.0 A/F 5 | ||||||||||||||||||||||||
P0091.030-012-A4 | M 3 | 12 | 1.0 | 2.0 | 5 | |||||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 d2 1.0 h1 2.0 A/F 5 | ||||||||||||||||||||||||
P0091.030-016-A4 | M 3 | 16 | 1.0 | 2.0 | 5 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 16 d2 1.0 h1 2.0 A/F 5 | ||||||||||||||||||||||||
P0091.040-005-A4 | M 4 | 5 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 2.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 5 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-006-A4 | M 4 | 6 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 2.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-008-A4 | M 4 | 8 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 3.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-010-A4 | M 4 | 10 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 3.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-012-A4 | M 4 | 12 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-016-A4 | M 4 | 16 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1 16 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-020-A4 | M 4 | 20 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 4.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-025-A4 | M 4 | 25 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 4.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 25 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-030-A4 | M 4 | 30 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 5.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 30 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.040-035-A4 | M 4 | 35 | 1.0 | 2.8 | 7 | |||||||||||||||||||
£ 5.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 35 d2 1.0 h1 2.8 A/F 7 | ||||||||||||||||||||||||
P0091.050-006-A4 | M 5 | 6 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 2.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 6 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-008-A4 | M 5 | 8 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-010-A4 | M 5 | 10 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 3.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-012-A4 | M 5 | 12 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-016-A4 | M 5 | 16 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 3.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-020-A4 | M 5 | 20 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-025-A4 | M 5 | 25 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 4.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 25 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-030-A4 | M 5 | 30 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 5.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 30 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-035-A4 | M 5 | 35 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 35 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.050-040-A4 | M 5 | 40 | 1.3 | 3.5 | 8 | |||||||||||||||||||
£ 6.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 40 d2 1.3 h1 3.5 A/F 8 | ||||||||||||||||||||||||
P0091.060-008-A4 | M 6 | 8 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 8 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-010-A4 | M 6 | 10 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 3.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 10 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-012-A4 | M 6 | 12 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 3.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-016-A4 | M 6 | 16 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 3.91 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 16 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-020-A4 | M 6 | 20 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-025-A4 | M 6 | 25 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 4.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-030-A4 | M 6 | 30 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 5.06 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 30 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-035-A4 | M 6 | 35 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 5.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 35 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-040-A4 | M 6 | 40 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 5.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 40 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-045-A4 | M 6 | 45 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 45 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.060-050-A4 | M 6 | 50 | 1.6 | 4.0 | 10 | |||||||||||||||||||
£ 6.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 50 d2 1.6 h1 4.0 A/F 10 | ||||||||||||||||||||||||
P0091.080-012-A4 | M 8 | 12 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 3.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-016-A4 | M 8 | 16 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-020-A4 | M 8 | 20 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-025-A4 | M 8 | 25 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 4.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-030-A4 | M 8 | 30 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-035-A4 | M 8 | 35 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 5.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 35 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-040-A4 | M 8 | 40 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 40 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-045-A4 | M 8 | 45 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 45 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-050-A4 | M 8 | 50 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 6.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 50 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.080-055-A4 | M 8 | 55 | 1.8 | 5.3 | 13 | |||||||||||||||||||
£ 6.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 55 d2 1.8 h1 5.3 A/F 13 | ||||||||||||||||||||||||
P0091.100-016-A4 | M10 | 16 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-020-A4 | M10 | 20 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 5.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 20 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-025-A4 | M10 | 25 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-030-A4 | M10 | 30 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 6.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-035-A4 | M10 | 35 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 6.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 35 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-040-A4 | M10 | 40 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 7.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-045-A4 | M10 | 45 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 7.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 45 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-050-A4 | M10 | 50 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 8.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 50 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-055-A4 | M10 | 55 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 8.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 55 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.100-060-A4 | M10 | 60 | 1.8 | 6.4 | 17 | |||||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 60 d2 1.8 h1 6.4 A/F 17 | ||||||||||||||||||||||||
P0091.120-020-A4 | M12 | 20 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 6.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 20 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-025-A4 | M12 | 25 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 7.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 25 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-030-A4 | M12 | 30 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 7.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 30 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-035-A4 | M12 | 35 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 8.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 35 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-040-A4 | M12 | 40 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 8.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 40 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-045-A4 | M12 | 45 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 9.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 45 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-050-A4 | M12 | 50 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 9.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 50 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.120-060-A4 | M12 | 60 | 1.8 | 7.5 | 19 | |||||||||||||||||||
£ 11.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 60 d2 1.8 h1 7.5 A/F 19 | ||||||||||||||||||||||||
P0091.160-025-A4 | M16 | 25 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 9.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 25 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-030-A4 | M16 | 30 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 9.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 30 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-035-A4 | M16 | 35 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 10.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 35 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-040-A4 | M16 | 40 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 11.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 40 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-045-A4 | M16 | 45 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 11.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 45 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-050-A4 | M16 | 50 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 12.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 50 d2 1.8 h1 10.0 A/F 24 | ||||||||||||||||||||||||
P0091.160-060-A4 | M16 | 60 | 1.8 | 10.0 | 24 | |||||||||||||||||||
£ 14.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 60 d2 1.8 h1 10.0 A/F 24 |
Stainless steel (AISI 316, 1.4401), strength class 60.
Ultrasonically cleaned.
To DIN 933 (with central vent). Other sizes available on request.
These products help eliminate virtual leaks from high vacuum (HV and UHV) systems, thereby improving pump-down times. Trapped gases at the bottom of a tapped hole are able to escape via the central vent down the middle of the screw.