Price & Availability | Article | d1 | l1 | d2 | d3 | h1 | l2 | A/F | ||||||||||||||||||
P0093.020-004-A4 | M 2 | 4 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.33 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
d1 M 2 l1 4 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-005-A4 | M 2 | 5 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.33 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us.
d1 M 2 l1 5 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-006-A4 | M 2 | 6 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.38 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us.
d1 M 2 l1 6 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-008-A4 | M 2 | 8 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.62 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M 2 l1 8 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-010-A4 | M 2 | 10 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 2.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 10 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.020-012-A4 | M 2 | 12 | 3.8 | 0.8 | 1.3 | - | 1.3 | |||||||||||||||||||
£ 3.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 12 d2 3.8 d3 0.8 h1 1.3 l2 - A/F 1.3 | ||||||||||||||||||||||||||
P0093.025-004-A4 | M2,5 | 4 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 4 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-005-A4 | M2,5 | 5 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 5 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-006-A4 | M2,5 | 6 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 6 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-008-A4 | M2,5 | 8 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 8 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-010-A4 | M2,5 | 10 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 2.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 10 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.025-012-A4 | M2,5 | 12 | 4.8 | 0.9 | 1.9 | - | 1.5 | |||||||||||||||||||
£ 3.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 12 d2 4.8 d3 0.9 h1 1.9 l2 - A/F 1.5 | ||||||||||||||||||||||||||
P0093.030-005-A4 | M 3 | 5 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 2.47 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1 M 3 l1 5 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-006-A4 | M 3 | 6 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 2.48 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us.
d1 M 3 l1 6 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-008-A4 | M 3 | 8 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 2.67 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1 8 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-010-A4 | M 3 | 10 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 2.90 per unit (click for quantity discounts) Ready to despatch 173 Need more? Please call us.
d1 M 3 l1 10 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-012-A4 | M 3 | 12 | 6.0 | 1.0 | 1.7 | - | 2.0 | |||||||||||||||||||
£ 3.12 per unit (click for quantity discounts) Ready to despatch 147 Need more? Please call us.
d1 M 3 l1 12 d2 6.0 d3 1.0 h1 1.7 l2 - A/F 2.0 | ||||||||||||||||||||||||||
P0093.030-016-A4 | M 3 | 16 | 6.0 | 1.0 | 1.7 | 12 | 2.0 | |||||||||||||||||||
£ 3.56 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
d1 M 3 l1 16 d2 6.0 d3 1.0 h1 1.7 l2 12 A/F 2.0 | ||||||||||||||||||||||||||
P0093.040-005-A4 | M 4 | 5 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 5 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-006-A4 | M 4 | 6 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 2.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-008-A4 | M 4 | 8 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 2.73 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1 8 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-010-A4 | M 4 | 10 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 2.92 per unit (click for quantity discounts) Ready to despatch 180 Need more? Please call us.
d1 M 4 l1 10 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-012-A4 | M 4 | 12 | 8.0 | 1.0 | 2.3 | - | 2.5 | |||||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 d2 8.0 d3 1.0 h1 2.3 l2 - A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-016-A4 | M 4 | 16 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 3.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-020-A4 | M 4 | 20 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-025-A4 | M 4 | 25 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 25 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-030-A4 | M 4 | 30 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 30 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.040-035-A4 | M 4 | 35 | 8.0 | 1.0 | 2.3 | 14 | 2.5 | |||||||||||||||||||
£ 5.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 35 d2 8.0 d3 1.0 h1 2.3 l2 14 A/F 2.5 | ||||||||||||||||||||||||||
P0093.050-006-A4 | M 5 | 6 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 2.84 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1 M 5 l1 6 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-008-A4 | M 5 | 8 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1 M 5 l1 8 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-010-A4 | M 5 | 10 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1 M 5 l1 10 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-012-A4 | M 5 | 12 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1 M 5 l1 12 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-016-A4 | M 5 | 16 | 10.0 | 1.3 | 2.8 | - | 3.0 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 M 5 l1 16 d2 10.0 d3 1.3 h1 2.8 l2 - A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-020-A4 | M 5 | 20 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
d1 M 5 l1 20 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-025-A4 | M 5 | 25 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 25 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-030-A4 | M 5 | 30 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 4.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 30 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-035-A4 | M 5 | 35 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 5.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 35 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.050-040-A4 | M 5 | 40 | 10.0 | 1.3 | 2.8 | 16 | 3.0 | |||||||||||||||||||
£ 5.72 per unit (click for quantity discounts) Ready to despatch 62 Need more? Please call us.
d1 M 5 l1 40 d2 10.0 d3 1.3 h1 2.8 l2 16 A/F 3.0 | ||||||||||||||||||||||||||
P0093.060-008-A4 | M 6 | 8 | 12.0 | 1.6 | 3.3 | - | 4.0 | |||||||||||||||||||
£ 3.14 per unit (click for quantity discounts) Ready to despatch 310 Need more? Please call us.
d1 M 6 l1 8 d2 12.0 d3 1.6 h1 3.3 l2 - A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-010-A4 | M 6 | 10 | 12.0 | 1.6 | 3.3 | - | 4.0 | |||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 280 Need more? Please call us.
d1 M 6 l1 10 d2 12.0 d3 1.6 h1 3.3 l2 - A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-012-A4 | M 6 | 12 | 12.0 | 1.6 | 3.3 | - | 4.0 | |||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 329 Need more? Please call us.
d1 M 6 l1 12 d2 12.0 d3 1.6 h1 3.3 l2 - A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-016-A4 | M 6 | 16 | 12.0 | 1.6 | 3.3 | - | 4.0 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 217 Need more? Please call us.
d1 M 6 l1 16 d2 12.0 d3 1.6 h1 3.3 l2 - A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-020-A4 | M 6 | 20 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 182 Need more? Please call us.
d1 M 6 l1 20 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-025-A4 | M 6 | 25 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 4.53 per unit (click for quantity discounts) Ready to despatch 324 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 25 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-030-A4 | M 6 | 30 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 4.96 per unit (click for quantity discounts) Ready to despatch 213 Need more? Please call us.
d1 M 6 l1 30 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-035-A4 | M 6 | 35 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 5.42 per unit (click for quantity discounts) Ready to despatch 170 Need more? Please call us.
d1 M 6 l1 35 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-040-A4 | M 6 | 40 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 195 Need more? Please call us.
d1 M 6 l1 40 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-045-A4 | M 6 | 45 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 6.31 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1 M 6 l1 45 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.060-050-A4 | M 6 | 50 | 12.0 | 1.6 | 3.3 | 18 | 4.0 | |||||||||||||||||||
£ 6.75 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
d1 M 6 l1 50 d2 12.0 d3 1.6 h1 3.3 l2 18 A/F 4.0 | ||||||||||||||||||||||||||
P0093.080-012-A4 | M 8 | 12 | 16.0 | 1.8 | 4.4 | - | 5.0 | |||||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 203 Need more? Please call us.
d1 M 8 l1 12 d2 16.0 d3 1.8 h1 4.4 l2 - A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-016-A4 | M 8 | 16 | 16.0 | 1.8 | 4.4 | - | 5.0 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 d2 16.0 d3 1.8 h1 4.4 l2 - A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-020-A4 | M 8 | 20 | 16.0 | 1.8 | 4.4 | - | 5.0 | |||||||||||||||||||
£ 4.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 d2 16.0 d3 1.8 h1 4.4 l2 - A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-025-A4 | M 8 | 25 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-030-A4 | M 8 | 30 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-035-A4 | M 8 | 35 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 5.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 35 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-040-A4 | M 8 | 40 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 5.47 per unit (click for quantity discounts) Ready to despatch 299 Need more? Please call us.
d1 M 8 l1 40 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-045-A4 | M 8 | 45 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 5.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 45 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-050-A4 | M 8 | 50 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 6.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 50 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.080-055-A4 | M 8 | 55 | 16.0 | 1.8 | 4.4 | 22 | 5.0 | |||||||||||||||||||
£ 6.53 per unit (click for quantity discounts) Ready to despatch 295 Need more? Please call us.
d1 M 8 l1 55 d2 16.0 d3 1.8 h1 4.4 l2 22 A/F 5.0 | ||||||||||||||||||||||||||
P0093.100-016-A4 | M10 | 16 | 20.0 | 1.8 | 5.5 | - | 6.0 | |||||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 d2 20.0 d3 1.8 h1 5.5 l2 - A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-020-A4 | M10 | 20 | 20.0 | 1.8 | 5.5 | - | 6.0 | |||||||||||||||||||
£ 4.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 20 d2 20.0 d3 1.8 h1 5.5 l2 - A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-025-A4 | M10 | 25 | 20.0 | 1.8 | 5.5 | - | 6.0 | |||||||||||||||||||
£ 5.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 d2 20.0 d3 1.8 h1 5.5 l2 - A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-030-A4 | M10 | 30 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-035-A4 | M10 | 35 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 6.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 35 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-040-A4 | M10 | 40 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 6.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-045-A4 | M10 | 45 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 7.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 45 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-050-A4 | M10 | 50 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 7.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 50 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-055-A4 | M10 | 55 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 7.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 55 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.100-060-A4 | M10 | 60 | 20.0 | 1.8 | 5.5 | 26 | 6.0 | |||||||||||||||||||
£ 8.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 60 d2 20.0 d3 1.8 h1 5.5 l2 26 A/F 6.0 | ||||||||||||||||||||||||||
P0093.120-020-A4 | M12 | 20 | 24.0 | 1.8 | 6.5 | - | 8.0 | |||||||||||||||||||
£ 5.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 20 d2 24.0 d3 1.8 h1 6.5 l2 - A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-025-A4 | M12 | 25 | 24.0 | 1.8 | 6.5 | - | 8.0 | |||||||||||||||||||
£ 6.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 25 d2 24.0 d3 1.8 h1 6.5 l2 - A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-030-A4 | M12 | 30 | 24.0 | 1.8 | 6.5 | - | 8.0 | |||||||||||||||||||
£ 6.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 30 d2 24.0 d3 1.8 h1 6.5 l2 - A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-035-A4 | M12 | 35 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 7.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 35 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-040-A4 | M12 | 40 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 7.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 40 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-045-A4 | M12 | 45 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 8.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 45 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-050-A4 | M12 | 50 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 9.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 50 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.120-060-A4 | M12 | 60 | 24.0 | 1.8 | 6.5 | 30 | 8.0 | |||||||||||||||||||
£ 10.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1 60 d2 24.0 d3 1.8 h1 6.5 l2 30 A/F 8.0 | ||||||||||||||||||||||||||
P0093.160-025-A4 | M16 | 25 | 30.0 | 1.8 | 7.5 | - | 10.0 | |||||||||||||||||||
£ 7.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 25 d2 30.0 d3 1.8 h1 7.5 l2 - A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-030-A4 | M16 | 30 | 30.0 | 1.8 | 7.5 | - | 10.0 | |||||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 30 d2 30.0 d3 1.8 h1 7.5 l2 - A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-035-A4 | M16 | 35 | 30.0 | 1.8 | 7.5 | - | 10.0 | |||||||||||||||||||
£ 9.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 35 d2 30.0 d3 1.8 h1 7.5 l2 - A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-040-A4 | M16 | 40 | 30.0 | 1.8 | 7.5 | 38 | 10.0 | |||||||||||||||||||
£ 9.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 40 d2 30.0 d3 1.8 h1 7.5 l2 38 A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-045-A4 | M16 | 45 | 30.0 | 1.8 | 7.5 | 38 | 10.0 | |||||||||||||||||||
£ 10.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 45 d2 30.0 d3 1.8 h1 7.5 l2 38 A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-050-A4 | M16 | 50 | 30.0 | 1.8 | 7.5 | 38 | 10.0 | |||||||||||||||||||
£ 11.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 50 d2 30.0 d3 1.8 h1 7.5 l2 38 A/F 10.0 | ||||||||||||||||||||||||||
P0093.160-060-A4 | M16 | 60 | 30.0 | 1.8 | 7.5 | 38 | 10.0 | |||||||||||||||||||
£ 12.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1 60 d2 30.0 d3 1.8 h1 7.5 l2 38 A/F 10.0 |
Stainless steel (AISI 316, 1.4401), strength class 60.
To ISO 10642 with central vent. Other sizes can be produced to technical drawings.
These products help eliminate virtual leaks from high vacuum (HV and UHV) systems, thereby improving pump-down times. Trapped gases at the bottom of a tapped hole are able to escape via the central vent down the middle of the screw.